(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Temperature Regulator
(Digital Regulator) [E5CC]
Part No. : E5CC-QX0ASM-000 From INR 13974.78 Same Day*
Temperature Regulator
(Digital Regulator) [E5EC]
Part No. : E5EC-RX2ASM-000 From INR 19,225.89 From 6 Days
Temperature Regulator
(Digital Regulator)
(22.5 mm Width DIN Rail
Mounted Type) [E5DC]
Part No. : E5DC-RX2DSM-000 From INR 18,674.24 Same Day*
Thermac NEO Temperature
Controller (Digital) [E5CN]
Part No. : E5CN-Q2HBT AC100-240 From INR 23,036.94 Same Day*
Part No. : WL-1H1100-N From INR 1751.10 Same Day*
Part No. : WLCA2-7TS-N From INR 4,553.00 Same Day*
Part No. : D4GS-N1R From INR 3,958.36 Same Day*
Part No. : D4NS-1AF From INR 2438.29 From 6 Days
Part No. : D4C-1201 From INR 3,680.07 From 6 Days
Small Solenoid Lock /
Safety Door Switch [D4SL-N]
Part No. : D4SL-N2DFA From INR 10,953.13 Same Day*
Small Electromagnetic Lock and
Safety Door Switch (D4NL)
Part No. : D4NL-1CFA-B From INR 11,763.31 Same Day*
Part No. : D5C-00A0 From INR 1,821.75 From 6 Days
Part No. : V-11-1A4 From INR 314.35 Same Day*
Ultra Small Basic
Switch Shape SS
Part No. : D2F-01FL2-D From INR 371.18 Same Day*
Small Non-Contact
Door Switch (D40Z)
Part No. : D40Z-1C2 From INR 18,471.76 From 6 Days
Basic Switch Type Z
for General Use
Part No. : Z-15GW4-B From INR 1071.93 Same Day*
Photoelectric Sensors with
Built-In Small Amplifier [E3Z]
Part No. : E3Z-D61 5M From INR 9358.18 Same Day*
Ultra-Compact and Slim
Photoelectric Sensor with
Built-In Amplifier [E3T]
Part No. : E3T-CD11 2M From INR 23,323.36 From 8 Days
AC/DC Power Source Free Type
Photoelectric Sensor [E3JM/E3JK]
Part No. : E3JK-DR12-C 2M From INR 5,205.16 Same Day*
Distance Setting Type
Small Size Amplifier Built-In
Type Photoelectricity Sensor
[E3Z-LS]
Part No. : E3Z-LS61 2M From INR 10,288.05 From 6 Days
Standard Type
Proximity Sensor [E2E]
Part No. : E2E-X1R5E1 2M From INR 5507.93 Same Day*
Small Diameter Type
Proximity Sensor [E2E]
Part No. : E2E-C03SR8-WC-C1 5M From INR 9,627.75 From 6 Days
Part No. : GLS-1L From INR 1642.27 From 7 Days
Ultra-Compact
Chemical-Resistant Type
Proximity Sensor (E2S)
Part No. : E2S-Q21B 1M From INR 2,417.36 Same Day*
Flat Type Proximity
Sensor [TL-W]
Part No. : TL-W1R5MC1-R 2M From INR 4639.36 From 6 Days
Oil Resistant Proximity
Sensor [E2ER/E2ERZ]
Part No. : E2ER-X3D1 2M From INR 15,947.07 Same Day*
Rectangular Standard Proximity
Sensors [TL-N / Q]
Part No. : TL-N5ME1 2M From INR 4,028.09 Same Day*
Amplifier Relay Proximity
Sensor [E2EC]
Part No. : E2EC-C2R5C1 2M From INR 7,703.65 Same Day*
All Metal & Long Distance Type
Proximity Sensor [E2V]
Part No. : E2V-X4C1 2M From INR 14,062.18 From 6 Days
All Stainless Steel Body
Proximity Sensor [E2FM]
Part No. : E2FM-X1R5D1 2M From INR 15,098.55 From 6 Days
Proximity Sensor for High
Temperature, and Cleaning
Applications [E2EH]
Part No. : E2EH-X3C1 2M From INR 6,130.90 From 6 Days
Amplifier Separate Proximity
Sensor (Knob Type) [E2C]
Part No. : E2C-C1A 3M From INR 4,328.55 Same Day*
Smart Fiber Amplifier [E3NX-FA]
Part No. : E3NX-FA21 2M From INR 14936.73 Same Day*
Smart Fiber Amplifier [E3X-HD]
Part No. : E3X-HD6 From INR 8633.27 Same Day*
Simple Fiber Amplifier Unit
[E3X-SD/NA]
Part No. : E3X-NA11F 2M From INR 12924.16 From 6 Days
Laser Type Small Amplifier
Built-In Photoelectric Sensor
[E3Z-LT/LR/LL]
Part No. : E3Z-LL63 2M From INR 32254.45 From 8 Days
Thin-Type Cord Pull-Out Type
Photomicro Sensor
(Non-Modulated Light)
[EE-SX77/87]
Part No. : EE-SX870 2M From INR 1,330.91 Same Day*
Groove Type Connector/Cord
Pull-Out Type Photomicro
Sensors (Non-Modulated Light)
[EE-SX47/67]
Part No. : EE-SX470 From INR 994.6 Same Day*
Thin-Type Integrated Cable
Type Photomicro Sensor
(Non-Modulated Light)
[EE-SX67-WR]
Part No. : EE-SX673-WR 1M From INR 1,135.16 Same Day*
Wide Groove Model Connector
Type Photomicro Sensor
(Modulated)) [EE-SPX303N,
EE-SPX403N]
Part No. : EE-SPX303N From INR 2,352.15 Same Day*
If you faced any problem with ordering, MISUMI can help you
Contact Customer Service
Tel: +91-124-468-8800 (9:00AM - 5:30PM Monday to Saturday)
e-mail: CS@misumi.co.in (English Only)
日本語でのお問い合わせはジャパンデスクまで
Tel: +91-124-468-8808 (9:00AM - 5:30PM 月-金、9:00AM - 1:00PM 土)
e-mail: japandesk@misumi.co.in (Japanese Language Only)