(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Mitutoyo is in tune with the needs of the manufacturing industry in the fastest growing economies of the world. It is committed to bring the latest technology in dimensional metrology with world class service to our customers through our well trained sales & service engineers, resident Japanese engineers, and our in-house training/seminars.
Dial gauges are measuring instruments that can accurately measure minute lengths and displacements. Unlike other measuring instruments that directly measure numerical values, they are used for measuring the difference compared to a reference or correcting parallelism.
Tension Gauges products from the Processing Tools category can be selected based on many product specifications, such as. The recommended brands for Tension Gauges are A&D, AIKOH, AS ONE.
Hardness testers are instruments used to measure the hardness of test materials. Measuring instruments handle the measurement of various test materials from soft and elastic ones such as sponge and rubber to hard ones such as metal, plastic, and soil.
Machinist's squares are tools used for measuring angles and scribing. They are normally available in an L shape consisting of a long blade and a short blade, and the long blade has scales carved on both sides.
Magnets & magnet Stands supplies are magnetic tools that can be used for fixing measuring instruments, etc.


Surface plates are used as reference surfaces in assembly and inspection where absolutely flat surfaces are required. The base must be kept level when measuring in order to accurately calculate results. Surface plates make the surface of bases in cast iron with internal stress sufficiently relieved and are finished precisely in order to accomplish that.
Surface roughness testers are machines to measure the condition of machined surfaces of parts. In order to evaluate machined surfaces, measurement results are calculated based on a roughness curve.
Experience the perfect blend of Japanese engineering excellence and MISUMI’s sourcing convenience — all in one platform.
Trusted by engineers and quality professionals worldwide, Mitutoyo instruments are designed for high accuracy, consistency, and long-term reliability across industrial applications.
Easily configure, compare, and select the right measuring tool for your application using MISUMI’s intuitive online tools — saving valuable design time.
Order just what you need, from a single piece to large-scale requirements, without inventory pressure or wastage.
View real-time pricing and availability the moment you configure your product. Enjoy complete cost clarity with no hidden charges.
Complete lineup of measuring tools—from calipers and micrometers to surface roughness testers — MISUMI brings every One Source for measurement instruments solution under one digital roof.
Confused about the right motor? Our experts guide you to the perfect match for maximum performance and efficiency!
📞 +91-124-468-8800 | ✉️ cs@misumi.co.in
Reach our technical and customer support teams directly on WhatsApp for product details, pricing, or order status — anytime, anywhere.