(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Diwali Holiday Notice: Our offices and warehouses will remain closed on 9th and 10th November on account of Diwali. We wish you a Happy Diwali!

Single-axis robot RS download

Latest RS-Manager data file

The direct download screen will appear. Please unzip the file before use.

Download the latest RS-Manager data file

Regarding the latest RS-Manager data file

The RS series of single-axis robots has seen a significant increase in models since April 2014. Your existing RS-Manager support software can continue to be used as before, but if you wish to use the newly added models, you will need to update your robot database file.

*Those who purchased the support software after April 2014 do not need to update their robot database file.

  • RS1/2/3 motor folding type
  • RSD1/2/3 motor fold-back type
  • RSDG1/2/3 motor folding type
  • RSH4/5
  • RSF4
  • RSB1/2

Free USB driver download

Download USB driver

*Compatible with Windows 11 and later.
*RS-Manager Ver1.4.5 and later are compatible with Windows 11.

Fieldbus configuration file

You can download the DeviceNet EDS file.
The download screen will appear directly. Please unzip the file before use.

Download DeviceNet EDS file

Single-axis Robot RS Operating Instructions

Select the manual for your product and preferred language.

Download Operating Instructions

Type Compatible Models Language Download
Robot Body Standard Specifications RS1/2/3, RSD1/2/3, RSDG1/2/3
RSH1/2/3/4/5, RSF4, RSB1/2
English Download PDF
Cleanroom Specifications RS1C/2C/3C, RSH1C/2C/3C English Download PDF
Controller Point Control EXRS-C1/C21/C22 English Download PDF
Pulse Train Control EXRS-P1 English Download PDF
Support Software (RS-Manager) — English Download PDF
whatsapp-qr whatsapp-icon