(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
55 items
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches DLC Coating
MISUMI
A tapped punch with a flat surface on the shank to prevent rotation, and a DLC-based coating. Effective for punching aluminum.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | With key flat tap | Without DLC foundation / DLC foundation WPC |
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -TiCN Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | Tapped | TiCN |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -HW Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | Tapped | HW coating |
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Key Flat Shank Tapped Punches -HW Coating-
MISUMI
This punch has a tapped punch with a flat surface on the shank to prevent rotation, and has been treated with WPC®, a type of precision shot peening, to improve fatigue strength and the adhesion of the TiCN coating.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | Powdered high-speed steel | No | With key flat tap | HW coating |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This punch is designed to hold the punch with the brim and prevent it from coming off with a key plate, etc. The cutting edge is coated with HW coating, which has improved adhesion than regular TiCN.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A | None | Powdered high-speed steel | No | Flange stopper | HW coating |
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder Punch RX Coating (Al-Cr Coat + Nitriding Treatment)
MISUMI
For complete product overview and details on Shoulder Punches -RX Coating- see the sections below:
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | None | SKD11 Equivalent / Powdered high-speed steel / Equivalent to SKH51 | No | Standard | RX Coat |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Jector Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Jector Punches -RX Coating- see the sections below:
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / Powdered high-speed steel / Equivalent to SKH51 | No | Standard | RX Coat |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches, RW Coating
MISUMI
A two-stage shoulder punch that uses a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | SKH51 Equivalent / Powdered high-speed steel | No | Standard | RW coating |
Days to Ship: 9 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Shoulder 2-Stage Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -
MISUMI
For complete product overview and details on Double-stepped Shoulder Punches -RX Coating- see the sections below:
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Double-stepped | A / D / R / E / G | None | Powdered high-speed steel / Equivalent to SKH51 | No | Standard | RX Coat |
Days to Ship: 17 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Full Length Specified/B Dimension Keep Type Jector Punch -RW Coating (Al-Cr Coat + WPC® Treatment)-
MISUMI
Shank type | Tip shape | Jector | Material | Heavy-load punches | Shank (mounting part) shape | Surface treatment |
---|---|---|---|---|---|---|
Single-stepped | A / D / R / E / G | Standard type / Spring reinforced type | SKD11 Equivalent / Equivalent to SKH51 | No | Standard | RW coating |
Days to Ship: 9 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Shoulder Punch RX Coating (Al-Cr Coat + Nitriding Treatment) | Jector Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Shoulder 2-Stage Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) - | Full Length Specified/B Dimension Keep Type Jector Punch -RW Coating (Al-Cr Coat + WPC® Treatment)- | ||||||
CAD |
|
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - | - |
Days to Ship | 13 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 8 Day(s) or more | 8 Day(s) or more | 17 Day(s) or more | 17 Day(s) or more | 9 Day(s) or more | 17 Day(s) or more | 9 Day(s) or more |
Specifications |
| |||||||||
Shank type | Single-stepped | Double-stepped | Double-stepped | Single-stepped | Single-stepped | Single-stepped | Single-stepped | Double-stepped | Double-stepped | Single-stepped |
Tip shape | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | None | None | None | None | Standard type / Spring reinforced type | None | None | Standard type / Spring reinforced type |
Material | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | Powdered high-speed steel | SKD11 Equivalent / Powdered high-speed steel / Equivalent to SKH51 | SKD11 Equivalent / Powdered high-speed steel / Equivalent to SKH51 | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel / Equivalent to SKH51 | SKD11 Equivalent / Equivalent to SKH51 |
Heavy-load punches | No | No | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | With key flat tap | Tapped | Tapped | With key flat tap | Flange stopper | Standard | Standard | Standard | Standard | Standard |
Surface treatment | Without DLC foundation / DLC foundation WPC | TiCN | HW coating | HW coating | HW coating | RX Coat | RX Coat | RW coating | RX Coat | RW coating |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy