(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
9 items
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, Normal
MISUMI
punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
Days to Ship: 2 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches Quill type
MISUMI
A punch with a guide section separate from the cutting edge. Please use this when the diameter of the cutting edge is small and it is difficult to secure the necessary cutting edge length for the guide.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, HW Coating
MISUMI
A two-stage shoulder punch with improved coating adhesion by using WPCⓇ treatment.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -TiCN Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches -DLC Coating-
MISUMI
A two-stage shoulder punch with DLC coating. Effective for aluminum piercing processing.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Tapped Punches -HW Coating-
MISUMI
・As a measure against bolt breakage, we have expanded the specifications for large diameter tap types and added specifications for extra large diameter taps!
・A punch with a tap that is fixed and held with a bolt. It is easy to replace the punch and adjust the height after re-sharpening the cutting edge. Since there is no brim, it is also recommended for punching at narrow pitches.
・A punch with a guide section separate from the cutting edge. Please use this when the required cutting edge length B for the guide cannot be secured with the cutting edge diameter P.
・If you are worried about bolt breakage when punching thick plates or high-tensile steel materials, please try the large diameter tap type or the extra large diameter tap type.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)-
MISUMI
A two-stage shoulder punch that improves coating adhesion by using DLC coating and WPCⓇ processing together. Effective for aluminum piercing processing.
Days to Ship: 13 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double Stepped Shoulder Punches, TiCN Coating
MISUMI
A two-stage shoulder punch with TiCN coating, which is widely used in press dies.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Double-Stepped Shoulder Punches, RW Coating
MISUMI
A two-stage shoulder punch that uses a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.
Days to Ship: 18 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Shank type |
Tip shape |
Jector |
Material |
Heavy-load punches |
Shank (mounting part) shape |
Surface treatment |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Double Stepped Shoulder Punches -NW Coating(DLC Coating+WPC® Foundation Treatment)- | ||||||||
CAD |
|
|
|
|
|
|
|
|
|
From | - | - | - | - | - | - | - | - | - |
Days to Ship | 2 Day(s) or more | 8 Day(s) or more | 7 Day(s) or more | 7 Day(s) or more | 13 Day(s) or more | 7 Day(s) or more | 13 Day(s) or more | 6 Day(s) or more | 18 Day(s) or more |
Specifications | |||||||||
Shank type | Double-stepped | Double-stepped | Double-stepped | Double-stepped | Double-stepped | Double-stepped | Double-stepped | Double-stepped | Double-stepped |
Tip shape | A / D / R / E / G | A | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G | A / D / R / E / G |
Jector | None | None | None | None | None | None | None | None | None |
Material | SKD11 Equivalent / SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Heavy-load punches | No | No | No | No | No | No | No | No | No |
Shank (mounting part) shape | Standard | Standard | Standard | Tapped | Standard | Tapped | Standard | Standard | Standard |
Surface treatment | None | None | HW coating | TiCN | Without DLC foundation | HW coating | DLC foundation WPC | TiCN | RW coating |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy