(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
2 items
You can add up to 6 items per a category to the compare list.
Straight Punches for Heavy Load
MISUMI
This punch has the same diameter as the punch holding part and the cutting edge, and has a thick brim to prevent brim breakage.
Days to Ship: 2 Day(s) |
You can add up to 6 items per a category to the compare list.
Straight Punches for Heavy Load Lapping
MISUMI
This punch has the same diameter as the punch holding part and the cutting edge, and has a thick brim to prevent brim breakage. The cutting edge has been polished.
Days to Ship: 2 Day(s) |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Surface treatment |
Jector |
Heavy-load punches |
Shank type |
Material |
Shank (mounting part) shape |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI |
Product Series | ||
CAD |
|
|
From | - | - |
Days to Ship | 2 Day(s) | 2 Day(s) |
Specifications | ||
Surface treatment | None | Lapping |
Jector | None | None |
Heavy-load punches | Yes | Yes |
Shank type | Straight | Straight |
Material | SKH51 Equivalent / Powdered high-speed steel | SKH51 Equivalent / Powdered high-speed steel |
Shank (mounting part) shape | Standard | Standard |