(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
A pin header is a pin terminal used for connecting PCBs. The pin header consists of male pins, female sockets and jumper sockets for jumpers. These are included in the pin header category. A pin header can be used to connect circuit boards to each other directly without using cables, enabling circuits to be con
A pin header is a pin terminal used for connecting PCBs. The pin header consists of male pins, female sockets and jumper sockets for jumpers. These are included in the pin header category. A pin header can be used to connect circuit boards to each other directly without using cables, enabling circuits to be converted and switched without using a switch. When designing circuits, a pin header functions as a terminal circuit simply by inserting it onto a breadboard, making it suitable for applications in the testing stage when parts are frequently connected and disconnected. Types that are easy to divide with a tool such as wire cutters can be separated for the required amount according to the circuit. Select the appropriate product according to the space.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
73 items
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / FSM-72 Socket (Square Pin), 1.27 mm Pitch, SMT (2 Rows)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 35.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIROSUGI-KEIKI
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
From: ₹ 21.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSL-20 Pin (Square Pin), 2.00 mm Pitch, SMT Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 21.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / PRR-40 Pin (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 57.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / FSM-20 Socket (Square Pin), 2.00 mm Pitch, SMT Type (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 32.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Fixed Type) / MTW Pin (Square Pin), 2.54 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 3 A
[Withstand Voltage] 800 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
From: ₹ 20.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Product, Pin Header / PSS-71 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 13.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Fixed Type) / MTS Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Contact area
[Materials]Brass
[Finish]Gold plating (Nickel base)
Resin parts
[Materials]PBT (Glass content 30%)
[Color]Black
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
Specifications
[Current capacity]3 A
[Withstand voltage]800 V AC for 1 minute
[Contact resistance]30 mΩ MAX
[Insulation resistance]1000 MΩ MIN
[Operating temperature range]-40℃~+85℃
From: ₹ 16.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / FRS-20 Socket (Round Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin parts
[Materials]LCP (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 275℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Gold plated: 0.75 μm
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN
From: ₹ 48.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PBT4830 Pin Header / PSR-40 Pin (Square Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows / 3 Rows)
HIROSUGI-KEIKI
Resin parts
[Materials]PBT 4830
[Color]Black
[Heat distortion temperature]1.82 MPa: 208℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PBT4830 Pin Header / PSS-42 Pin (Square Pin), 2.54 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Pin header for circuit board.
[Features]
・ Current capacity: 3 A
・ Operating temperature range: -40℃~+105℃
・ Material resin part of body: PBT4830, contact: Brass
・ Insulation resistance: 5000 MΩ MIN (DC 500 V)
・ Contact resistance: 20 mΩ MAX (DC 100 mA)
[Applications]
・ Can be used in a wide range of applications for PCB
・ By using pins and jumpers, it functions as a circuit terminal for reset switches as well as changing circuit settings and switching, and upgrading CPU clock frequencies
From: ₹ 17.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSS-22 Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Main body resin part
[Material] Nylon
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 290°C
[Flammability] UL94V-0 (Material)
Contact
[Material] Brass
[Treatment] Ni substrate gold flash
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 5,000 MΩ min. (500 V DC)
[Contact Resistance] 20 mΩ max. (DC 100 mA)
[Operating Temperature Range] -40°C to +105°C
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Circuit Switching Terminal / JTS JTW Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Contact area
[Materials]Brass
[Finish]Gold plating (Nickel base)
Resin parts
[Materials]PBT (Glass content 30%)
[Color]Black
[Heat distortion temperature]1.82 MPa? 200℃
[UL Standard]UL94V-0 (Material)
Specifications
[Rated current]3 A
[Withstand voltage]800 V AC for 1 minute
[Contact resistance]30 mΩ MAX
[Insulation resistance]1000 MΩ MIN
[Operating temperature range]-40℃~+85℃
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Fixed Type) / MTS Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
From: ₹ 16.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Fixed Type) / MTW Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
From: ₹ 19.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header PRR-20 Pin (Round Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 120.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / PRS-20 Pin (Round Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 104.29 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PBT4830 Pin Header / PSS-41 Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Pin header for circuit board.
[Features]
・ Current capacity: 3 A
・ Operating temperature range: -40℃~+105℃
・ Material resin part of body: PBT4830, contact: Brass
・ Insulation resistance: 5000 MΩ MIN (DC 500 V)
・ Contact resistance: 20 mΩ MAX (DC 100 mA)
[Applications]
・ Can be used in a wide range of applications for PCB
・ By using pins and jumpers, it functions as a circuit terminal for reset switches as well as changing circuit settings and switching, and upgrading CPU clock frequencies
From: ₹ 16.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRM-40 Socket (Round Pin), 2.54 mm Pitch, SMT (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 141.43 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRR-40 Socket (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 78.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRS42-F Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold flash
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 60.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / PRR-70 Pin (Round Pin), 1.27 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 20 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 135.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / PRS-70 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 20 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 67.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header PSL-40 Pin (Square Pin), 2.54 mm Pitch, SMT Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Pin header for circuit board.
[Features]
・ Current capacity: 3 A
・ Operating temperature range: -40℃~+105℃
・ Material resin part of body: Nylon, contact: Brass
・ Insulation resistance: 5000 MΩ MIN (DC 500 V)
・ Contact resistance: 20 mΩ MAX (DC 100 mA)
[Applications]
・ Can be used in a wide range of applications for PCBs
From: ₹ 21.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / FSM-41 Socket (Square Pin), 2.54 mm Pitch, SMT (1 Row)
HIROSUGI-KEIKI
Resin parts
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Phosphor bronze / brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 30.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSM-22 Pin (Square Pin), 2.00 mm Pitch, SMT Straight (2 Rows)
HIROSUGI-KEIKI
Main body resin part
[Material] Nylon
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 290°C
[Flammability] UL94V-0 (Material)
Contact
[Material] Brass
[Treatment] Ni substrate gold flash
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 5,000 MΩ min. (500 V DC)
[Contact Resistance] 20 mΩ max. (DC 100 mA)
[Operating Temperature Range] -40°C to +105°C
From: ₹ 28.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSM-72 Pin (Square Pin), 1.27 mm Pitch, SMT (2 Rows)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 285℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 20.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSR-20 Pin (Square Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
[Product Specifications]
·Current capacity: 1 A
·Insulation resistance: 5000MΩMIN (500 V DC)
·Contact resistance: 20 mΩ MAX (100 mA DC)
·Operating temperature range: -40°C to +105°C
[Materials]
"Main body resin part"
・ Material: Nylon
· Color: black
·Heat distortion temperature: 1.80 MPa: 290°C
·Combustibility: UL94V-0 (material)
"Contact"
·Material: brass
·Treatment: Ni base, flash gold-plating
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Nylon Pin Header / PSS-21 Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
HIROSUGI-KEIKI
Contact part
[Material] Brass
[Treatment] Gold plating (nickel substrate)
Resin part
[Material] PBT (glass content rate 30%)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 200°C
[UL Standard] UL94V-0 (Material)
Specifications
[Current Capacity] 1A
[Withstand Voltage] 600 V AC for 1 min.
[Contact Resistance] 30 mΩ max.
[Insulation Resistance] 1,000 MΩ min.
[Operating Temperature Range] -40°C to +85°C
From: ₹ 16.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Retracting Type) / HTS Pin Socket (Square Pin), 2.54 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Pins
[Current capacity]3 A
[Withstand voltage]800 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Brass gold plated (Nickel base)
Socket
[Current capacity]3 A
[Withstand voltage]500 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Phosphor bronze gold plated (Nickel base)
From: ₹ 17.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stacking Terminal (Retracting Type) / HTW Pin Socket (Square Pin), 2.54 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Pins
[Current capacity]3 A
[Withstand voltage]800 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Brass gold plated (Nickel base)
Socket
[Current capacity]3 A
[Withstand voltage]500 V AC for 1 minute
[Insulation resistance]1000 MΩ MIN
[Contact resistance]30 mΩ MAX
[Operating temperature range]-40℃~+85℃
[Resin section material]PBT (Glass content 30%)
[Heat distortion temperature]1.82 MPa: 200℃
[UL Standard]UL94V-0 (Material)
[contact]Phosphor bronze gold plated (Nickel base)
From: ₹ 27.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header FRM-20 Socket (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 282.86 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / FRL-20 Socket (Round Pin), 2.00 mm Pitch, SMT Right Angle (1 Row)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 182.86 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / FRR-20 Socket (Round Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 141.43 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / PRL-20 Pin (Round Pin), 2.00 mm Pitch, SMT Right Angle (1 Row)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 120.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
LCP Product, Pin Header / PRM-20 Pin (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] LCP (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 275°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 254.29 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PBT4830 Pin Header / PSS-43 Pin (Square Pin), 2.54 mm Pitch, Straight (3 Rows)
HIROSUGI-KEIKI
Resin parts
[Materials]PBT 4830
[Color]Black
[Heat distortion temperature]1.82 MPa: 208℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃
From: ₹ 19.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product Pin Header / FRL-41 Socket (Round Pin), 2.54 mm Pitch, SMT Right Angle (1 Row)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 95.71 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRR-70 Socket (Round Pin), 1.27 mm Pitch, Right Angle (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.82 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 20 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 500 Vrms min.
From: ₹ 90.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRS-41 Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Resin parts
[Materials]PCT (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 255℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Gold plated: 0.75 μm
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN
From: ₹ 39.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRS41-F Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row)
HIROSUGI-KEIKI
Resin parts
[Materials]PCT (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 255℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN
From: ₹ 32.00 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRS-42 Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Sleeve
[Material] CuZn36Pb3 (C36000)
[Treatment] Pure tin plating
Contact
[Material] Beryllium copper (C17200)
[Treatment] Gold plating 0.75 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 125.71 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / FRS-70 Socket (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows)
HIROSUGI-KEIKI
Resin parts
[Materials]PCT (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.82 MPa: 255℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Gold plated: 0.75 μm
Specifications
[Current capacity]1 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]20 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]500 Vrms MIN
From: ₹ 125.71 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
PCT Product, Pin Header / PRL-40 Pin (Round Pin), 2.54 mm Pitch, SMT (1 Row)
HIROSUGI-KEIKI
Resin part
[Material] PCT (Glass encapsulated thermoplastic resin polyester)
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 255°C
[Flammability] UL94V-0 (Material)
Pin
[Material] CuZn36Pb3 (C36000)
[Treatment] Gold plating 0.25 μm
Specifications
[Current Capacity] 3 A
[Insulation Resistance] 10,000 MΩ min. (500 V AC)
[Contact Resistance] 10 mΩ max.
[Operating Temperature Range] -55°C to +125°C
[Withstand Voltage] 1,000 Vrms min.
From: ₹ 97.14 |
---|
Days to Ship: 19 Day(s) or more |
Brand |
---|
Product Series |
From |
Days to Ship |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI | HIROSUGI-KEIKI |
Product Series | Nylon Pin Header / FSM-72 Socket (Square Pin), 1.27 mm Pitch, SMT (2 Rows) | Nylon Pin Header / PSL-20 Pin (Square Pin), 2.00 mm Pitch, SMT Right Angle (1 Row / 2 Rows) | PCT Product, Pin Header / PRR-40 Pin (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows) | Nylon Pin Header / FSM-20 Socket (Square Pin), 2.00 mm Pitch, SMT Type (1 Row / 2 Rows) | Stacking Terminal (Fixed Type) / MTW Pin (Square Pin), 2.54 mm Pitch, Straight (2 Rows) | Nylon Product, Pin Header / PSS-71 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row) | Stacking Terminal (Fixed Type) / MTS Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row) | LCP Product, Pin Header / FRS-20 Socket (Round Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows) | PBT4830 Pin Header / PSR-40 Pin (Square Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows / 3 Rows) | PBT4830 Pin Header / PSS-42 Pin (Square Pin), 2.54 mm Pitch, Straight (2 Rows) | Nylon Pin Header / PSS-22 Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows) | Circuit Switching Terminal / JTS JTW Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row / 2 Rows) | Stacking Terminal (Fixed Type) / MTS Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row) | Stacking Terminal (Fixed Type) / MTW Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows) | LCP Product, Pin Header PRR-20 Pin (Round Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows) | LCP Product, Pin Header / PRS-20 Pin (Round Pin), 2.00 mm Pitch, Straight (1 Row / 2 Rows) | PBT4830 Pin Header / PSS-41 Pin (Square Pin), 2.54 mm Pitch, Straight (1 Row) | PCT Product, Pin Header / FRM-40 Socket (Round Pin), 2.54 mm Pitch, SMT (1 Row / 2 Rows) | PCT Product, Pin Header / FRR-40 Socket (Round Pin), 2.54 mm Pitch, Right Angle (1 Row / 2 Rows) | PCT Product, Pin Header / FRS42-F Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows) | PCT Product, Pin Header / PRR-70 Pin (Round Pin), 1.27 mm Pitch, Right Angle (1 Row / 2 Rows) | PCT Product, Pin Header / PRS-70 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows) | Nylon Pin Header PSL-40 Pin (Square Pin), 2.54 mm Pitch, SMT Right Angle (1 Row / 2 Rows) | Nylon Pin Header / FSM-41 Socket (Square Pin), 2.54 mm Pitch, SMT (1 Row) | Nylon Pin Header / PSM-22 Pin (Square Pin), 2.00 mm Pitch, SMT Straight (2 Rows) | Nylon Pin Header / PSM-72 Pin (Square Pin), 1.27 mm Pitch, SMT (2 Rows) | Nylon Pin Header / PSR-20 Pin (Square Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows) | Nylon Pin Header / PSS-21 Pin (Square Pin), 2.00 mm Pitch, Straight (1 Row) | Stacking Terminal (Retracting Type) / HTS Pin Socket (Square Pin), 2.54 mm Pitch, Straight (1 Row) | Stacking Terminal (Retracting Type) / HTW Pin Socket (Square Pin), 2.54 mm Pitch, Straight (2 Rows) | LCP Product, Pin Header FRM-20 Socket (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows) | LCP Product, Pin Header / FRL-20 Socket (Round Pin), 2.00 mm Pitch, SMT Right Angle (1 Row) | LCP Product, Pin Header / FRR-20 Socket (Round Pin), 2.00 mm Pitch, Right Angle (1 Row / 2 Rows) | LCP Product, Pin Header / PRL-20 Pin (Round Pin), 2.00 mm Pitch, SMT Right Angle (1 Row) | LCP Product, Pin Header / PRM-20 Pin (Round Pin), 2.00 mm Pitch, SMT Straight (1 Row / 2 Rows) | PBT4830 Pin Header / PSS-43 Pin (Square Pin), 2.54 mm Pitch, Straight (3 Rows) | PCT Product Pin Header / FRL-41 Socket (Round Pin), 2.54 mm Pitch, SMT Right Angle (1 Row) | PCT Product, Pin Header / FRR-70 Socket (Round Pin), 1.27 mm Pitch, Right Angle (1 Row / 2 Rows) | PCT Product, Pin Header / FRS-41 Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row) | PCT Product, Pin Header / FRS41-F Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row) | PCT Product, Pin Header / FRS-42 Socket (Round Pin), 2.54 mm Pitch, Straight (2 Rows) | PCT Product, Pin Header / FRS-70 Socket (Round Pin), 1.27 mm Pitch, Straight (1 Row / 2 Rows) | PCT Product, Pin Header / PRL-40 Pin (Round Pin), 2.54 mm Pitch, SMT (1 Row) | ||
From | ₹ 35.00 | ₹ 21.00 | ₹ 21.00 | ₹ 57.00 | ₹ 32.00 | ₹ 20.00 | ₹ 13.00 | ₹ 16.00 | ₹ 48.00 | ₹ 17.00 | ₹ 17.00 | ₹ 17.00 | ₹ 17.00 | ₹ 16.00 | ₹ 19.00 | ₹ 120.00 | ₹ 104.29 | ₹ 16.00 | ₹ 141.43 | ₹ 78.00 | ₹ 60.00 | ₹ 135.00 | ₹ 67.00 | ₹ 21.00 | ₹ 30.00 | ₹ 28.00 | ₹ 20.00 | ₹ 17.00 | ₹ 17.00 | ₹ 16.00 | ₹ 17.00 | ₹ 27.00 | ₹ 282.86 | ₹ 182.86 | ₹ 141.43 | ₹ 120.00 | ₹ 254.29 | ₹ 19.00 | ₹ 95.71 | ₹ 90.00 | ₹ 39.00 | ₹ 32.00 | ₹ 125.71 | ₹ 125.71 | ₹ 97.14 |
Days to Ship | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 5 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 5 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more | 19 Day(s) or more |