(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nylon Product, Pin Header / PSS-71 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row)

Nylon Product, Pin Header / PSS-71 Pin (Round Pin), 1.27 mm Pitch, Straight (1 Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin part of body
[Materials]Nylon
[Color]Black
[Heat distortion temperature]1.80 MPa: 290℃
[Combustibility]UL94V-0 (Material)
Contact
[Materials]Brass
[Finish]Ni base, flash gold-plating
Specifications
[Current capacity]1 A
[Insulation resistance]5000 MΩ MIN (DC 500 V)
[Contact resistance]20 mΩ MAX (DC 100 mA)
[Operating temperature range]-40℃~+105℃

 
Part Number
PSS-710102-02
PSS-710102-03
PSS-710102-04
PSS-710102-05
PSS-710102-07
PSS-710102-08
PSS-710102-09
PSS-710102-10
PSS-710102-20
PSS-710103-02
PSS-710103-03
PSS-710103-04
PSS-710103-05
PSS-710103-07
PSS-710103-09
PSS-710103-10
PSS-710103-20
PSS-710105-02
PSS-710105-03
PSS-710105-04
PSS-710105-05
PSS-710105-06
PSS-710105-07
PSS-710105-08
PSS-710105-09
PSS-710105-10
PSS-710105-20
PSS-710152-02
PSS-710152-03
PSS-710152-04
PSS-710152-05
PSS-710152-06
PSS-710152-07
PSS-710152-08
PSS-710152-09
PSS-710152-10
PSS-710152-20
PSS-710153-02
PSS-710153-03
PSS-710153-04
PSS-710153-05
PSS-710153-06
PSS-710153-07
PSS-710153-08
PSS-710153-09
PSS-710153-10
PSS-710153-20
PSS-710155-02
PSS-710155-03
PSS-710155-04
PSS-710155-05
PSS-710155-06
PSS-710155-07
PSS-710155-08
PSS-710155-09
PSS-710155-10
PSS-710155-20
PSS-710253-02
PSS-710253-03
PSS-710253-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Pin dimensions on connection side
(mm)

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021□0.4 × 1.8

₹ 15.00

50 Piece(s) 19 Day(s) or more 1031□0.4 × 1.8

₹ 17.00

50 Piece(s) 19 Day(s) or more 1041□0.4 × 1.8

₹ 17.00

50 Piece(s) 19 Day(s) or more 1051□0.4 × 1.8

₹ 21.00

50 Piece(s) 19 Day(s) or more 1071□0.4 × 1.8

₹ 23.00

50 Piece(s) 19 Day(s) or more 1081□0.4 × 1.8

₹ 26.00

50 Piece(s) 19 Day(s) or more 1091□0.4 × 1.8

₹ 27.00

50 Piece(s) 19 Day(s) or more 10101□0.4 × 1.8

₹ 42.00

50 Piece(s) 19 Day(s) or more 10201□0.4 × 1.8

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021□0.4 × 3

₹ 15.00

50 Piece(s) 19 Day(s) or more 1031□0.4 × 3

₹ 16.00

50 Piece(s) 19 Day(s) or more 1041□0.4 × 3

₹ 17.00

50 Piece(s) 19 Day(s) or more 1051□0.4 × 3

₹ 20.00

50 Piece(s) 19 Day(s) or more 1071□0.4 × 3

₹ 23.00

50 Piece(s) 19 Day(s) or more 1091□0.4 × 3

₹ 24.00

50 Piece(s) 19 Day(s) or more 10101□0.4 × 3

₹ 38.00

50 Piece(s) 19 Day(s) or more 10201□0.4 × 3

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021□0.4 × 4.5

₹ 16.00

50 Piece(s) 19 Day(s) or more 1031□0.4 × 4.5

₹ 17.00

50 Piece(s) 19 Day(s) or more 1041□0.4 × 4.5

₹ 20.00

50 Piece(s) 19 Day(s) or more 1051□0.4 × 4.5

₹ 23.00

50 Piece(s) 19 Day(s) or more 1061□0.4 × 4.5

₹ 23.00

50 Piece(s) 19 Day(s) or more 1071□0.4 × 4.5

₹ 26.00

50 Piece(s) 19 Day(s) or more 1081□0.4 × 4.5

₹ 28.00

50 Piece(s) 19 Day(s) or more 1091□0.4 × 4.5

₹ 30.00

50 Piece(s) 19 Day(s) or more 10101□0.4 × 4.5

₹ 49.00

50 Piece(s) 19 Day(s) or more 10201□0.4 × 4.5

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021.5□0.4 × 1.8

₹ 15.00

50 Piece(s) 19 Day(s) or more 1031.5□0.4 × 1.8

₹ 17.00

50 Piece(s) 19 Day(s) or more 1041.5□0.4 × 1.8

₹ 17.00

50 Piece(s) 19 Day(s) or more 1051.5□0.4 × 1.8

₹ 20.00

50 Piece(s) 19 Day(s) or more 1061.5□0.4 × 1.8

₹ 21.00

50 Piece(s) 19 Day(s) or more 1071.5□0.4 × 1.8

₹ 23.00

50 Piece(s) 19 Day(s) or more 1081.5□0.4 × 1.8

₹ 26.00

50 Piece(s) 19 Day(s) or more 1091.5□0.4 × 1.8

₹ 27.00

50 Piece(s) 19 Day(s) or more 10101.5□0.4 × 1.8

₹ 42.00

50 Piece(s) 19 Day(s) or more 10201.5□0.4 × 1.8

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021.5□0.4 × 3

₹ 15.00

50 Piece(s) 19 Day(s) or more 1031.5□0.4 × 3

₹ 17.00

50 Piece(s) 19 Day(s) or more 1041.5□0.4 × 3

₹ 17.00

50 Piece(s) 19 Day(s) or more 1051.5□0.4 × 3

₹ 20.00

50 Piece(s) 19 Day(s) or more 1061.5□0.4 × 3

₹ 21.00

50 Piece(s) 19 Day(s) or more 1071.5□0.4 × 3

₹ 23.00

50 Piece(s) 19 Day(s) or more 1081.5□0.4 × 3

₹ 24.00

50 Piece(s) 19 Day(s) or more 1091.5□0.4 × 3

₹ 27.00

50 Piece(s) 19 Day(s) or more 10101.5□0.4 × 3

₹ 42.00

50 Piece(s) 19 Day(s) or more 10201.5□0.4 × 3

₹ 13.00

50 Piece(s) 19 Day(s) or more 1021.5□0.4 × 4.5

₹ 16.00

50 Piece(s) 19 Day(s) or more 1031.5□0.4 × 4.5

₹ 17.00

50 Piece(s) 19 Day(s) or more 1041.5□0.4 × 4.5

₹ 20.00

50 Piece(s) 19 Day(s) or more 1051.5□0.4 × 4.5

₹ 23.00

50 Piece(s) 19 Day(s) or more 1061.5□0.4 × 4.5

₹ 24.00

50 Piece(s) 19 Day(s) or more 1071.5□0.4 × 4.5

₹ 27.00

50 Piece(s) 19 Day(s) or more 1081.5□0.4 × 4.5

₹ 28.00

50 Piece(s) 19 Day(s) or more 1091.5□0.4 × 4.5

₹ 30.00

50 Piece(s) 19 Day(s) or more 10101.5□0.4 × 4.5

₹ 50.00

50 Piece(s) 19 Day(s) or more 10201.5□0.4 × 4.5

₹ 13.00

50 Piece(s) 19 Day(s) or more 1022.5□0.4 × 3

₹ 15.00

50 Piece(s) 19 Day(s) or more 1032.5□0.4 × 3

₹ 17.00

50 Piece(s) 19 Day(s) or more 1042.5□0.4 × 3

Loading...

Basic Information

Pin arrangement 1 Fitting direction Straight Sales unit Single item