(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

PCT Product, Pin Header / FRS41-F Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row)

PCT Product, Pin Header / FRS41-F Socket (Round Pin), 2.54 mm Pitch, Straight (1 Row)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin parts
[Materials]PCT (Glass-filled thermoplastic resin polyester)
[Color]Black
[Heat distortion temperature]1.80 MPa: 255℃
[Combustibility]UL94V-0 (Material)
Sleeve
[Materials]CuZn36Pb3 (C36000)
[Finish]Pure tin plating
Contact
[Materials]Beryllium copper (C17200)
[Finish]Flash gold-plating
Specifications
[Current capacity]3 A
[Insulation resistance]10000 MΩ MIN (500 Vac)
[Contact resistance]10 mΩ MAX
[Operating temperature range]-55℃~ +125℃
[Withstand voltage]1,000 Vrms MIN

 
Part Number
FRS41024-02F
FRS41024-03F
FRS41024-04F
FRS41024-05F
FRS41024-06F
FRS41024-07F
FRS41024-08F
FRS41024-09F
FRS41024-10F
FRS41024-11F
FRS41024-12F
FRS41024-13F
FRS41024-14F
FRS41024-15F
FRS41024-16F
FRS41024-17F
FRS41024-18F
FRS41024-19F
FRS41024-20F
FRS41029-02F
FRS41029-03F
FRS41029-04F
FRS41029-05F
FRS41029-06F
FRS41029-07F
FRS41029-08F
FRS41029-09F
FRS41029-10F
FRS41029-11F
FRS41029-12F
FRS41029-13F
FRS41029-14F
FRS41029-15F
FRS41029-16F
FRS41029-17F
FRS41029-18F
FRS41029-19F
FRS41029-20F
FRS41031-02F
FRS41031-03F
FRS41031-04F
FRS41031-05F
FRS41031-06F
FRS41031-07F
FRS41031-08F
FRS41031-09F
FRS41031-10F
FRS41031-11F
FRS41031-12F
FRS41031-13F
FRS41031-14F
FRS41031-15F
FRS41031-16F
FRS41031-17F
FRS41031-18F
FRS41031-19F
FRS41031-20F
FRS41041-02F
FRS41041-03F
FRS41041-04F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Pin dimensions on connection side
(mm)

₹ 37.00

50 Piece(s) 19 Day(s) or more 1022.41ø0.47

₹ 50.00

50 Piece(s) 19 Day(s) or more 1032.41ø0.47

₹ 60.00

50 Piece(s) 19 Day(s) or more 1042.41ø0.47

₹ 72.00

50 Piece(s) 19 Day(s) or more 1052.41ø0.47

₹ 89.00

50 Piece(s) 19 Day(s) or more 1062.41ø0.47

₹ 104.00

50 Piece(s) 19 Day(s) or more 1072.41ø0.47

₹ 115.00

50 Piece(s) 19 Day(s) or more 1082.41ø0.47

₹ 130.00

50 Piece(s) 19 Day(s) or more 1092.41ø0.47

₹ 146.00

50 Piece(s) 19 Day(s) or more 10102.41ø0.47

₹ 150.00

50 Piece(s) 19 Day(s) or more 10112.41ø0.47

₹ 155.00

50 Piece(s) 19 Day(s) or more 10122.41ø0.47

₹ 161.00

50 Piece(s) 19 Day(s) or more 10132.41ø0.47

₹ 166.00

50 Piece(s) 19 Day(s) or more 10142.41ø0.47

₹ 170.00

50 Piece(s) 19 Day(s) or more 10152.41ø0.47

₹ 175.00

50 Piece(s) 19 Day(s) or more 10162.41ø0.47

₹ 180.00

50 Piece(s) 19 Day(s) or more 10172.41ø0.47

₹ 184.00

50 Piece(s) 19 Day(s) or more 10182.41ø0.47

₹ 190.00

50 Piece(s) 19 Day(s) or more 10192.41ø0.47

₹ 194.00

50 Piece(s) 19 Day(s) or more 10202.41ø0.47

₹ 72.00

50 Piece(s) 19 Day(s) or more 1022.95ø0.76

₹ 100.00

50 Piece(s) 19 Day(s) or more 1032.95ø0.76

₹ 128.00

50 Piece(s) 19 Day(s) or more 1042.95ø0.76

₹ 152.00

50 Piece(s) 19 Day(s) or more 1052.95ø0.76

₹ 181.00

50 Piece(s) 19 Day(s) or more 1062.95ø0.76

₹ 210.00

50 Piece(s) 19 Day(s) or more 1072.95ø0.76

₹ 239.00

50 Piece(s) 19 Day(s) or more 1082.95ø0.76

₹ 266.00

50 Piece(s) 19 Day(s) or more 1092.95ø0.76

₹ 292.00

50 Piece(s) 19 Day(s) or more 10102.95ø0.76

₹ 310.00

50 Piece(s) 19 Day(s) or more 10112.95ø0.76

₹ 328.00

50 Piece(s) 19 Day(s) or more 10122.95ø0.76

₹ 347.00

50 Piece(s) 19 Day(s) or more 10132.95ø0.76

₹ 365.00

50 Piece(s) 19 Day(s) or more 10142.95ø0.76

₹ 383.00

50 Piece(s) 19 Day(s) or more 10152.95ø0.76

₹ 402.00

50 Piece(s) 19 Day(s) or more 10162.95ø0.76

₹ 420.00

50 Piece(s) 19 Day(s) or more 10172.95ø0.76

₹ 438.00

50 Piece(s) 19 Day(s) or more 10182.95ø0.76

₹ 456.00

50 Piece(s) 19 Day(s) or more 10192.95ø0.76

₹ 475.00

50 Piece(s) 19 Day(s) or more 10202.95ø0.76

₹ 32.00

50 Piece(s) 19 Day(s) or more 1023.14ø0.47

₹ 50.00

50 Piece(s) 19 Day(s) or more 1033.14ø0.47

₹ 60.00

50 Piece(s) 19 Day(s) or more 1043.14ø0.47

₹ 72.00

50 Piece(s) 19 Day(s) or more 1053.14ø0.47

₹ 89.00

50 Piece(s) 19 Day(s) or more 1063.14ø0.47

₹ 104.00

50 Piece(s) 19 Day(s) or more 1073.14ø0.47

₹ 115.00

50 Piece(s) 19 Day(s) or more 1083.14ø0.47

₹ 130.00

50 Piece(s) 19 Day(s) or more 1093.14ø0.47

₹ 146.00

50 Piece(s) 19 Day(s) or more 10103.14ø0.47

₹ 150.00

50 Piece(s) 19 Day(s) or more 10113.14ø0.47

₹ 155.00

50 Piece(s) 19 Day(s) or more 10123.14ø0.47

₹ 161.00

50 Piece(s) 19 Day(s) or more 10133.14ø0.47

₹ 166.00

50 Piece(s) 19 Day(s) or more 10143.14ø0.47

₹ 170.00

50 Piece(s) 19 Day(s) or more 10153.14ø0.47

₹ 175.00

50 Piece(s) 19 Day(s) or more 10163.14ø0.47

₹ 180.00

50 Piece(s) 19 Day(s) or more 10173.14ø0.47

₹ 184.00

50 Piece(s) 19 Day(s) or more 10183.14ø0.47

₹ 190.00

50 Piece(s) 19 Day(s) or more 10193.14ø0.47

₹ 194.00

50 Piece(s) 19 Day(s) or more 10203.14ø0.47

₹ 42.00

50 Piece(s) 19 Day(s) or more 1024.1ø0.47

₹ 53.00

50 Piece(s) 19 Day(s) or more 1034.1ø0.47

₹ 66.00

50 Piece(s) 19 Day(s) or more 1044.1ø0.47

Loading...

Basic Information

Pin arrangement 1 Fitting direction Straight Sales unit Single item