(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Nylon Pin Header / PSS-22 Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows)

Nylon Pin Header / PSS-22 Pin (Square Pin), 2.00 mm Pitch, Straight (2 Rows)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Main body resin part
[Material] Nylon
[Color] Black
[Thermal Deformation Temperature] 1.80 MPa, 290°C
[Flammability] UL94V-0 (Material)
Contact
[Material] Brass
[Treatment] Ni substrate gold flash
Specifications
[Current Capacity] 1 A
[Insulation Resistance] 5,000 MΩ min. (500 V DC)
[Contact Resistance] 20 mΩ max. (DC 100 mA)
[Operating Temperature Range] -40°C to +105°C

 
Part Number
PSS-220153-02
PSS-220153-03
PSS-220153-04
PSS-220153-05
PSS-220153-06
PSS-220153-07
PSS-220153-08
PSS-220153-09
PSS-220153-10
PSS-220153-11
PSS-220153-12
PSS-220153-13
PSS-220153-14
PSS-220153-15
PSS-220153-16
PSS-220153-17
PSS-220153-18
PSS-220153-19
PSS-220153-20
PSS-220153-21
PSS-220153-22
PSS-220153-23
PSS-220153-24
PSS-220153-25
PSS-220153-26
PSS-220153-27
PSS-220153-28
PSS-220153-29
PSS-220153-30
PSS-220153-31
PSS-220153-32
PSS-220153-33
PSS-220153-34
PSS-220153-35
PSS-220153-36
PSS-220153-37
PSS-220153-38
PSS-220153-39
PSS-220153-40
PSS-220154-02
PSS-220154-03
PSS-220154-04
PSS-220154-05
PSS-220154-06
PSS-220154-07
PSS-220154-08
PSS-220154-09
PSS-220154-10
PSS-220154-11
PSS-220154-12
PSS-220154-13
PSS-220154-14
PSS-220154-15
PSS-220154-16
PSS-220154-17
PSS-220154-18
PSS-220154-19
PSS-220154-20
PSS-220154-21
PSS-220154-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of pins Height
(mm)
Detailed type

₹ 17.00

50 Piece(s) 20 Day(s) or more 1041.5Stacking fixed type

₹ 20.00

50 Piece(s) 20 Day(s) or more 1061.5Stacking fixed type

₹ 21.00

50 Piece(s) 20 Day(s) or more 1081.5Stacking fixed type

₹ 23.00

50 Piece(s) 20 Day(s) or more 10101.5Stacking fixed type

₹ 24.00

50 Piece(s) 20 Day(s) or more 10121.5Stacking fixed type

₹ 27.00

50 Piece(s) 20 Day(s) or more 10141.5Stacking fixed type

₹ 28.00

50 Piece(s) 19 Day(s) or more 10161.5Stacking fixed type

₹ 30.00

50 Piece(s) 20 Day(s) or more 10181.5Stacking fixed type

₹ 31.00

50 Piece(s) 19 Day(s) or more 10201.5Stacking fixed type

₹ 34.00

50 Piece(s) 19 Day(s) or more 10221.5Stacking fixed type

₹ 34.00

50 Piece(s) 19 Day(s) or more 10241.5Stacking fixed type

₹ 35.00

50 Piece(s) 19 Day(s) or more 10261.5Stacking fixed type

₹ 38.00

50 Piece(s) 20 Day(s) or more 10281.5Stacking fixed type

₹ 39.00

50 Piece(s) 19 Day(s) or more 10301.5Stacking fixed type

₹ 41.00

50 Piece(s) 20 Day(s) or more 10321.5Stacking fixed type

₹ 42.00

50 Piece(s) 19 Day(s) or more 10341.5Stacking fixed type

₹ 45.00

50 Piece(s) 20 Day(s) or more 10361.5Stacking fixed type

₹ 45.00

50 Piece(s) 20 Day(s) or more 10381.5Stacking fixed type

₹ 48.00

50 Piece(s) 20 Day(s) or more 10401.5Stacking fixed type

₹ 55.00

50 Piece(s) 20 Day(s) or more 10421.5Stacking fixed type

₹ 56.00

50 Piece(s) 20 Day(s) or more 10441.5Stacking fixed type

₹ 57.00

50 Piece(s) 20 Day(s) or more 10461.5Stacking fixed type

₹ 60.00

50 Piece(s) 20 Day(s) or more 10481.5Stacking fixed type

₹ 61.00

50 Piece(s) 20 Day(s) or more 10501.5Stacking fixed type

₹ 61.00

50 Piece(s) 20 Day(s) or more 10521.5Stacking fixed type

₹ 64.00

50 Piece(s) 19 Day(s) or more 10541.5Stacking fixed type

₹ 66.00

50 Piece(s) 20 Day(s) or more 10561.5Stacking fixed type

₹ 67.00

50 Piece(s) 20 Day(s) or more 10581.5Stacking fixed type

₹ 68.00

50 Piece(s) 20 Day(s) or more 10601.5Stacking fixed type

₹ 71.00

50 Piece(s) 20 Day(s) or more 10621.5Stacking fixed type

₹ 72.00

50 Piece(s) 20 Day(s) or more 10641.5Stacking fixed type

₹ 74.00

50 Piece(s) 19 Day(s) or more 10661.5Stacking fixed type

₹ 75.00

50 Piece(s) 20 Day(s) or more 10681.5Stacking fixed type

₹ 78.00

50 Piece(s) 20 Day(s) or more 10701.5Stacking fixed type

₹ 78.00

50 Piece(s) 20 Day(s) or more 10721.5Stacking fixed type

₹ 81.00

50 Piece(s) 19 Day(s) or more 10741.5Stacking fixed type

₹ 82.00

50 Piece(s) 20 Day(s) or more 10761.5Stacking fixed type

₹ 84.00

50 Piece(s) 20 Day(s) or more 10781.5Stacking fixed type

₹ 79.00

50 Piece(s) 20 Day(s) or more 10801.5Stacking fixed type

₹ 17.00

50 Piece(s) 20 Day(s) or more 1041.5Circuit switching type

₹ 20.00

50 Piece(s) 20 Day(s) or more 1061.5Circuit switching type

₹ 21.00

50 Piece(s) 19 Day(s) or more 1081.5Circuit switching type

₹ 23.00

50 Piece(s) 20 Day(s) or more 10101.5Circuit switching type

₹ 24.00

50 Piece(s) 19 Day(s) or more 10121.5Circuit switching type

₹ 26.00

50 Piece(s) 19 Day(s) or more 10141.5Circuit switching type

₹ 27.00

50 Piece(s) 19 Day(s) or more 10161.5Circuit switching type

₹ 28.00

50 Piece(s) 20 Day(s) or more 10181.5Circuit switching type

₹ 30.00

50 Piece(s) 19 Day(s) or more 10201.5Circuit switching type

₹ 31.00

50 Piece(s) 20 Day(s) or more 10221.5Circuit switching type

₹ 34.00

50 Piece(s) 19 Day(s) or more 10241.5Circuit switching type

₹ 34.00

50 Piece(s) 20 Day(s) or more 10261.5Circuit switching type

₹ 35.00

50 Piece(s) 20 Day(s) or more 10281.5Circuit switching type

₹ 38.00

50 Piece(s) 20 Day(s) or more 10301.5Circuit switching type

₹ 39.00

50 Piece(s) 19 Day(s) or more 10321.5Circuit switching type

₹ 39.00

50 Piece(s) 20 Day(s) or more 10341.5Circuit switching type

₹ 42.00

50 Piece(s) 19 Day(s) or more 10361.5Circuit switching type

₹ 43.00

50 Piece(s) 20 Day(s) or more 10381.5Circuit switching type

₹ 45.00

50 Piece(s) 20 Day(s) or more 10401.5Circuit switching type

₹ 52.00

50 Piece(s) 19 Day(s) or more 10421.5Circuit switching type

₹ 53.00

50 Piece(s) 19 Day(s) or more 10441.5Circuit switching type

Loading...

Basic Information

Pin arrangement 2 Fitting direction Straight Sales unit Single item