(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Conveyor
coupon-discount
free ground delivery
buy now pay later
refer earn

MISUMI India Significantly Reduces Design-to-Assembly Time by Streamlining the Entire Process

Purchasing conveyor belts from MISUMI India significantly reduces design-to-assembly time by streamlining the entire process. Traditional in-house design and assembly can take up to 119 hours, involving multiple design, purchasing, and coordination steps. With MISUMI’s ready-to-select conveyor solutions, the same process can be completed in approximately 4 hours. Instant access to CAD data and a simple online ordering system eliminate unnecessary delays. This results in faster project completion and improved overall efficiency.

reliable configurable conveyor solutions

Reliable, Configurable Conveyor Solutions from MISUMI India

MISUMI India offers a wide range of Belt Conveyors under the Automation Components category, designed to support smooth, stable, and efficient material handling across manufacturing and assembly lines. With extensive configuration options, MISUMI belt conveyors can be precisely selected to match your application requirements—reducing design time, improving productivity, and ensuring long-term operational reliability.

Whether you need conveyors for lightweight parts transfer, assembly processes, or continuous material flow, MISUMI provides flexible solutions backed by high-quality engineering and dependable supply.

reliable configurable conveyor solutions

Head Drive Belt Conveyors

Head Drive Belt Conveyors use a drive unit positioned at the discharge end to provide strong traction and stable material flow. This design supports higher loads, smooth start–stop operation, and efficient conveying—making it suitable for longer conveyor lengths and demanding automation applications.

Center Drive Belt Conveyors

Center Drive Belt Conveyors feature a centrally positioned drive unit for balanced power transmission and smooth, stable conveyance. This design minimizes belt tension variation, reduces wear, and ensures reliable operation—making it ideal for compact layouts, precise material handling, and automation-focused production lines.

Multi-Track Head Drive Belt Conveyor

Multi-Track Head Drive Belt Conveyor enables stable, high-efficiency conveyance of multiple workpieces using a head-mounted drive system. It delivers consistent belt speed, reliable traction, and smooth start–stop operation across all tracks—making it ideal for synchronized, high-throughput automation and material handling applications.

Multi-Track Center Drive Belt Conveyor

Multi-Track Center Drive Belt Conveyor is designed for efficient parallel conveyance of multiple workpieces. With a centrally driven mechanism, it ensures synchronized belt movement, stable tracking, and consistent speed across all lanes—ideal for high-throughput automation lines requiring precision, compact design, and reliable multi-item handling.

Inside Drive Belt
Conveyor

Inside Drive Belt Conveyor features a compact, space-saving design with the drive mechanism housed within the conveyor frame. It ensures smooth, stable material transfer with reduced belt slippage, lower maintenance, and clean integration—ideal for automation lines requiring reliability, precision, and efficient use of installation space.

meandering prevention

Maintaining accurate belt alignment is critical for stable conveyor performance and reduced maintenance. MISUMI belt conveyors offer dedicated meandering prevention solutions to ensure smooth, reliable operation even under continuous or uneven load conditions.

With Meandering Prevention Crosspiece

The meandering prevention crosspiece mechanically guides the belt and supports stable tracking during operation. By restricting lateral belt movement, it helps prevent edge wear, reduces the risk of belt deviation, and ensures consistent conveyance accuracy. This option is especially effective in applications with frequent start–stop cycles or varying load positions.

Pulley Crowned for Meandering Prevention

In this design, the drive or idler pulley is crowned (slightly raised at the center) to naturally guide the belt toward the center during rotation. The crowned pulley improves self-centering performance, minimizes belt wandering, and reduces the need for manual adjustments—making it ideal for long-running, low-maintenance conveyor systems.

Why Choose MISUMI for Conveyors?

MISUMI conveyors are engineered to deliver smooth material flow, high accuracy, and dependable performance across automation lines, assembly systems, and manufacturing environments.

🔧

Easy Online Selection & Custom Configuration

Quickly select and configure belt, roller, and modular conveyors with flexible sizes and drive options—saving design and procurement time.

📦

No Minimum Order Quantity (MOQ)

Order exactly what you need—from a single conveyor to complete line setups—without excess inventory, ideal for prototypes and small-batch production.

📑

Instant Quotation & Transparent Pricing

Get real-time pricing, availability, and lead times during selection. No hidden costs—complete visibility for better project planning and budgeting.

⚙️

Designed for Automation & Reliability

Smooth-running belts/rollers, and modular expandability ensure long service life and seamless integration into automated systems.

👩🏻‍💻

Talk to our Customer Support Team

Confused about the right motor? Our experts guide you to the perfect match for maximum performance and efficiency!

📞 +91-124-468-8800 | ✉️ cs@misumi.co.in

Chat with us on WhatsApp

Reach our technical and customer support teams directly on WhatsApp for product details, pricing, or order status — anytime, anywhere.

whatsapp-qr whatsapp-icon