(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.
Fixed Type Shock Absorbers

Fixed Type Shock Absorbers : The Simple Upgrade That Can Improve Machine Reliability and Productivity

Categories:

Shock Absorbers

Publish Date: 19 June 2026

In modern industrial machinery, managing impact forces is critical for maintaining equipment reliability, improving productivity, and extending machine life. Every time a moving component stops, changes direction, or reaches the end of its stroke, kinetic energy is generated. Without proper energy absorption, this impact can lead to excessive vibration, increased noise, component wear, misalignment, and premature equipment failure.

This is where Shock Absorbers Fixed Type play an essential role. These compact hydraulic devices are designed to absorb and dissipate impact energy in a controlled manner, ensuring smooth deceleration of moving loads. Unlike adjustable shock absorbers that require manual tuning, fixed type shock absorbers are engineered with predetermined damping characteristics, making them simple to install, highly reliable, and suitable for a wide range of industrial applications.

This guide explores the working principles, types, applications, selection criteria, and advantages of Shock Absorbers Fixed Type, with a particular focus on the products available through MISUMI India’s industrial automation platform.

Amazon voucher

What Are Shock Absorbers Fixed Type?

A fixed type shock absorber is a hydraulic energy absorption device designed to decelerate moving objects smoothly and safely. It converts kinetic energy generated during impact into thermal energy through controlled hydraulic resistance.

Unlike adjustable models, fixed type shock absorbers are factory-configured with specific damping characteristics. This eliminates the need for manual adjustment and simplifies installation, making them particularly suitable for standardized machinery and repetitive motion applications.

Fixed type shock absorbers are commonly used in:

  • Automated production equipment
  • Material handling systems
  • Pneumatic cylinder applications
  • Packaging machinery
  • Assembly systems
  • Conveyor equipment
  • Robotics and automation cells
  • Industrial transfer mechanisms

Their primary purpose is to prevent sudden impacts that could damage equipment or affect process accuracy.

Best Practices for Installation

How Fixed Type Shock Absorbers Work

The operating principle is relatively simple yet highly effective.

When a moving load contacts the piston rod:

  1. The piston moves into the shock absorber body.
  2. Hydraulic oil inside the unit is forced through precisely engineered internal orifices.
  3. The restricted flow creates resistance.
  4. Kinetic energy is gradually converted into heat.
  5. The moving object decelerates smoothly over the stroke length.

This controlled deceleration significantly reduces:

  • Shock loads
  • Mechanical vibration
  • Structure-borne noise
  • Wear on machine components
  • Stress on mounting structures

Because the damping characteristics are preset during manufacturing, the performance remains consistent throughout operation. MISUMI's preset damping shock absorbers are designed for smooth energy absorption and long service life, with replacement intervals reaching approximately 800,000 operating cycles under recommended conditions.

Best Practices for Installation

Main Types of Shock Absorbers Fixed Type

Although fixed type shock absorbers share the same basic objective, different internal designs are optimized for specific operating conditions.

1. Preset (Fixed) Damping Type

This is the most widely used configuration in industrial automation.

These shock absorbers utilize fixed internal flow paths and are designed for specific operating speed ranges. The damping performance is determined by factors such as:

  • Internal orifice size
  • Orifice quantity
  • Orifice positioning
  • Hydraulic flow characteristics

MISUMI India offers Preset fixed damping type models designed for low-speed, medium-speed, and high-speed impact conditions. Different internal overflow configurations allow optimized performance for varying collision velocities.

2. Two-Stage Absorption Type

Two-stage shock absorbers are designed for applications that require enhanced energy management.

Instead of a single damping profile, the shock absorber uses a two-stage energy absorption mechanism that provides smoother deceleration over the entire stroke.

3. Compact Fixed Shock Absorbers

Machine builders frequently face installation constraints where available space is limited.

Compact fixed shock absorbers address this challenge by providing effective impact absorption within a smaller footprint.

These models are especially useful in:

  • Compact automation systems
  • Miniature assembly equipment
  • Small transfer mechanisms
  • Space-constrained machine designs
Best Practices for Installation

Why Fixed Type Shock Absorbers Are Widely Used in Automation

Industrial automation systems operate at increasingly higher speeds and cycle rates. Without effective impact control, productivity gains can be offset by maintenance costs and equipment failures.

Fixed type shock absorbers help solve these challenges by delivering:

Improved Production Efficiency

Machines can operate at higher speeds because moving loads can be stopped smoothly and consistently.

Reduced impact means:

  • Faster cycle times
  • Reduced downtime
  • Improved throughput

Extended Machine Life

Impact energy is one of the primary causes of mechanical wear.

Shock absorbers reduce stress on:

  • Linear guides
  • Bearings
  • Pneumatic cylinders
  • Frames
  • Fasteners
  • Structural assemblies

Noise Reduction

Impact events often generate significant operational noise.

Fixed type shock absorbers help:

  • Reduce collision noise
  • Improve workplace comfort
  • Support safer factory environments

Common Industrial Applications

  • Pneumatic Cylinder End-of-Stroke Damping
  • Conveyor Transfer Systems
  • Pick-and-Place Automation
  • Packaging Equipment
  • Assembly Machines
Best Practices for Installation

Best Practices for Installation

To maximize service life and performance:

  • Ensure impact occurs along the piston centerline.
  • Avoid excessive side loads.
  • Follow recommended tightening torque values.
  • Keep piston rods clean and free from contaminants.
  • Inspect units regularly for signs of damage or leakage.
  • Use suitable mounting accessories such as stopper nuts and mounting flanges when required.

Why Engineers Choose MISUMI India Shock Absorbers Fixed Type

MISUMI's shock absorber portfolio is widely used in industrial automation because it combines engineering performance with practical machine-building requirements.

Key advantages include:

  • Preset damping designs for easy selection
  • Compact and space-saving configurations
  • Options for different collision velocity ranges
  • Two-stage absorption models for smoother energy management
  • Long service life
  • Broad range of mounting sizes
  • Availability through a trusted industrial procurement platform
  • Fast sourcing for maintenance and machine-building projects

The range supports applications from compact automation equipment to larger industrial machinery, allowing engineers to standardize components across multiple machine platforms.

Flat 20% off on your first order

Conclusion

Shock Absorbers Fixed Type are critical components in modern automation and machinery systems. By controlling impact energy, reducing vibration, lowering noise, and protecting equipment from excessive wear, they contribute directly to machine reliability, productivity, and operational efficiency.

Whether you are designing a new automated system, upgrading existing equipment, or replacing worn components, selecting the right fixed type shock absorber can significantly improve machine performance and extend equipment life.

MISUMI offers a comprehensive range of Shock Absorbers Fixed Type, including preset damping models, compact designs, and two-stage absorption variants to meet diverse industrial requirements.

Explore MISUMI's Shock Absorbers Fixed Type Range

Looking for reliable shock absorption solutions for your automation or machinery application?

Browse the complete range of Shock Absorbers Fixed Type available from MISUMI and find the right solution for your design, maintenance, or procurement needs:

With detailed specifications, multiple configuration options, and engineering-focused product information, MISUMI makes it easier to select the right shock absorber for your application.

Published By

Dhirendra Singh

Share on:

whatsapp-qr whatsapp-icon