6 Series Aluminum Frames (30, 50, 60, 100 Square): A Practical Guide for Machine Frames, Conveyor Structures, and Automation Equipment
Publish Date: 24 April 2026
Industrial automation systems depend heavily on structural reliability, modularity, and ease of assembly. In modern machinery design, aluminum frame systems have become a preferred solution for building equipment frames, machine covers, conveyor structures, workstations, and automation enclosures. Among the widely used structural extrusion systems, the 6 Series Aluminum Frames with 8 mm slot width are especially valued for their balance of strength, flexibility, and compatibility with modular accessories.
The 6 Series Aluminum Frames available on MISUMI India are designed for industrial applications where engineers require configurable structural components that can be assembled quickly and modified easily. These aluminum extrusion profiles are commonly used across factory automation, material handling systems, semiconductor equipment, packaging machinery, inspection stations, and custom machine builds.
This article focuses specifically on the 6 Series Aluminum Frames – Square Type product range and explains their structure, applications, selection criteria, and practical benefits for industrial use.
What Are Aluminum Frames?
Aluminum frames are structural systems made from extruded aluminum profiles that feature T-slots along their sides. These slots allow engineers to connect brackets, fasteners, panels, joints, and accessories without welding or complex machining.
Unlike conventional steel fabrication, modular aluminum framing systems enable:
- Faster assembly
- Easier modification
- Reduced machine weight
- Improved corrosion resistance
- Cleaner industrial aesthetics
- Reusable structural components
Because of these advantages, aluminum frames are widely used in:
- Automation equipment
- Conveyor systems
- Machine guarding
- Production line structures
- Robotics systems
- Testing and inspection stations
- Workstations and racks
The modular nature of aluminum framing also simplifies maintenance and future upgrades, which is particularly important in flexible manufacturing environments.
Overview of MISUMI 6 Series Aluminum Frames
The MISUMI 6 Series Aluminum Frames (Square Type) are structural aluminum extrusions designed for medium-duty industrial applications.
Key specifications include:
| Specification | Details |
|---|---|
| Series | 6 Series |
| Profile Type | Square Aluminum Frames |
| Slot Width | 8 mm |
| Material | A6N01SS-T5 Aluminum Alloy |
| Surface Treatment | Clear Anodized Finish |
| Available Sizes | 30 mm, 50 mm, 60 mm, 100 mm |
| Common Uses | Machine frames, conveyor frames, equipment structures |
The anodized finish improves corrosion resistance and provides a clean industrial appearance. However, cut surfaces and modified areas are not surface treated after alteration.
Understanding the 6 Series Aluminum Frame Structure
The defining feature of these aluminum frames is the T-slot extrusion design.
How T-Slot Aluminum Frames Work
Each profile includes longitudinal slots that allow components to be inserted and fastened using:
- Insertion nuts
- Brackets
- Joint connectors
- Hex socket bolts
- Panel holders
- Casters and leveling feet
This eliminates the need for extensive drilling or welding.
The structure supports modular assembly methods where:
- Frames are cut to required lengths
- Fasteners slide into the slots
- Brackets secure frame intersections
- Accessories can be added later without disassembling the structure
This modularity is one of the main reasons aluminum extrusion systems are heavily used in industrial automation.
Available 6 Series Aluminum Frame Sizes
30 × 30 mm Aluminum Frames
These compact profiles are commonly used for:
- Small machine covers
- Sensor mounting structures
- Light-duty equipment frames
- Compact automation systems
Example reference models include:
- NEFS6-3030-500
- NEFS6-3030-560
- NEFS6-3030-840
- NEFS6-3030-1020
Advantages
- Lightweight
- Easy to handle
- Space-efficient
- Suitable for smaller assemblies
50 mm Series Aluminum Frames
50 mm profiles provide increased rigidity compared to 30 mm frames and are often used for:
- Medium-sized support structures
- Production equipment frames
- Assembly workstations
- Automation platforms
These profiles are selected when additional structural strength is needed without significantly increasing system weight.
60 × 60 mm Aluminum Frames
The 60 mm series is commonly used in industrial automation systems requiring greater load capacity and frame stability.
Example reference models include:
- NFS6-6060-530
- NFS6-6060-555
Typical applications include:
- Conveyor systems
- Machine bases
- Inspection systems
- Heavy-duty support structures
Key Benefits
- Higher rigidity
- Better load distribution
- Improved vibration resistance
- Suitable for larger machine assemblies
100 mm Square Aluminum Frames
100 mm profiles are designed for larger structural applications where high rigidity is critical.
Common applications include:
- Large automation equipment
- Industrial enclosures
- Heavy conveyor frames
- Structural support systems
These profiles are often selected for systems with significant loads or long-span structures.
Rectangular Reinforcement Frames
In addition to square profiles, some configurations include rectangular reinforcement frames such as:
- 30 × 60 mm profiles
These are useful in designs where directional rigidity is important.
For example:
- Horizontal reinforcement beams
- Conveyor side structures
- Equipment supports requiring higher bending resistance in one direction
Material Properties: A6N01SS-T5 Aluminum Alloy
The MISUMI 6 Series frames use A6N01SS-T5 aluminum alloy, which is widely used in industrial extrusion applications.
Important Characteristics
Lightweight Construction
Aluminum structures reduce overall machine weight, making transportation, installation, and repositioning easier.
Corrosion Resistance
The clear anodized surface helps protect against oxidation and improves durability in industrial environments.
Good Structural Strength
The alloy provides a practical balance between machinability and mechanical performance for medium-duty industrial structures.
Clean Surface Finish
Anodized aluminum offers a professional appearance suitable for modern automation equipment and machine enclosures.
Common Applications of 6 Series Aluminum Frames
Machine Covers and Safety Enclosures
One of the most common uses is constructing machine covers and protective guarding systems.
Benefits include:
- Easy panel integration
- Fast assembly
- Simple maintenance access
- Modular expansion capability
Steel or resin panels can be mounted directly onto the frame slots.
Conveyor Frames
Conveyor systems require structures that are rigid yet adaptable.
6 Series aluminum frames are frequently used because they:
- Support modular conveyor designs
- Simplify mounting of rollers and guides
- Allow future modifications
- Reduce fabrication complexity
The 60 mm and 100 mm profiles are especially common in conveyor applications.
Automation Equipment Frames
Industrial automation systems often need configurable structures for:
- Sensors
- Actuators
- Controllers
- Vision systems
- Pneumatic assemblies
T-slot frames make it easier to reposition or add components during machine development and commissioning.
Workstations and Assembly Systems
Manufacturing facilities use aluminum frames for ergonomic workstations because they allow:
- Height customization
- Accessory mounting
- Integrated lighting
- Flexible layouts
The modular structure also supports future workstation reconfiguration.
Compatible Accessories for 6 Series Aluminum Frames
The effectiveness of an aluminum framing system depends heavily on compatible accessories.
Commonly used accessories include:
Reversing Brackets for 6 Series
These brackets are designed specifically for 8 mm slot systems and help create rigid corner joints.
Pre-Assembly Insertion Nuts
Insertion nuts slide into the T-slots and provide threaded fastening points for accessories and brackets.
Hex Socket Bolts and Machine Bolts
These are used with insertion nuts and brackets to secure frame assemblies.
Casters and Leveling Mounts
Mobile structures and adjustable machine bases often use compatible casters and leveling feet.
Panel Mounting Components
Steel panels and resin panels can be integrated into the frame slots to create:
- Safety guards
- Dust covers
- Enclosures
- Operator partitions
Important Factors When Selecting Aluminum Frames
Load Requirements
The expected load is one of the most important considerations.
Engineers should evaluate:
- Static loads
- Dynamic loads
- Vibration
- Equipment weight
- Moment loads
Larger profiles generally provide greater rigidity and load capacity.
Frame Span Length
Longer spans may require:
- Larger profiles
- Reinforcement members
- Additional support points
For example, 100 mm profiles are often selected for longer unsupported spans.
Compatibility with Accessories
All brackets, nuts, and joints must match:
- 6 Series specification
- 8 mm slot width
Using incompatible accessories can affect structural integrity and assembly accuracy.
Future Modifications
One advantage of modular aluminum framing is expandability.
When selecting a frame system, consider whether future additions may include:
- Sensors
- Safety panels
- Cable routing
- Pneumatic equipment
- Additional structural supports
Environmental Conditions
Although anodized aluminum offers corrosion resistance, environmental conditions still matter.
Applications involving:
- Chemicals
- Moisture
- Outdoor exposure
- High temperatures
may require additional engineering evaluation.
Why Aluminum Frames Are Widely Used in Industrial Automation
Faster Equipment Development
Compared to welded steel fabrication, aluminum frame systems reduce assembly time significantly.
Easier Design Changes
Frames can be reconfigured without cutting or welding, making them ideal for prototype machinery and evolving production systems.
Reduced Maintenance Complexity
Components can be removed or replaced individually without dismantling the entire structure.
Cleaner Cable and Component Integration
T-slots support organized routing for:
- Cables
- Pneumatic tubing
- Sensors
- Electrical accessories
Improved Manufacturing Flexibility
Factories increasingly require adaptable production systems. Modular aluminum structures support rapid layout changes and equipment upgrades.
Practical Industrial Usage Examples
Conveyor System Structures
Medium-sized conveyor systems commonly use 60 × 60 mm aluminum frames because they provide a balance between rigidity and manageable weight.
These frames support:
- Conveyor side rails
- Motor mounts
- Sensor brackets
- Protective guarding
Machine Enclosures
30 × 30 mm profiles are frequently used for machine covers and safety enclosures where compactness and ease of assembly are priorities.
The slot system also simplifies installation of transparent safety panels and access doors.
Automation Cell Frameworks
Larger automation cells often combine multiple frame sizes:
- 30 mm profiles for accessories
- 60 mm profiles for main structural sections
- 100 mm profiles for high-load support areas
This modular approach helps optimize both cost and structural performance.
Advantages of MISUMI 6 Series Aluminum Frames
The MISUMI 6 Series product range is widely used because it combines configurability with industrial-grade structural performance.
Key advantages include:
- Configurable extrusion lengths
- Multiple frame size options
- Wide compatibility with accessories
- Modular assembly capability
- Clear anodized surface finish
- Suitable for medium-sized industrial structures
- Efficient integration into automation systems
The availability of compatible brackets, nuts, joints, and mounting accessories also simplifies system design and procurement.
Final Thoughts
6 Series Aluminum Frames play a critical role in modern industrial automation, conveyor construction, machine guarding, and equipment support structures. Their modular T-slot design enables flexible assembly, simplified maintenance, and scalable machine development.
The combination of 30 mm, 50 mm, 60 mm, and 100 mm profile options allows engineers to select structures based on load requirements, installation constraints, and application needs. With A6N01SS-T5 aluminum alloy construction, 8 mm slot compatibility, and anodized surface treatment, these frames are well suited for a wide range of industrial applications.
For engineers, machine builders, automation integrators, and industrial buyers looking for configurable structural framing systems, the MISUMI 6 Series Aluminum Frames – Square Type provide a practical and scalable solution for modern manufacturing environments.
Explore the complete range of Aluminum Frames on MISUMI India to find compatible profiles, brackets, fasteners, and structural accessories for your next automation or machinery project.