4080, Slot Width 10mm Light Aluminum Frame

Brand :
MISUMI
Caution
Product Description
Product Overview
MISUMI Economy series aluminum frames with a groove width of 10mm, a side length of 40mm, and two rows of grooves.
Suitable for the structure of small hoods, cabinets, and display bars.
Suitable for the structure of small hoods, cabinets, and display bars.
LCFILS10-4080
![]() | |
| Type | Material | Surface Treatment |
| LCFILS10-4080 | 6063-T5 | Clear Anodize |
Specification Overview
| Part number | ③ Overall Length L | Wall Thickness t | Weight | |
| ① Type | ② Profile | |||
| (mm) | kg/m | |||
| LCFILS10 | 4080 | 50~4000 (1mm increments) | 1.4 | 2.17 |
Precautions
4080 Light Aluminum Frame Slot Width 10 Accessories
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
The accessories for European standard aluminum profiles and MISUMI's existing Japanese standard aluminum profiles are not universal, so it is recommended to use European standard Economy series profile accessories beginning with L.
| Accessories | Part Number 1 | Part Number 2 | Part Number 3 |
| T-NUT | LNSN10-45-8 | LNHRN10-45-8 | LNTRNM10-45-8 |
| Bracket | LBSB8-4040 | LBSB8-4040 | LBSBB8-4040 |
| End Cap | LCECI10-4080-B | ||
| Slot Cover | LMUSB10 | LMCSG10 | LMCSB10 |
Alterations
Please see the alteration details >> Click here
