(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
New MISUMI Mold Catalog covers wide variety of DIN Type Components.
Same products are also available online.
Check DIN Type Components on MISUMI India eCatalog now.
Straight Ejector Pins
Standard type
Part No.
D-EPN
SKD61 equivalent + Nitrided
Straight Ejector Pins
L/L・P dimension specify
Straight Ejector Pins
Standard type
Part No.
10PACK-D-EPU
SUJ2 equivalent + Hardended
Straight Ejector Pins
L/L・P dimension specify
Stepped Ejector Pins
Dimensions specify
Part No.
D-ENSF
SKD61 equivalent + Nitrided
Stepped Ejector Pins
L・P dimensions specify
Part No.
D-EDSF
SKD61 equivalent + Hardened
Ejector Blades
Dimensions specify
Part No.
D-ERNX
SKD61 equivalent + Nitrided
Ejector Blades
Dimensions specify
Part No.
D-ERDX
SKD61 equivalent + Hardened
Straight Ejector Sleeves
◎0.08 Standard type
Part No.
D-ESN
SKD61 equivalent + Nitrided
Part No.
D-ESD
SKD61 equivalent + Hardened
Straight Ejector Sleeves
◎0.08
Dimensions Specify type
Part No.
D-ESN-L
SKD61 equivalent + Nitrided
Part No.
D-ESD-L
SKD61 equivalent + Hardened
Straight Ejector Sleeves &
Straight Center Pin Sets
Part No.
D-ESNP
SKD61 equivalent + Nitrided
Part No.
D-ESDP
SKD61 equivalent + Hardened
CENTERING HEAD
GUIDE PILLARS
-Oil Groove/Step-
Product Code:
D-GPM00
GUIDE PILLARS
-Oil Groove/Step-
Product Code:
D-GPM03
GUIDE PILLARS
-Oil Groove/Straight-
Product Code:
D-GPM011
GUIDE PILLARS
-Plain/Straight-
Product Code:
D-GPM01
CENTERING HEAD
GUIDE BUSHINGS
Product Code:
D-GBM10
GUIDE BUSHINGS
Product Code:
D-GBM11
CENTERING HEAD
GUIDE BUSHINGS
-Oil-Free-
Product Code:
D-GBM1000W
GUIDE BUSHINGS
-Oil-Free-
Product Code:
D-GBM1100W
EJECTOR
GUIDE BUSHINGS
-Oil-Free-
Product Code:
D-GBM13W
MOLD COUPLING SOCKETS
-HEAT RESISTANCE 100°C・
WITH VALVE-
MOLD COUPLING SOCKETS
-HEAT RESISTANCE 100°C・
NO VALVE-
Part No.
D-F100-CMT
D-F100-CVT
D-F100-CVTL
MOLD COUPLING SOCKETS
-HEAT RESISTANCE 160°C-
MOLD COUPLING PLUGS
-MALE THREAD TYPE-
MOLD COUPLING PLUGS
-MALE THREAD
PACKAGE TYPE-
MOLD COUPLING PLUGS
-HOSE ATTACHMENT・
LONG TYPE-
MOLD COUPLING PLUGS
-HOSE ATTACHMENT・
LONG PACKAGE TYPE-
ADAPTER SOCKETS
Part No.
D-F100-CA
D-F100-CAT
BLAND OFF SOCKETS
THREAD ADAPTERS
Part No.
D-F100-CST
D-MGA
HOSE NIPPLES
-MALE THREAD・
EXTENSION TYPE-
HOSE NIPPLES
-FEMALE THREAD TYPE-
HOT WATER HOSES
Part No.
D-MHW
BAFFLE BOARDS
COOLING CIRCUIT PLUGS
SCREW PLUGS
Part No.
D-MSW
O-RINGS
Part No.
10PACK-D-ORZ
30PACK-D-ORZ
Integral | PL Exchange | Die Cast |
---|---|---|
Features
|
Features
|
Features
|
Mold EX-Press can speed up your Mold design!
If you have any inquiry about this catalog, please contact below