(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

BLANK-OFF SOCKETS -DIN Type/No Valve/Heat Resistance 100 Degree-

BLANK-OFF SOCKETS -DIN Type/No Valve/Heat Resistance 100 Degree-
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      510₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-F100-CST9
D-F100-CST13
D-F100-CST19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlug connector diameter
(mm)

₹ 510.00

1 Piece(s) Available Same day 9

₹ 642.00

1 Piece(s) Available Same day 13

₹ 1,468.00

1 Piece(s) Same day 19

Loading...

  1. 1
 

Basic Information

Brand MISUMI Material Brass Heat proof 100℃
Shape Straight