(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

STRAIGHT EJECTOR SLEEVES & STRAIGHT CENTER PIN SETS -DIN Type/SKD61 equivalent+Nitrided-

STRAIGHT EJECTOR SLEEVES & STRAIGHT CENTER PIN SETS -DIN Type/SKD61 equivalent+Nitrided-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
D-ESNP4-[40-200/0.01]-[1.5-2.5/0.1]-S[20-100/1]-X[60-300/5]
D-ESNP4.5-[40-200/0.01]-[1.5-3/0.1]-S[20-100/1]-X[60-300/5]
D-ESNP5-[40-300/0.01]-[2-3.5/0.1]-S[20-100/1]-X[60-400/5]
D-ESNP5.5-[40-300/0.01]-[2-4/0.1]-S[20-100/1]-X[60-400/5]
D-ESNP6-[40-450/0.01]-[2-4.5/0.1]-S[20-100/1]-X[60-550/5]
D-ESNP6.5-[40-450/0.01]-[2-4.5/0.1]-S[20-100/1]-X[60-550/5]
D-ESNP7-[40-450/0.01]-[2-5/0.1]-S[20-100/1]-X[60-550/5]
D-ESNP7.5-[40-450/0.01]-[2-5.5/0.1]-S[20-100/1]-X[60-550/5]
D-ESNP8-[70-500/0.01]-[2-6/0.1]-S[20-100/1]-X[90-600/5]
D-ESNP9-[70-500/0.01]-[2.5-7/0.1]-S[20-100/1]-X[90-600/5]
D-ESNP10-[70-500/0.01]-[2.5-8/0.1]-S[20-100/1]-X[90-600/5]
D-ESNP12-[70-500/0.01]-[2.5-10/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP12-[500.1-800/0.1]-[2.5-10/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP15-[70-500/0.01]-[2.5-12/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP15-[500.1-800/0.1]-[2.5-12/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP16-[70-500/0.01]-[3-13/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP16-[500.1-800/0.1]-[3-13/0.1]-S[20-100/1]-X[90-900/5]
D-ESNP20-[100-500/0.01]-[3-16/0.1]-S[20-100/1]-X[120-900/5]
D-ESNP20-[500.1-800/0.1]-[3-16/0.1]-S[20-100/1]-X[120-900/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHead thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
S (V hole diameter length)
(mm)
X (Full length of the center pin)
(mm)

-

1 Piece(s) 12 Day(s) 3mm-0.04/-0.01241.5 ~ 2.540 ~ 20020 ~ 10060 ~ 300

-

1 Piece(s) 12 Day(s) 3mm-0.04/-0.0124.51.5 ~ 340 ~ 20020 ~ 10060 ~ 300

-

1 Piece(s) 12 Day(s) 3mm-0.04/-0.01252 ~ 3.540 ~ 30020 ~ 10060 ~ 400

-

1 Piece(s) 12 Day(s) 3mm-0.04/-0.0125.52 ~ 440 ~ 30020 ~ 10060 ~ 400

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.01462 ~ 4.540 ~ 45020 ~ 10060 ~ 550

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.0146.52 ~ 4.540 ~ 45020 ~ 10060 ~ 550

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.01472 ~ 540 ~ 45020 ~ 10060 ~ 550

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.0147.52 ~ 5.540 ~ 45020 ~ 10060 ~ 550

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.01482 ~ 670 ~ 50020 ~ 10090 ~ 600

-

1 Piece(s) 12 Day(s) 5mm-0.005/-0.01492.5 ~ 770 ~ 50020 ~ 10090 ~ 600

-

1 Piece(s) 12 Day(s) 5mm-0.006/-0.017102.5 ~ 870 ~ 50020 ~ 10090 ~ 600

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017122.5 ~ 1070 ~ 50020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017122.5 ~ 10500.1 ~ 80020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017152.5 ~ 1270 ~ 50020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017152.5 ~ 12500.1 ~ 80020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017163 ~ 1370 ~ 50020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 7mm-0.006/-0.017163 ~ 13500.1 ~ 80020 ~ 10090 ~ 900

-

1 Piece(s) 12 Day(s) 8mm-0.007/-0.020203 ~ 16100 ~ 50020 ~ 100120 ~ 900

-

1 Piece(s) 12 Day(s) 8mm-0.007/-0.020203 ~ 16500.1 ~ 80020 ~ 100120 ~ 900

Loading...

  1. 1
 

Basic Information

Brand MISUMI Product composition Center pin sets Material SKD61
Surface treatment Nitrided Concentricity between the hole and shaft diameters ◎0.08 Inner dia. tolerance H7
Tapered or not No Center pin tip shape No