(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
13 items
You can add up to 6 items per a category to the compare list.
Gas Spring -Global Standard Type GSV-
MISUMI
A global standard type gas spring/GSV that is compatible with piping.
From: ₹ 2,557.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 790.00 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
A gas spring that is compatible with piping and is based on GSV with a reinforced mounting hole diameter and depth.
From: ₹ 4,038.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, ISO11901 type, and stroke length up to 300 mm.
From: ₹ 4,440.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 782.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compact and can handle high loads.A larger range of sizes for improved design freedom.
From: ₹ 790.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Gas spring GSU (with Linked System)
MISUMI
small diameter gas spring that is compatible with piping, allows you to select the fill pressure, and specify the load.
From: ₹ 1,859.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
The highest load type of gas spring for piping, comes with an oil cover.
From: ₹ 7,803.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Sizes with an outer diameter of 38 or more have four tapped holes for mounting, which improves stability during installation.
From: ₹ 1,090.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove-
MISUMI
This is a type of mounting plate that is fixed in the bottom groove of the gas spring body.
From: ₹ 1,051.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a screw-in type gas spring MGSM. Please use with the collar and mounting surface in close contact.
From: ₹ 9,085.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compatible with piping, the basic specifications are the same as GST, and the lower groove for fixing the plate is a square type gas spring.
From: ₹ 7,576.00 |
---|
Days to Ship: 21 Day(s) |
You can add up to 6 items per a category to the compare list.
Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove-
MISUMI
This is a type of mounting plate that is fixed in the upper groove of the gas spring body.
From: ₹ 782.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Specifications |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
Product Series | Plates for Gas Springs with Linked System -Vertical setting type / Square lower groove- | Plates for Gas Springs with Linked System -Vertical setting type / Round upper groove- | |||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
| |
From | ₹ 2,557.00- | ₹ 790.00- | ₹ 4,038.00- | ₹ 4,440.00- | ₹ 782.00- | ₹ 790.00- | ₹ 1,859.00- | ₹ 7,803.00- | ₹ 1,090.00- | ₹ 1,051.00- | ₹ 9,085.00- | ₹ 7,576.00- | ₹ 782.00- |
Days to Ship | Same day or more | 6 Day(s) or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | Same day or more | 21 Day(s) | Same day or more |
Specifications | |||||||||||||
Stroke (S)(mm) | 7 ~ 125 | 10 ~ 80 | 10 ~ 125 | 10 ~ 300 | - | 10 ~ 80 | 7 ~ 125 | 6 ~ 50 | 10 ~ 80 | - | 10 ~ 25 | 10 ~ 125 | - |
Outer diameter (D)(mm) | 19 ~ 195 | 19 ~ 25 | 32 ~ 150 | 32 ~ 195 | 19 ~ 195 | 19 ~ 63 | 12 ~ 32 | 25 ~ 150 | 32 ~ 63 | 32 ~ 195 | 12 ~ 16 | 50 ~ 120 | 12 ~ 195 |
L Dimension (L)(mm) | 44 ~ 360 | 65 ~ 205 | 60 ~ 328 | 70 ~ 760 | - | 75 ~ 255 | 56 ~ 295 | 61 ~ 270 | 75 ~ 240 | - | 75 ~ 120 | 72 ~ 322 | - |
Set/single item | Body only | Body only / Only plates / Set | Body only | Body only | Only plates | Body only / Only plates | Body only | Body only | Body only / Only plates | Only plates | Body only | Body only | Only plates |
Initial load(N) | 1700 ~ 117000 | 800 ~ 1600 | 3600 ~ 95400 | 1700 ~ 106000 | - | 1500 ~ 30000 | 50 ~ 3200 | 4250 ~ 184100 | 4750 ~ 31000 | - | 400 ~ 800 | 9200 ~ 66300 | - |
Maximum load(N) | 2800 ~ 330000 | 1043 ~ 2973 | 4900 ~ 200820 | 1700 ~ 160000 | - | 1935 ~ 53891 | - | - | 7200 ~ 52500 | - | 595 ~ 1437 | - | - |
Plate Type | - | - | - | - | FC19/25 ~ FFC | - | - | - | - | FFC ~ FFS | - | - | FC19/25 ~ FCC |
Body Type | GSV | - | - | - | - | GSP ~ GSZ | GSU | GSSC | - | - | MGSM | - | - |
Brand | MISUMI | - | - | - | - | MISUMI | - | - | - | - | MISUMI | - | - |
Mounting position (Flange shape) | - | Bottom face clamping (Square) / Upper groove mounting (Round) | - | - | - | - | - | - | Bottom face clamping (Square) | - | - | - | - |
Gas Venting With Hose Linkage | Yes / No | - | - | - | - | No | No | Yes / No | - | - | - | - | - |