(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
3 items
You can add up to 6 items per a category to the compare list.
Gas Spring -Global Standard Type GSV-
MISUMI
A global standard type gas spring/GSV that is compatible with piping.
From: ₹ 2,557.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Compact and can handle high loads.A larger range of sizes for improved design freedom.
From: ₹ 8,614.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
This is a screw-in type gas spring MGSM. Please use with the collar and mounting surface in close contact.
From: ₹ 9,085.00 |
---|
Days to Ship: Same day or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Stroke (S)(mm) |
Outer diameter (D)(mm) |
L Dimension (L)(mm) |
Set/single item |
Initial load(N) |
Maximum load(N) |
Plate Type |
Body Type |
Brand |
Mounting position (Flange shape) |
Gas Venting With Hose Linkage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | MISUMI |
Product Series | |||
CAD |
|
|
|
From | ₹ 2,557.00- | ₹ 8,614.00- | ₹ 9,085.00- |
Days to Ship | Same day or more | Same day or more | Same day or more |
Stroke (S)(mm) | 7 ~ 125 | 10 ~ 80 | 10 ~ 25 |
Outer diameter (D)(mm) | 19 ~ 195 | 19 ~ 63 | 12 ~ 16 |
L Dimension (L)(mm) | 44 ~ 360 | 75 ~ 255 | 75 ~ 120 |
Set/single item | Body only | Body only | Body only |
Initial load(N) | 1700 ~ 117000 | 1500 ~ 30000 | 400 ~ 800 |
Maximum load(N) | 2800 ~ 330000 | 1935 ~ 53891 | 595 ~ 1437 |
Plate Type | - | - | - |
Body Type | GSV | GSP | MGSM |
Brand | MISUMI | MISUMI | MISUMI |
Mounting position (Flange shape) | - | - | - |
Gas Venting With Hose Linkage | No | - | - |