(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
MISUMI Tapered Head Punches

Tapered Head Punches products in the Press Die Components category from MISUMI. The product can be selected based on many product specifications such as Heavy-load punches, Shank type, Jector, Tip shape, Material. MISUMI offers products around 11 items and the product specifications can easily be compared. Die-casting parts and accessories. MISUMI products are available to order through MISUMI online 24 hours a day. Free shipping, no minimum order.

Show More Detail Show More Detail

CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 9 Day(s) or Less
  • 17 Day(s) or Less

11 items

Sort By
30
45
60
  1. 1
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Punches Normal

    Tapered Head Punches Normal

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel None Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Punches TiCN Coating

    Tapered Head Punches TiCN Coating

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. TiCN coating is applied to improve wear resistance.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel TiCN Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    MISUMI

    For complete product overview and details on Tapered Head Punches -RX Coating- see the sections below:

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A Powdered high-speed steel / Equivalent to SKH51 RX Coat Tapered head
    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches  RW Coating

    Tapered Head Jector Punches RW Coating

    MISUMI

    This is a tapered head jetter punch that has improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel RW coating Tapered head
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches HW Coating

    Tapered Head Jector Punches HW Coating

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing debris is built into the punch folding part, and the surface treatment uses TiCN and WPCⓇ treatments to improve coating adhesion.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel HW coating Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

    MISUMI

    For complete product overview and details on Tapered Head Jector Punches -RX Coating- see the sections below:

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A Powdered high-speed steel / Equivalent to SKH51 RX Coat Tapered head
    Days to Ship: 17 Day(s) or more
    day to ship 17 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Punches  RW Coating

    Tapered Head Punches RW Coating

    MISUMI

    This is a taper head punch with improved coating adhesion by using a combination of Al-Cr coating, which has higher heat resistance and durability than conventional TiCN, and WPCⓇ treatment.

    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel RW coating Tapered head
    Days to Ship: 9 Day(s) or more
    day to ship 9 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Punches HW Coating

    Tapered Head Punches HW Coating

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. Coating adhesion is improved by using TiCN and WPCⓇ treatment together.

    • FLANGE
    • SKH51
    • POWDER HSS
    • HW
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped None A SKH51 Equivalent / Powdered high-speed steel HW coating Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches Normal

    Tapered Head Jector Punches Normal

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for removing waste is incorporated inside the punch.

    • FLANGE
    • SKH51
    • POWDER HSS
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel None Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches TiCN Coating

    Tapered Head Jector Punches TiCN Coating

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. The punch double part incorporates a jetter pin for scrap removal, and the cutting edge is coated with TiCN to improve wear resistance.

    • FLANGE
    • SKH51
    • POWDER HSS
    • TiCN
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel TiCN Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
  • You can add up to 6 items per a category to the compare list.

    Tapered Head Jector Punches WPC treatment

    Tapered Head Jector Punches WPC treatment

    MISUMI

    This punch has increased brim strength by making the punch brim tapered. By using it in conjunction with a taper ring, it is compatible with conventional punches for punching thick plates. A jetter pin for scrap removal is incorporated into the punch folding section, and the cutting edge is treated with WPCⓇ to improve surface hardness and fatigue strength.

    • FLANGE
    • SKH51
    • POWDER HSS
    • WPC
    CAD :
    2D / 3D
    Heavy-load punches Shank type Jector Tip shape Material Surface treatment Shank (mounting part) shape
    Yes Single-stepped Standard type A SKH51 Equivalent / Powdered high-speed steel WPC Tapered head
    Days to Ship: 7 Day(s) or more
    day to ship 7 Day(s) or more
Brand
Product Series
CAD
From
Days to Ship
Specifications
Heavy-load punches
Shank type
Jector
Tip shape
Material
Surface treatment
Shank (mounting part) shape

You can add up to 6 items per a category to the compare list.

Tapered Head Punches Normal

    You can add up to 6 items per a category to the compare list.

    Tapered Head Punches TiCN Coating

      You can add up to 6 items per a category to the compare list.

      Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

        You can add up to 6 items per a category to the compare list.

        Tapered Head Jector Punches  RW Coating

          You can add up to 6 items per a category to the compare list.

          Tapered Head Jector Punches HW Coating

            You can add up to 6 items per a category to the compare list.

            Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

              You can add up to 6 items per a category to the compare list.

              Tapered Head Punches  RW Coating

                You can add up to 6 items per a category to the compare list.

                Tapered Head Punches HW Coating

                  You can add up to 6 items per a category to the compare list.

                  Tapered Head Jector Punches Normal

                    You can add up to 6 items per a category to the compare list.

                    Tapered Head Jector Punches TiCN Coating

                      You can add up to 6 items per a category to the compare list.

                      Tapered Head Jector Punches WPC treatment
                        Brand

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        MISUMI

                        Product Series

                        Tapered Head Punches Normal

                        Tapered Head Punches TiCN Coating

                        Tapered Head Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                        Tapered Head Jector Punches RW Coating

                        Tapered Head Jector Punches HW Coating

                        Tapered Head Jetter Punch - RX Coating (Al-Cr Coating + Nitriding Treatment) -

                        Tapered Head Punches RW Coating

                        Tapered Head Punches HW Coating

                        Tapered Head Jector Punches Normal

                        Tapered Head Jector Punches TiCN Coating

                        Tapered Head Jector Punches WPC treatment

                        CAD
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        • 2D / 3D
                        From-----------
                        Days to Ship 7 Day(s) or more 7 Day(s) or more 17 Day(s) or more 9 Day(s) or more 7 Day(s) or more 17 Day(s) or more 9 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more 7 Day(s) or more
                        Specifications
                        • FLANGE
                        • SKH51
                        • POWDER HSS
                        • FLANGE
                        • SKH51
                        • POWDER HSS
                        • TiCN
                            • FLANGE
                            • SKH51
                            • POWDER HSS
                            • HW
                                • FLANGE
                                • SKH51
                                • POWDER HSS
                                • HW
                                • FLANGE
                                • SKH51
                                • POWDER HSS
                                • FLANGE
                                • SKH51
                                • POWDER HSS
                                • TiCN
                                • FLANGE
                                • SKH51
                                • POWDER HSS
                                • WPC
                                Heavy-load punchesYesYesYesYesYesYesYesYesYesYesYes
                                Shank typeSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-steppedSingle-stepped
                                JectorNoneNoneNoneStandard typeStandard typeStandard typeNoneNoneStandard typeStandard typeStandard type
                                Tip shapeAAAAAAAAAAA
                                MaterialSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steel / Equivalent to SKH51SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelPowdered high-speed steel / Equivalent to SKH51SKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steelSKH51 Equivalent / Powdered high-speed steel
                                Surface treatmentNoneTiCNRX CoatRW coatingHW coatingRX CoatRW coatingHW coatingNoneTiCNWPC
                                Shank (mounting part) shapeTapered headTapered headTapered headTapered headTapered headTapered headTapered headTapered headTapered headTapered headTapered head

                                Loading...

                                1. 1

                                Related Categories to Tapered Head Punches

                                X
                                whatsapp-qr whatsapp-icon