(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[SKD material] [Prehardened] Ideal for tapping 55 to 60 HRC (Max: 63 HRC). The machined length of the screw is 1.5 D or less, and the biting length is 5 threads for long life. We recommend using the maximum value 6H female thread bore for the pilot hole diameter.
Part Number |
---|
UHCS016O5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 46,107.27 | 1 Piece(s) | 6 Day(s) or more | M16 | 1.5 | 95 | P4 | 30 | 14 | 11 | 14 | 6 | e |
Loading...
Screw Types | Meter | Chamfer threads | 5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
work material | High Hardness Steel (50-60 HRC) | Tap Type | Point tap | Hole type | For through hole / For blind hole |
Coating Y/N | Available | Coating Type | TiAlN |
Please check the type/dimensions/specifications of the part UHCS016O5 in the Carbide taps for ultra hard materials_UH-CT series.
Part Number |
---|
UHCR3.0G5 |
UHCR4.0I5 |
UHCR6.0M5 |
UHCS016Q5 |
UHCS018O5 |
UHCS018R5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,756.18 | 1 Piece(s) | 5 Day(s) or more | M3 | 0.5 | 46 | P3 | 11 | 5 | 4 | 7 | 4 | p | ||
₹ 8,218.87 | 1 Piece(s) | 5 Day(s) or more | M4 | 0.7 | 52 | P3 | 13 | 5.5 | 4.5 | 7 | 4 | p | ||
₹ 9,346.36 | 1 Piece(s) | 5 Day(s) or more | M6 | 1 | 62 | P3 | 19 | 6.2 | 5 | 8 | 5 | p | ||
₹ 46,107.27 | 1 Piece(s) | 6 Day(s) or more | M16 | 2 | 95 | P4 | 30 | 14 | 11 | 14 | 6 | e | ||
₹ 54,410.16 | 1 Piece(s) | 6 Day(s) or more | M18 | 1.5 | 100 | P4 | 35 | 15 | 12 | 15 | 6 | e | ||
₹ 54,410.16 | 1 Piece(s) | 6 Day(s) or more | M18 | 2.5 | 100 | P4 | 35 | 15 | 12 | 15 | 6 | e |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy