(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Carbide taps for ultra hard materials_UH-CT (Part Number)

Carbide taps for ultra hard materials_UH-CT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,756₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[SKD material] [Prehardened] Ideal for tapping 55 to 60 HRC (Max: 63 HRC). The machined length of the screw is 1.5 D or less, and the biting length is 5 threads for long life. We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

 
Part Number
UHCR2.6F5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 7,866.02

1 Piece(s) 5 Day(s) or more M2.60.4544P39.543.264p

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material High Hardness Steel (50-60 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part UHCR2.6F5 in the Carbide taps for ultra hard materials_UH-CT series.

Product variants

Part Number
UHCR2.0E5
UHCR2.5F5
UHCR3.0G5
UHCR4.0I5
UHCR6.0M5
UHCS010N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 8,399.11

1 Piece(s) 5 Day(s) or more M20.440P3843.263p

₹ 7,899.51

1 Piece(s) 5 Day(s) or more M2.50.4544P39.543.264p

₹ 7,756.18

1 Piece(s) 5 Day(s) or more M30.546P3115474p

₹ 8,218.87

1 Piece(s) 5 Day(s) or more M40.752P3135.54.574p

₹ 9,346.36

1 Piece(s) 5 Day(s) or more M6162P3196.2585p

₹ 20,059.13

1 Piece(s) 5 Day(s) or more M101.2575P4248.56.595e