(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T (Part Number)

Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,236₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.

 
Part Number
CPCT4.0I
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)

₹ 1,526.87

1 Piece(s) 7 Day(s) or more M40.75211547t3.242(100%)3.422(76%)2.38.3

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA
X
whatsapp-qr whatsapp-icon