(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Number)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,834₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

 
Part Number
CPCS011OF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%

₹ 3,067.35

1 Piece(s) 5 Day(s) or more MeterM111.51211213312-9.782 (75%)9.944 (65%)16.522.027.5-

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA