(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Taps for Hard Materials_EH-CT (Part Number)

Carbide Taps for Hard Materials_EH-CT
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,774₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping of high-hardness steel of 45 to 55 HRC, such as steel for hot-rolled dies (SKS3, SKD11, etc.). We recommend using the maximum value 6H female thread bore for the pilot hole diameter.

Part Number
EHCR5.0K5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 8,550.65

1 Piece(s) 5 Day(s) or more M50.860P3165.54.574p

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type Carbide
work material Quenched and tempered steel (45 to 55 HRC) Tap Type Point tap Hole type For through hole / For blind hole
Coating Y/N Available Coating Type TiAlN

Please check the type/dimensions/specifications of the part EHCR5.0K5 in the Carbide Taps for Hard Materials_EH-CT series.

Product variants

Part Number
EHCR3.0G5
EHCR4.0I5
EHCR6.0M5
EHCS010O5
EHCS012P5
EHCS8.0N5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

₹ 7,773.82

1 Piece(s) 6 Day(s) or more M30.546P31143.264p

₹ 8,218.49

1 Piece(s) 6 Day(s) or more M40.752P3135474p

₹ 9,239.11

1 Piece(s) 7 Day(s) or more M6162P31964.574p

₹ 15,340.05

1 Piece(s) 6 Day(s) or more M101.575P42475.585e

₹ 20,164.55

1 Piece(s) 7 Day(s) or more M121.7582P4308.56.585e

₹ 11,402.24

1 Piece(s) 7 Day(s) or more M81.2570P4226.2585e