(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

High-Speed Steel Hand Tap【10 Pieces Per Package】 (Part Number)

High-Speed Steel Hand Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·General-purpose uncoated type high-speed steel hand tap
·High versatility, suitable for a variety of applications and work materials such as aluminum and general steel

High-Speed Steel Hand Tap:Related Image
Part Number
HT-M10-1.5-3
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

₹ 3,600.00

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M101.59P753327485.5

Loading...

  1. 1

Specifications

High-Speed Steel Hand Tap:Related Image

Model Number
HT
1 Pack 10 Pieces Included

Nominal
M x P
Chamfer
Lcf
1 = 1.5P
2 = 5P
3 = 9P
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M30.51
(1.5P)

2
(5P)

3
(9P)
JIS24618204363.210 Pieces
M40.75220225474
M50.86022275.5474.5
M61622432.56474.5
M81.257030-6.2485
M101.57532-7485.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]Not all sizes of the 1.5P type with bite have protruding centers.

For Cutting Conditions, Refer to >>Click here.

More Information


Due to its great versatility, a wide range of applications and work materials can be supported.
 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Precision JIS2 Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part HT-M10-1.5-3 in the High-Speed Steel Hand Tap series.

Product variants

Part Number
HT-M10-1.5-1
HT-M10-1.5-2
HT-M3-0.5-1
HT-M3-0.5-2
HT-M3-0.5-3
HT-M4-0.7-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

₹ 3,600.00

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M101.51.5P751327485.5

₹ 3,600.00

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M101.55P752327485.5

₹ 1,892.44

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.51.5P461184363.2

₹ 1,892.44

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.55P462184363.2

₹ 1,892.44

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.59P463184363.2

₹ 1,906.49

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.71.5P521205474