(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High-Speed Steel Hand Tap【10 Pieces Per Package】 (Part Number)

High-Speed Steel Hand Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,892₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·General-purpose uncoated type high-speed steel hand tap
·High versatility, suitable for a variety of applications and work materials such as aluminum and general steel

High-Speed Steel Hand Tap:Related Image
Part Number
HT-M3-0.5-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

₹ 1,892.44

1 Pack(s)

10 Pieces Per Package

6 Day(s) or more M30.55P462184363.2

Loading...

  1. 1

Specifications

High-Speed Steel Hand Tap:Related Image

Model Number
HT
1 Pack 10 Pieces Included

Nominal
M x P
Chamfer
Lcf
1 = 1.5P
2 = 5P
3 = 9P
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M30.51
(1.5P)

2
(5P)

3
(9P)
JIS24618204363.210 Pieces
M40.75220225474
M50.86022275.5474.5
M61622432.56474.5
M81.257030-6.2485
M101.57532-7485.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]Not all sizes of the 1.5P type with bite have protruding centers.

For Cutting Conditions, Refer to >>Click here.

More Information


Due to its great versatility, a wide range of applications and work materials can be supported.
 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Hand Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Precision JIS2 Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part HT-M3-0.5-2 in the High-Speed Steel Hand Tap series.

Product variants

Part Number
HT-M10-1.5-2
HT-M10-1.5-3
HT-M3-0.5-1
HT-M3-0.5-3
HT-M4-0.7-1
HT-M4-0.7-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Chamfer 1 = 1.5P, 2 = 5P, 3 = 9P
(P)
Thread Length Shank Diameter
(φ)
No. of Grooves Square Part Length
(mm)
Square Part Width
(mm)

₹ 3,600.00

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M101.55P752327485.5

₹ 3,600.00

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M101.59P753327485.5

₹ 1,892.44

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.51.5P461184363.2

₹ 1,892.44

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.59P463184363.2

₹ 1,906.49

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.71.5P521205474

₹ 1,906.49

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.75P522205474