(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

TiN Coated High-Speed Steel Roll Tap【5 Pieces Per Package】 (Part Number)

TiN Coated High-Speed Steel Roll Tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • TiN Coated High-Speed Steel Roll Tap
  • TiN Coated High-Speed Steel Roll Tap
  • TiN Coated High-Speed Steel Roll Tap
  • TiN Coated High-Speed Steel Roll Tap
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,955₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Used for thread forming that does not generate cutting chip
·Supports a wide range of work materials from general steel to non-ferrous alloys
·Excellent abrasion resistance and chip-weld resistance due to TiN coating

TiN Coated High-Speed Steel Roll Tap:Related Image
Part Number
G-ROT-M4-0.7-4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 2,955.24

1 Pack(s)

5 Pieces Per Package

6 Day(s) or more M40.74P5210520RM674

Loading...

  1. 1

Specifications

TiN Coated High-Speed Steel Roll Tap:Related Image

Model Number
G-ROT
1 Pack 5 Pieces Included

Nominal
M x P
Chamfer
Lcf
(Selection)
Precision Overall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
Square Part Length
Lk
Square Part Width
K
Quantity/
pack
M2 0.4 4 RM4 40 9 - 3. 5 2.5 5 Pieces
M3 0.5 2

4
RM5 46 9 18 4. 6 3.2
M4 0.7 RM6 52 10 20 5. 7 4.
M5 0.8 RM6 60 11 22 5.5 7 4.5
M6 1 RM7 62 12 24 6. 7 4.5
M8 1.25 RM7 70 22 35 6.2 8 5.
M10 1.5 RM7 75 24 39 7. 8 5.5

[ ! ]This product is only sold in units of packs.
[ ! ]M6 or below (depth of bite 4 only) have protruding centers.
[ ! ]The pilot hole diameter for a roll tap is different from that of a cutting tap.
[ ! ]For details about roll tapping accuracy RM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


It is used as a thread forming tap that does not discharge cuttings.
Supports a wide range of work materials ranging from general steel to non-ferrous alloys.
The TiN coating provides excellent wear resistance and welding resistance.

 

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Surface treatment TiN Quantity/Pack 5 Piece

Please check the type/dimensions/specifications of the part G-ROT-M4-0.7-4 in the TiN Coated High-Speed Steel Roll Tap series.

Product variants

Part Number
G-ROT-M3-0.5-2
G-ROT-M3-0.5-4
G-ROT-M4-0.7-2
G-ROT-M5-0.8-2
G-ROT-M5-0.8-4
G-ROT-M6-1-2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

₹ 3,017.53

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.52P469(11)418RM563.2

₹ 3,017.53

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M30.54P469(11)418RM563.2

₹ 2,955.24

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M40.72P5210520RM674

₹ 3,239.82

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M50.82P60115.522RM674.5

₹ 3,239.82

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M50.84P60115.522RM674.5

₹ 3,345.16

5 Pieces Per Package

1 Pack(s) 6 Day(s) or more M612P6212624RM774.5