(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
300 V UL-AWM / Listed Support for Signal
Model Number | AWG Size | Core Number / Pair Number * 2 1P = 2 Cores |
UL2464TA | 24 | 2 |
3 | ||
4 | ||
6 (3P) | ||
8 (4P) | ||
10 (5P) | ||
12 (6P) | ||
16 (8P) | ||
20 (10P) | ||
24 (12P) | ||
30 (15P) | ||
36 (18P) | ||
60 (30P) | ||
22 | 2 | |
3 | ||
4 | ||
6 | ||
10 | ||
12 | ||
20 | ||
30 | ||
20 | 2 | |
3 | ||
4 | ||
6 | ||
8 | ||
10 | ||
12 | ||
16 | ||
20 | ||
24 | ||
30 | ||
18 | 2 | |
3 | ||
4 | ||
6 | ||
10 | ||
12 | ||
16 | 2 | |
3 | ||
4 |
Model Number | AWG Size *1 | Core Number / Pair Number * 1 1P = 2 Cores | Estimated Section Area *2 (mm2) | Twisted Structure (See Figure) | Number of Wire Cores | Finished Outer Diameter (mm) | Approximate Mass kg/km | Electrical Properties | Conductor | Insulation | Wire Core Outer Diameter Approx. (mm) | Sheath | Specification | Sample Provided* 5 | |||||||
Allowable Current A (30°C)* 3 | Conductor Resistance Ω / km (20°C) | Insulation Properties MΩkm (20°C) | Withstand Voltage V / Min | Structure Strands / mm | Outer Diameter Approx. (mm) | Plating *4 | Thickness (mm) | Material *4 | Thickness (mm) | Material *4 | |||||||||||
UL2464TA | 24 | 2 | 0.2 | > C Twisted Core | 2 | 4.2 | 20 | 6.3 | 97.5 | 10 | 2000 | 7/0.2 | 0.61 | Tin | 0.27 | PVC | 1.15 | 0.9 | PVC | ULAWM2464 c-UL CMX | — |
3 | 3 | 4.4 | 23 | 5.3 | — | ||||||||||||||||
4 | 4 | 4.7 | 28 | 4.7 | — | ||||||||||||||||
6 (3P) | > P Twisted Pair | 6 | 5.8 | 33 | 3.3 | — | |||||||||||||||
8 (4P) | 8 | 6.3 | 38 | 3.0 | — | ||||||||||||||||
10 (5P) | 10 | 6.8 | 44 | 2.8 | — | ||||||||||||||||
12 (6P) | 12 | 7.3 | 50 | 2.6 | — | ||||||||||||||||
16 (8P) | 16 | 8.5 | 60 | 2.4 | — | ||||||||||||||||
20 (10P) | 20 | 8.5 | 70 | 2.2 | — | ||||||||||||||||
24 (12P) | 24 | 9.4 | 85 | 2.1 | — | ||||||||||||||||
30 (15P) | 30 | 10.4 | 100 | 1.9 | — | ||||||||||||||||
36 (18P) | 36 | 10.9 | 110 | 1.8 | — | ||||||||||||||||
60 (30P) | 60 | 13.5 | 180 | 1.5 | — | ||||||||||||||||
22 | 2 | 0.3 | > C Twisted Core | 2 | 5.5 | 30 | 4.5 | 57.5 | 10 | 2000 | 17/0.16 | 0.76 | 0.46 | 1.68 | 1.0 | — | |||||
3 | 3 | 5.7 | 40 | 3.9 | — | ||||||||||||||||
4 | 4 | 6.2 | 40 | 3.4 | — | ||||||||||||||||
6 | 6 | 7.1 | 60 | 2.9 | — | ||||||||||||||||
10 | 10 | 8.8 | 90 | 2.4 | — | ||||||||||||||||
12 | 12 | 9.1 | 100 | 2.0 | — | ||||||||||||||||
20 | 20 | 11.0 | 160 | 1.8 | — | ||||||||||||||||
30 | 30 | 12.9 | 220 | 1.5 | — | ||||||||||||||||
20 | 2 | 0.5 | > A Twisted Core | 2 | 5.8 | 40 | 6.0 | 36.2 | 10 | 2000 | 21/0.18 | 0.95 | 0.46 | 1.87 | 1.0 | — | |||||
3 | 3 | 6.1 | 50 | 5.2 | — | ||||||||||||||||
4 | 4 | 6.6 | 50 | 4.6 | — | ||||||||||||||||
6 | > C Twisted Core | 6 | 7.7 | 80 | 3.9 | — | |||||||||||||||
8 | 8 | 8.9 | 100 | 3.4 | — | ||||||||||||||||
10 | 10 | 9.6 | 120 | 3.2 | — | ||||||||||||||||
12 | 12 | 9.9 | 130 | 2.7 | — | ||||||||||||||||
16 | 16 | 10.9 | 170 | 2.4 | — | ||||||||||||||||
20 | 20 | 12.0 | 210 | 2.4 | — | ||||||||||||||||
24 | 24 | 13.3 | 250 | 2.0 | — | ||||||||||||||||
30 | 30 | 14.1 | 290 | 2.0 | — | ||||||||||||||||
18 | 2 | 0.75 | > A Twisted Core | 2 | 6.4 | 50 | 10.5 | 22.8 | 10 | 2000 | 35/0.18 | 1.2 | 0.46 | 2.1 | 1.0 | — | |||||
3 | 3 | 6.7 | 60 | 9.1 | — | ||||||||||||||||
4 | 4 | 7.2 | 70 | 8.1 | — | ||||||||||||||||
6 | > N Twisted Core | 6 | 8.5 | 100 | 6.8 | — | |||||||||||||||
10 | 10 | 10.6 | 160 | 5.6 | — | ||||||||||||||||
12 | 12 | 11.0 | 190 | 4.7 | — | ||||||||||||||||
16 | 2 | 1.25 | > A Twisted Core | 2 | 7.0 | 60 | 12.7 | 14.3 | 10 | 2000 | 26/0.26 | 1.5 | 0.46 | 2.5 | 1.0 | — | |||||
3 | 3 | 7.4 | 80 | 11.0 | — | ||||||||||||||||
4 | 4 | 8.0 | 100 | 9.8 | — |
Ambient Temperature (°C) | 30 | 40 | 50 | 60 | 70 |
Current Reduction Factor | 1.00 | 0.89 | 0.77 | 0.63 | 0.45 |
C | Refer to >> Click here |
P | Refer to >> Click here |
A | Refer to >> Click here |
N | Refer to >> Click here |
Part Number |
---|
UL2464TA-16-3-[1-99/1] |
UL2464TA-18-12-100 |
UL2464TA-20-24-100 |
UL2464TA-20-30-100 |
UL2464TA-22-30-[1-100/1] |
UL2464TA-24-60-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Overall Length (m) | Conductor Cross Section (mm2) | AWG size (AWG) | Number Of Cores (Core) | Logarithm | Finished outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | - | 1 ~ 99 | - | - | - | - | - | ||
₹ 65,857.75 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 0.75 | 18 | 12 | - | 11 | ||
₹ 85,723.64 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 0.5 | 20 | 24 | - | 13.3 | ||
₹ 98,967.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 0.5 | 20 | 30 | - | 14.1 | ||
- | 1 Piece(s) | 8 Day(s) or more | - | 1 ~ 100 | - | - | - | - | - | ||
₹ 121,454.64 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 0.2 | 24 | - | 30P | 13.5 |
Loading...
Rated Voltage | 300V | Shield | None | Properties | Oil resistance |
---|---|---|---|---|---|
Representative Standard | UL / CSA(c-UL) | Sheath (outer coating) color | Black | Sheath (outer coating) material | PVC |
Insulation body materials | PVC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy