Loading...

Flat Belt Conveyor, Head driver, Pulley Dia. 30mm

Brand :
MISUMI

Caution

    Product Description

    Economy series Belt Conveyor

    Product Overview
     
    Economy series conveyor, with a rational structural design and localized production. A variety of models are available to meet customers' design needs for different usage scenarios, providing better options.
    E-CVSFA/E-CVSFC: Full Belt Type. A full belt conveyor means the entire surface of the conveyor can be used as the transport surface.
     
    Dimensional Drawing
     
    E-CVSFA/E-CVSFC
    Motor Specification: 6W*
    When L > 1500, one belt support roller is included.
    The dimensions in the figure are for belt specification H9 (thickness 0.9 mm). Please note that the belt thickness varies depending on the belt specifications.
    Please refer to the flat belt specifications table Click here
    When L ≤ 500, there is no countersunk hole at position F, and 4 nuts are pre-installed on one side inside the aluminum profile slot;
    When L>500, a countersunk hole for nut insertion is reserved by default at position F, no additional processing is required.
    When selecting a speed control motor, the speed controller is an accessory, not installed on the main unit, and does not come with a mounting bracket.
    If you need a bracket for the speed controller, please use additional processing (SCB)
    *Only the power affects the motor size. Please refer to the table below for dimension A. The external dimensions of the other components remain the same.
     
    ■ Details of A Dimension
    Motor PowerMotorReduction RatioA
    SpecificationsManufacturer
    6WVariable Speed MotorGPG3 to 18L107
    25 to 180L117
    JSCC3 to 18L118
    25 to 180L130
    25WInduction Motor / Variable Speed MotorTBI MOTION3 to 18L118
    25 to 180L130
    Induction MotorJSCC3 to 18L119
    25 to 180L130
    Variable Speed Motor3 to 18L129
    25 to 180L140
    40WInduction Motor / Variable Speed MotorTBI MOTION3 to 18L148
    25 to 180L166
    Induction MotorJSCC3 to 18L152
    25 to 180L172
    Variable Speed Motor3 to 18L162
    25 to 180L182
    Enlarged Profile View (Symmetrical Left and Right)
    MISUMI belt conveyor manufacturer aluminum profile aluminium frame

    Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
    L190 to 999L1000 to 1499L1500 or morePositionSpecificationsConfiguration Type
    4PCS6PCS8PCSSection I (Left/Right)M3 (Hexagon)Accessories
    4PCS6PCS8PCSJ Section (Left/Right)M6 (Square)Accessories
     
    Material Table
    Part NameMaterialSurface Treatment
    FrameAluminumElectro Plating
    Motor Cover PlateAluminumBaked Paint
    Pulley HousingAluminumBaked Paint

    Specifications Overview

    ■ Flat Belt Width - Pulley Center Distance Correspondence Table
    Part numberBelt Width
    B
    Pulley Center Distance L
    L190 to 300L305 to 500L505 to 600L605 to 800L805 to 900L905 to 2000
    E-CVSFA
    E-CVSFC
    70 to 110
    120 to 160
    170 to 210--
    220 to 260---
    270 to 300-----
     
    Alterations
     
    AlterationPart Number-B-L-Motor Selection-Belt Specifications-Motor Manufacturer Selection-Alterations
         
    Output Power-Specifications-Gear Head Reduction Ratio
     E-CVSFV-200-1000-25-SCM-25-H9-G-MK
     
    AlterationsCodeSpec
    Motor Installation Position Reversed
    MISUMI Belt Conveyor Additional Processing - Motor Position Change
    MKThe motor installation position can be changed.
    Ordering CodeMK
    Only head-driven type can be specified.
    Mounting Bracket for Speed Controller
    MISUMI Belt Conveyor Speed Controller Bracket Additional Machining
    SCBIncludes mounting bracket for speed controller.
    Ordering Code SCB
     
    Specification Table
     
    Please order after selecting part number and parameters according to the selection steps to .
    Part Number-B-L-Motor Selection-Belt Specifications-Motor Manufacturer Selection
         
    Output Power-Specifications-Gear Head Reduction Ratio
     
    Without belt
    Without motor or gear head
    E-CVSFA
    E-CVSFA
    E-CVSFA
    -
    -
    -
    200
    200
    200
    -
    -
    -
    1000
    1000
    1000
    -
    -
    -
    25
    25
    25
    -
    -
    -
    SCM
    INV
    NM
    -
    -
    -
    25
    25
    NH
    -
    -
    -
    H9
    J
    H9
    -
    -
    -
    G
    G
    R

    ■Specification Table
    Part NumberShapeModel Features
    E-CVSFACrowned roller for meandering preventionThe belt has good flatness and high surface accuracy
    E-CVSFCBelt with meandering prevention crosspiecesThe belt runs stably without deviation, but there is a slight bulge at the joint of the center guide strip on the flat belt.
     
    Part NumberB
    can be specified down to 10 mm increments
    L
    Can be specified down to 5mm increments
    Motor SelectionBelt Specifications
    (Material default: PU)
    Motor
    Output Power (W)SpecificationsGear Head Reduction Ratio
    E-CVSFA
    (Crowned Roller)

    E-CVSFC
    (With Guide Bar)
    70 to 300190 to 20006
    25
    40

    Note:
    6 Not suitable for frequency conversion
    SCM
    (Single-phase 220V Variable Speed Motor)
    5 7.5 10 12.5 15 18 
    25 30 36 50 60 75 
    90 100 120 150 180


    Note: When the output power is 6,
    5–10 is not applicable
    H9(General-purpose · Green)
    W9(General-purpose · White)
    U5(For sliding · Green)
    S5(For sliding · White)
    D9(For anti-static · Black)
    F12(For food conveyance · White)
    O14(Oil-resistant specification · Green)
    Q10(For incline · Green)
    Y12(General-purpose · Yellow PVC)
    V12(General-purpose · Red PVC)
    J(No belt)
    G(GPG Motor)

    J(JSCC Motor)
    INV
    (Three-Phase 220V Induction Motor)
    NM(No Motor)NH(No Gear Head)R(No Motor · Gear Head)
    The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, measured in millimeters.
    Oil-resistant specification: Only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may become unusable.
    If you need automatic control with a stepper or servo motor, you can choose the model without a motor and gear head.
    When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
    When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
    For belts other than those listed above, please refer to the specification overview. Click here.
     
    ■ Conveying Capacity
    MISUMI Belt Conveyor Load Capacity
    The chart shows the transport capacity under horizontal conditions.
    Carrying capacity may vary depending on usage conditions.
    When selecting a speed control motor, the transport capacity does not increase as the speed decreases.
    ■ Gear Head Reduction Ratio
    May decrease depending on load conditions*Reference value
    Gear Head
    Reduction Ratio
    Flat Belt Speed (m/min)
    SCM Speed Control TypeINV Inverter Type
    530.5 to 50.963.3
    7.520.3 to 33.942.2
    1015.3 to 25.431.7
    12.512.2 to 20.325.3
    1510.2 to 17.021.1
    188.5 to 14.117.6
    256.1 to 10.212.7
    305.1 to 8.510.6
    364.2 to 7.18.8
    503.1 to 5.16.3
    602.5 to 4.25.3
    752.0 to 3.44.2
    901.7 to 2.83.5
    1001.5 to 2.53.2
    1201.3 to 2.12.6
    1501.0 to 1.72.1
    1800.8 to 1.41.8
     
    Product Features
     
    Feature 1: The entire conveyor surface can be used as the transport surface.
    Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
    Feature 3: Light load, edge-wrapped design, suitable for customized, freely specified length and width.
    Feature 4: Belt width can be specified in 10 mm increments, and pulley spacing can be specified in 5 mm increments.
     
    Precautions
     
    (1) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
    (2) Due to different conveyor operating environments, MISUMI conveyors do not come with a power supply, cables, or switches.
    (3) Due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting a model.
    (4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
    (5) Belt misalignment is a normal phenomenon and is not considered a quality issue. Adjusting for misalignment is part of routine maintenance.
    (6) Lateral Deviation Tolerance: The distance between both sides of the roller and the belt is 5±3 mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum profile. For deviation adjustment methods, click here.
    (7) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)
    MISUMI Belt Conveyor Standard Transport Direction
    Application Industries
    Equipment Production Semiconductor Lithium battery
    MISUMI belt conveyor for smartphone production smartphone MISUMI conveyor equipment transports semiconductor products chip MISUMI conveyor equipment for lithium battery production battery
    Food Electronic & Electrical Appliances Robotics
    MISUMI belt conveyors for food production MISUMI belt conveyors for electronic and electrical product manufacturing MISUMI Belt Conveyor with Robot Arm Integration
     
    Related Products
     
    Economy Conveyor
    Center Drive, Full Belt, Pulley Diameter 30 mm
     Economy Conveyor
    Flat Belt Head Drive Type, All Profiles
     Economy Conveyor
    Flat Belt Head Drive, Pulley Diameter 30 mm
    MISUMI Center Drive Belt Conveyor MISUMI Belt Conveyor Double Row Synchronous Belt Conveyor MISUMI Conveyor Aluminum Frame aluminium frame
    Representative Model: E-GVFN Representative Model: E-SVKA Representative Model: E-CVGA
     
    Related Documents
     
    (1) Motor Wiring MethodClick here
    (2) Flat Belt List of SpecificationsClick here
    (3) Deviation Adjustment MethodClick here
    (4) Conveyor Body WeightClick here
    Flat Belt Conveyor, Head driver, Pulley Dia. 30mm | MISUMI | MISUMI India