Loading...

Timing Belt Conveyor, Dual Track, Center Driver, Pulley Dia. 30mm

Brand :
MISUMI

Caution

    Product Description

    Economy series Belt Conveyor

     

    Product Overview
     
    Economy series conveyor, with a rational structural design and localized production. A variety of models are available to meet customers' design needs for different usage scenarios, providing better options.
    E-CVGTN: Double-row synchronous belt conveyor, driven by a motor and synchronous belt, enabling synchronized rotation of two rows of synchronous belts. Suitable for pallet transfer and assembly into equipment.
     
    Dimensional Drawing
     
    Motor Specification: 6W*

    Support Component Notes:
    When L < 1000, there are two sets of support components
    When L is 1000 to 1500, there are three sets of support components
    When L > 1500, there are four sets of support components
    When L ≤ 700, there is no countersunk hole at position F, and 4 nuts are pre-installed on one side in the aluminum profile slot;
    When L > 700, a countersunk hole for nut insertion is reserved by default at position F, no additional processing is required.
    When selecting a speed control motor, the speed controller is not installed on the main unit, and no mounting bracket is included.
    If you need a bracket for the speed controller, please use additional processing (SCB)
    *Only the power affects the motor size. Please refer to the table below for dimension A. The external dimensions of the other components remain the same.
    Enlarged Profile View (Symmetrical Left and Right)
    MISUMI belt conveyor manufacturer aluminum profile aluminium frame

    Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
    L365 to 999L1000 to 1499L1500 or morePositionSpecificationsConfiguration Type
    4PCS6PCS8PCSSection I (Left/Right)M3 (Hexagon)Accessories
    4PCS6PCS8PCSJ Section (Left/Right)M6 (Square)Accessories
     ■ Details of A Dimension
    Motor PowerMotorReduction RatioA
    SpecificationsManufacturer
    6WVariable Speed MotorGPG3 to 18L107
    25 to 180L117
    JSCC3 to 18L118
    25 to 180L130
    25WInduction Motor / Variable Speed MotorGPG3 to 18L118
    25 to 180L130
    Induction MotorJSCC3 to 18L119
    25 to 180L130
    Variable Speed Motor3 to 18L129
    25 to 180L140
     
    Material Table
     
    Part NameMaterialSurface Treatment
    FrameAluminumElectro Plating
    Motor Cover PlateAluminumBaked Paint
    Pulley HousingAluminumBaked Paint
     
    Specifications Overview
     
    ■ Timing Belt Center Distance - Pulley Center Distance Correspondence Table
    Part numberTiming Belt Center Distance BPulley Center Distance L
    L365 to 500L505 to 600L605 to 800L805 to 905L905 to 1000L1005 to 2000
    E-CVGTN80 to 110
    120 to 160
    170 to 210
    220 to 260
    270 to 300
     
    Alterations
     
    AlterationPart Number-B-L-Motor Selection-Belt Specifications-Motor Manufacturer Selection-Alterations
       
    Output Power-Specifications-Gear Head Reduction Ratio
     E-CVGTN-120-1000-6-SCM-25-H-G-MP200
     
    AlterationsCodeSpec
    Drive Unit Position Specification
    MISUMI Belt Conveyor Additional Processing - Motor Position Change
    MPThe drive unit installation position can be changed.
    Ordering Code MP  170 ≤ MP ≤ L-330
    *Minimum L value is 500
    Only the center drive type can be specified.
    Mounting Bracket for Speed Controller
    MISUMI Belt Conveyor Speed Controller Bracket Additional Machining
    SCBIncludes mounting bracket for speed controller.
    Ordering Code SCB
     
    Specification Table
     
    Please order after selecting part number and parameters according to the selection steps  to .
    Part Number-B-L-Motor Selection-Belt Specifications-Motor Manufacturer Selection
         
    Output Power-Specifications-Gear Head Reduction Ratio
     
    Without belt
    Without motor or gear head
    E-CVGTN
    E-CVGTN
    E-CVGTN
    -
    -
    -
    120
    120
    120
    -
    -
    -
    1000
    1000
    1000
    -
    -
    -
    6
    25
    25
    -
    -
    -
    SCM
    SCM
    NM
    -
    -
    -
    25
    30
    NH
    -
    -
    -
    H
    J
    H
    -
    -
    -
    G
    G
    R

    ■Specification Table
    Part NumberShapeModel Features
    E-CVGTNLight Duty Side Guide TypeTooth surface fabric for noise reduction, supports precision positioning and conveying
     
    Part NumberB
    can be specified down to 10 mm increments
    L
    Can be specified down to 5mm increments
    Motor SelectionBelt SpecificationsMotor
    Output Power (W)SpecificationsGear Head Reduction Ratio
    E-CVGTN80 to 300

    Minimum unit: 10 mm
    365 to 20006
    25

    Note:
    6 Not suitable for frequency conversion
    SCM
    (Single-phase 220V Variable Speed Motor)
    5 7.5 10 12.5 15 18 
    25 30 36 50 60 75 
    90 100 120 150 180


    Note: When the output power is 6,
    5–10 is not applicable
    H(General-purpose · White toothed surface tape)
    S(For sliding · Green double-sided tape)
    D(Antistatic · Black double-sided tape)
    J(No belt)
    G(GPG Motor)

    J(JSCC Motor)
    INV
    (Three-Phase 220V Induction Motor)
    NM(No Motor)NH(No Gear Head)R(No Motor · Gear Head)
    If you need to use a stepper motor or servo motor for automatic control, you can choose the model without a motor and gear head.
    When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
    When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
    For belts other than those listed above, please refer to the specification overview. Click here.
     
    ■ Conveying Capacity
    MISUMI Belt Conveyor Load Capacity
    The chart shows the conveying capacity under horizontal conditions.
    The conveying capacity may vary depending on the operating conditions.
    When selecting a speed control motor, the conveying capacity does not increase as the speed decreases.
    ■ Gear Head Reduction Ratio
    May decrease depending on load conditions*Reference value
    Gear Head
    Reduction Ratio
    Timing Belt Speed (m/min)
    SCM Speed Control TypeINV Inverter Type
    525.4 to 42.452.8
    7.517.0 to 28.335.2
    1012.7 to 21.226.4
    12.510.2 to 17.021.1
    158.5 to 14.117.6
    187.1 to 11.814.7
    255.1 to 8.510.6
    304.2 to 7.18.8
    363.5 to 5.97.3
    502.5 to 4.25.3
    602.1 to 3.54.4
    751.7 to 2.83.5
    901.4 to 2.42.9
    1001.3 to 2.12.6
    1201.1 to 1.82.2
    1500.8 to 1.41.8
    1800.7 to 1.21.5
     
    Product Features
     
    Feature 1: Simplifies belt replacement steps and improves maintainability.
    Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
    Feature 3: Double-row narrow-width toothed belt, suitable for conveying jig tray products, supports precise positioning and conveying.
    Feature 4: The timing belt center distance can be specified in 10 mm increments, and the pulley spacing can be specified in 5 mm increments.
     
    Precautions
     
    (1) When installing onto equipment, ensure the flatness of the aluminum profile.
    (2) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
    (3) Due to different conveyor usage environments, MISUMI conveyors do not come with a power supply, cables, or switches.
    (4) In applications, due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting models.
    (5) Even when the motor is operating normally, its surface temperature may sometimes exceed 70°C . Be sure to take precautions to avoid burns.
    (6) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)
    MISUMI Belt Conveyor Standard Transport Direction
     
    Application Industries
     
    Equipment Production Semiconductor Lithium battery
    MISUMI belt conveyor for smartphone production smartphone MISUMI conveyor equipment transports semiconductor products chip MISUMI conveyor equipment for lithium battery production battery
    Food Electronic & Electrical Appliances Robotics
    MISUMI belt conveyors for food production MISUMI belt conveyors for electronic and electrical product manufacturing MISUMI Belt Conveyor with Robot Arm Integration
     
    Related Products
     
    Economy Conveyor Synchronous Timing Belt Double-Row Head Drive
    Pulley Diameter 30 mm
     Economy Conveyor, Single-Row Center Drive with Synchronous Timing Belt
    Pulley Diameter 19 mm 20 mm
     Economy Conveyor with Synchronous Timing Belt, Double Row Center Drive
    Pulley Diameter 50 mm
    MISUMI Center Drive Belt Conveyor MISUMI Belt Conveyor Double Row Synchronous Belt Conveyor MISUMI Conveyor Aluminum Frame aluminium frame
    Representative Model: E-CVGTA Representative Model: E-CVSTR Representative Model: E-CVGTP
     
    Related Documents
    (1) Motor Wiring MethodClick here
    (2) Flat Belt List of SpecificationsClick here
    (3) Deviation Adjustment MethodClick here
    (4) Conveyor Body WeightClick here