Flat Belt Conveyor, Head driver, Pulley Dia. 50mm

Brand :
MISUMI
Caution
Product Description
Economy series Belt Conveyor
Product Overview
Economy series conveyor, with a rational structural design and localized production. A variety of models are available to meet customers' design needs for different usage scenarios, providing better options.
E-CVGC/E-CVGD: Pulley diameter 50, easy maintenance, and space-saving design advantages.
E-CVGC/E-CVGD: Pulley diameter 50, easy maintenance, and space-saving design advantages.
Dimensional Drawing
E-CVGC/E-CVGD
Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
Motor Specification: 25W*


*Only the power affects the motor size. Please refer to the table below for dimension A. The dimensions of other components remain the same.
■ Details of A Dimension
■ Details of A Dimension
| Motor Power | Motor | Reduction Ratio | A | |
| Specifications | Manufacturer | |||
| 25W | Induction Motor / Variable Speed Motor | GPG | 3 to 18 | L118 |
| 25 to 180 | L130 | |||
| Induction Motor | JSCC | 3 to 18 | L119 | |
| 25 to 180 | L130 | |||
| Variable Speed Motor | 3 to 18 | L129 | ||
| 25 to 180 | L140 | |||
| 40W | Induction Motor / Variable Speed Motor | GPG | 3 to 18 | L148 |
| 25 to 180 | L166 | |||
| Induction Motor | JSCC | 3 to 18 | L152 | |
| 25 to 180 | L172 | |||
| Variable Speed Motor | 3 to 18 | L162 | ||
| 25 to 180 | L182 | |||
| 60W | Induction Motor / Variable Speed Motor | GPG | 3 to 18 | L168 |
| 25 to 180 | L186 | |||
| Induction Motor | JSCC | 3 to 18 | L171 | |
| 25 to 180 | L191 | |||
| Variable Speed Motor | 3 to 18 | L182 | ||
| 25 to 180 | L202 | |||
| 90W | Induction Motor / Variable Speed Motor | GPG | 3 to 18 | L183 |
| 25 to 180 | L201 | |||
| Induction Motor | JSCC | 3 to 18 | L186 | |
| 25 to 180 | L206 | |||
| Variable Speed Motor | 3 to 18 | L197 | ||
| 25 to 180 | L217 | |||
Enlarged Profile View (Symmetrical Left and Right)


Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
| L240-999 | L1000 to 1499 | L1500 or more | Position | Specifications | Configuration Type |
| 4PCS | 6PCS | 8PCS | X Section (Left/Right) | M3 (Hexagon) | Accessories |
| 4PCS | 6PCS | 8PCS | Y Section (Left/Right) | M6 (Square) | Accessories |
Material Table
| Part Name | Material | Surface Treatment |
| Frame | Aluminum | Electro Plating |
| Motor Cover Plate | Aluminum | Baked Paint |
| Pulley Housing | Aluminum | Baked Paint |
Specifications Overview
■ Flat Belt Width - Pulley Center Distance Correspondence Table
| Part number | Belt Width B | Pulley Center Distance L | |||||
| L240 to 300 | L305 to 500 | L505 to 600 | L605 to 800 | L805 to 900 | L905 to 3000 | ||
| E-CVGC E-CVGD | 50 to 110 | ● | ● | ● | ● | ● | ● |
| 120 to 160 | - | ● | ● | ● | ● | ● | |
| 170 to 210 | - | - | ● | ● | ● | ● | |
| 220 to 260 | - | - | - | - | ● | ● | |
| 270-400 | - | - | - | - | - | ● | |
Alterations
![]() | Part Number | - | B | - | L | - | Motor Selection | - | Belt Specifications | - | Motor Manufacturer Selection | - | Alterations | ||||
Output Power | - | Specifications | - | Gear Head Reduction Ratio | |||||||||||||
| E-CVGC | - | 150 | - | 1000 | - | 25 | - | SCM | - | 25 | - | H9 | - | G | - | MK | |
| Alterations | Code | Spec |
Motor Installation Position Reversed![]() | MK | The motor installation position can be changed. Ordering Code MK Only head-driven type can be specified. |
Mounting Bracket for Speed Controller![]() | SCB | Includes mounting bracket for speed controller. Ordering Code SCB |
Specification Table
Please order after selecting part number and parameters according to the selection steps
to
.
■Specification Table
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, measured in millimeters.
Oil-resistant specification: Only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may become unusable.
If you need automatic control with a stepper or servo motor, you can choose the model without a motor and gear head.
When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
For belts other than those listed above, please refer to the specification overview. Click
here.
When the selected size
L exceeds ( ) value, confirmation of shipping days may be required prior to placing an order or requesting a quotation due to transportation constraints.
to
.![]() | Part Number | - | B | - | L | - | Motor Selection | - | Belt Specifications | - | Motor Manufacturer Selection | ||||
Output Power | - | Specifications | - | Gear Head Reduction Ratio | |||||||||||
| Without belt Without motor or gear head | E-CVGC E-CVGC E-CVGC | - - - | 150 150 150 | - - - | 1000 1000 1000 | - - - | 25 25 25 | - - - | SCM INV NM | - - - | 25 25 NH | - - - | H9 J H9 | - - - | G G R |
■Specification Table
| Part Number | Shape | Model Features |
| E-CVGC | Crowned roller for meandering prevention | The belt has good flatness and high surface accuracy |
| E-CVGD | Belt with meandering prevention crosspieces | The belt runs stably without deviation, but there is a slight bulge at the joint of the center guide strip on the flat belt. |
Part Number | Bcan be specified down to 10 mm increments | LCan be specified down to 5mm increments | Motor Selection | Belt Specifications(Material is generally PU) | Motor | ||
Output Power (W) | Specifications | Gear Head Reduction Ratio | |||||
| E-CVGC (Crowned Roller) E-CVGD (With Meandering Prevention Crosspieces) | 50 to 400 | 240 to 3000 (2445) | 25 40 60 90 | SCM (Single-Phase 220V Variable Speed Motor) | 5 7.5 10 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H9(General-purpose · Green) W9(General-purpose · White) U5(For sliding · Green) S5(For sliding · White) D9(For anti-static · Black) F12(For food conveyance · White) O14(Oil-resistant specification · Green) Q10(For incline · Green) Y12(General-purpose · Yellow PVC) V12(General-purpose · Red PVC) J(No belt) | G(GPG Motor) J(JSCC Motor) |
| INV (Three-Phase 220V Induction Motor) | |||||||
| NM(No Motor) | NH(No Gear Head) | R(No Motor · Gear Head) | |||||
The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, measured in millimeters.
Oil-resistant specification: Only the conveying surface is oil-resistant. If oil gets on the back of the belt, it may become unusable.
If you need automatic control with a stepper or servo motor, you can choose the model without a motor and gear head.
When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
For belts other than those listed above, please refer to the specification overview. Click
here.
When the selected size
L exceeds ( ) value, confirmation of shipping days may be required prior to placing an order or requesting a quotation due to transportation constraints.■ Conveying Capacity

The chart shows the transport capacity under horizontal conditions.
Carrying capacity may vary depending on usage conditions.
When selecting a speed control motor, the transport capacity does not increase as the speed decreases.

The chart shows the transport capacity under horizontal conditions.
Carrying capacity may vary depending on usage conditions.
When selecting a speed control motor, the transport capacity does not increase as the speed decreases.■ Gear Head Reduction Ratio - Speed Correspondence Table
| Gear Head Reduction Ratio | Flat Belt Speed (m/min) | |
| SCM Speed Control Type | INV Inverter Type | |
| 5 | 30.5 to 50.9 | 63.3 |
| 7.5 | 20.3 to 33.9 | 42.2 |
| 10 | 15.3 to 25.4 | 31.7 |
| 12.5 | 12.2 to 20.3 | 25.3 |
| 15 | 10.2 to 17.0 | 21.1 |
| 18 | 8.5 to 14.1 | 17.6 |
| 25 | 6.1 to 10.2 | 12.7 |
| 30 | 5.1 to 8.5 | 10.6 |
| 36 | 4.2 to 7.1 | 8.8 |
| 50 | 3.1 to 5.1 | 6.3 |
| 60 | 2.5 to 4.2 | 5.3 |
| 75 | 2.0 to 3.4 | 4.2 |
| 90 | 1.7 to 2.8 | 3.5 |
| 100 | 1.5 to 2.5 | 3.2 |
| 120 | 1.3 to 2.1 | 2.6 |
| 150 | 1.0 to 1.7 | 2.1 |
| 180 | 0.8 to 1.4 | 1.8 |
Product Features
Feature 1: Simplifies belt replacement steps and improves maintainability.
Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
Feature 3: Belt width can be specified in 10 mm increments, and pulley spacing can be specified in 5 mm increments.
Feature 2: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
Feature 3: Belt width can be specified in 10 mm increments, and pulley spacing can be specified in 5 mm increments.
Precautions
(1) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
(2) Due to different conveyor operating environments, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal phenomenon and is not considered a quality issue. Adjusting for misalignment is part of routine maintenance. Click
here.
(6) Lateral Deviation Tolerance: The distance between both sides of the roller and the belt is 5±3 mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum profile.
(7) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)

(2) Due to different conveyor operating environments, MISUMI conveyors do not come with a power supply, cables, or switches.
(3) Due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
(5) Belt misalignment is a normal phenomenon and is not considered a quality issue. Adjusting for misalignment is part of routine maintenance. Click
here.(6) Lateral Deviation Tolerance: The distance between both sides of the roller and the belt is 5±3 mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum profile.
(7) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)

Application Industries
| Equipment Production | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical Appliances | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Economy Conveyor, Flat Belt Center Drive Pulley Diameter 50 mm | Economy Conveyor Flat Belt Head Drive Type All Profiles | Economy Conveyor, Full Belt Head Drive Pulley Diameter 30 mm | ||
![]() | ![]() | ![]() | ||
| Representative Model: E-CVGR | Representative Model: E-SVKA | Representative Model: E-CVSFA |
Related Documents
Material
Surface Treatment
B
Belt Specifications
Output Power
Specifications
Gear Head Reduction Ratio










