Loading...

Flat Belt Conveyor with Backlight, Center Drive, Pulley Dia. 50mm

Brand :
MISUMI

Caution

    Product Description

    Economy series Belt Conveyor

    Product Overview
     
    Economy series conveyor, with a rational structural design and localized production. A variety of models are available to meet customers' design needs for different usage scenarios, providing better options.
    E-CVBTN: LED backlight type for foreign object inspection.
     
    Dimensional Drawing
     
    E-CVBTN
    Motor Specification: 25W*
    When L > 2000, one belt support roller is included.
    The dimensions in the image are for belt specification K9 (thickness 0.9 mm).
    When selecting a speed control motor, the speed controller is an accessory, not installed on the main unit, and does not come with a mounting bracket.
    If you need a bracket for the speed controller, please use additional processing (SCB) Click here
    *Only the power affects the motor size. Please refer to the table below for dimension A. The dimensions of other components remain the same.
     

    ■ Details of A Dimension
    Motor PowerMotorReduction RatioA
    SpecificationsManufacturer
    25WInduction Motor / Variable Speed MotorGPG3 to 18L118
    25 to 180L130
    Induction MotorJSCC3 to 18L119
    25 to 180L130
    Variable Speed Motor3 to 18L129
    25 to 180L140
    40WInduction Motor / Variable Speed MotorGPG3 to 18L148
    25 to 180L166
    Induction MotorJSCC3 to 18L152
    25 to 180L172
    Variable Speed Motor3 to 18L162
    25 to 180L182
    60WInduction Motor / Variable Speed MotorGPG3 to 18L168
    25 to 180L186
    Induction MotorJSCC3 to 18L171
    25 to 180L191
    Variable Speed Motor3 to 18L182
    25 to 180L202
    90WInduction Motor / Variable Speed MotorGPG3 to 18L183
    25 to 180L201
    Induction MotorJSCC3 to 18L186
    25 to 180L206
    Variable Speed Motor3 to 18L197
    25 to 180L217
    Enlarged Profile View (Symmetrical Left and Right)
    MISUMI belt conveyor manufacturer aluminum profile aluminium frame

    Standard Nut Fitting Table for Profile Slot: L Value (Center Distance Unit: mm)
    L540 to 999L1000 to 1499L1500 or morePositionSpecificationsConfiguration Type
    4PCS6PCS8PCSX Section (Left/Right)M3 (Hexagon)Accessories
    4PCS6PCS8PCSY Section (Left/Right)M6 (Square)Accessories
     
    Material Table

    Part NameMaterialSurface Treatment
    FrameAluminumElectro Plating
    Motor Cover PlateAluminumBaked Paint
    Pulley HousingAluminumBaked Paint

    Alterations
     
    AlterationPart Number-W-L-E-F-Motor Selection-Belt Specifications-Motor Manufacturer Selection-Light Color-Alterations
         
    Output Power-Specifications-Gear Head Reduction Ratio
     E-CVBTN-100-1000-90-100-25-SCM-25-K9-G-H-MP240
     
    AlterationsCodeSpec
    Drive Unit Position Specification
    MISUMI Belt Conveyor Additional Processing - Motor Position Change
    MPThe drive unit installation position can be changed.
    Ordering CodeMP  180 ≤ MP ≤ L-400
    *The minimum value of L is 580
    Only the center drive type can be specified.
    Mounting Bracket for Speed Controller
    MISUMI Belt Conveyor Speed Controller Bracket Additional Machining
    SCBIncludes mounting bracket for speed controller.
    Ordering Code SCB
     
    Specification Table
     
    Please order after selecting part number and parameters according to the selection steps to .
    Part Number-W-L-E-F-Motor Selection-Belt Specifications-Motor Manufacturer Selection-Light Color
         
    Output Power-Specifications-Gear Head Reduction Ratio
     
    Without belt
    Without motor or gear head
    E-CVBTN
    E-CVBTN
    E-CVBTN
    -
    -
    -
    100
    100
    100
    -
    -
    -
    1000
    1000
    1000
    -
    -
    -
    90
    90
    90
    -
    -
    -
    100
    100
    100
    -
    -
    -
    25
    25
    25
    -
    -
    -
    SCM
    INV
    NM
    -
    -
    -
    25
    25
    NH
    -
    -
    -
    K9
    J
    K9
    -
    -
    -
    G
    G
    R
    -
    -
    -
    H
    H
    H

    ■Specification Table
    Part NumberShapeModel Features
    E-CVBTNCrowned roller for meandering preventionThe belt has good flatness and high surface accuracy
     
    Part NumberW
    Selection
    L
    Can be specified down to 5mm increments
    E
    Light Source Position
    F
    Light Source Length
    Motor SelectionBelt Specifications
    (Material is generally PU)
    MotorLight Color
    Output Power (W)SpecificationsGear Head Reduction Ratio
    E-CVBTN
    (Crowned Roller)
    50540 to 3000
    (2445)
    80 to 250050
    100
    25
    40
    60
    90
    SCM
    (Single-phase 220V Variable Speed Motor)
    5 7.5 10 12.5 15 18 
    25 30 36 50 60 75 
    90 100 120 150 180
    K9(Light-transmitting belt · White)
    J(No belt)
    G(GPG Motor)

    J(JSCC Motor)
    H(White)
    R(Red)
    G(Green)
    U(Blue)
    W(Infrared)
    Z(Ultraviolet)
    100100
    150
    150200
    250
    INV
    (Three-Phase 220V Induction Motor)
    200200
    250
    250250
    300
    NM(No Motor)NH(No Gear Head)R(No Motor · Gear Head)
    300300
    400
    The belt thickness is the nominal thickness; the actual thickness is one-tenth of that, measured in millimeters.
    If you need automatic control with a stepper or servo motor, you can choose the model without a motor and gear head.
    When selecting without a motor and gear head, the motor mounting hole pitch will vary depending on the motor output power.
    When selecting without motor and gear head, the main unit will be delivered as parts. Please assemble by following the assembly instructions included in the same package.
    For belts other than those listed above, please refer to the specification overview. Click here.
    When the selected size L  exceeds  (  ) value, confirmation of shipping days may be required prior to placing an order or requesting a quotation due to transportation constraints.

     
    ■ Conveying Capacity
    MISUMI Belt Conveyor Load Capacity
    The chart shows the transport capacity under horizontal conditions.
    Carrying capacity may vary depending on usage conditions.
    When selecting a speed control motor, the transport capacity does not increase as the speed decreases.
    ■ Gear Head Reduction Ratio - Speed Correspondence Table
    May decrease depending on load conditions*Reference value
    Gear Head
    Reduction Ratio
    Flat Belt Speed (m/min)
    SCM Speed Control TypeINV Inverter Type
    525.4 to 42.452.8
    7.517.0 to 28.335.2
    1012.7 to 21.226.4
    12.510.2 to 17.021.1
    158.5 to 14.117.6
    187.1 to 11.814.7
    255.1 to 8.510.6
    304.2 to 7.18.8
    363.5 to 5.97.3
    502.5 to 4.25.3
    602.1 to 3.54.4
    751.7 to 2.83.5
    901.4 to 2.42.9
    1001.3 to 2.12.6
    1201.1 to 1.82.2
    1500.8 to 1.41.8
    1800.7 to 1.21.5
     
    Product Features
     
    Feature 1: The conveyor body is made of aluminum profiles, achieving an overall lightweight design.
    Feature 2: Wide range of conveyor pulley pitch options, can be specified in 5 mm increments, with a maximum pitch length of up to 3M.
    Feature 3: Uses a dedicated light-transmitting strip, with a parallel surface light source on the bottom of the belt. It is widely used in industries such as appearance, dimensional, and defect inspection, and also facilitates multi-line connections.
     
    Precautions
     
    (1) Do not disassemble or modify the conveyor by yourself to avoid performance issues.
    (2) Due to different conveyor operating environments, MISUMI conveyors do not come with a power supply, cables, or switches.
    (3) Due to issues with machine structure strength and body deformation, please do not exceed the allowable load and length/width when selecting a model. For deviation adjustment methods, click here.
    (4) The motor is available in two voltage specifications: single-phase 220 V and three-phase 220 V. Please select the voltage according to your requirements.
    (5) Belt misalignment is a normal phenomenon and is not considered a quality issue. Adjusting for misalignment is part of routine maintenance.
    (6) Lateral Deviation Tolerance: The distance between both sides of the roller and the belt is 5±3 mm. During operation, it is not possible to ensure that the belt always stays exactly in the center of the aluminum profile.
    (7) If operated in the opposite direction to the standard running direction, abnormal conditions such as belt misalignment, belt damage, noise, or jamming may occur. Please avoid use. (The standard shipping direction is as shown below)
    MISUMI Belt Conveyor Standard Transport Direction
     
    Application Industries
     
    Equipment Production Semiconductor Lithium battery
    MISUMI belt conveyor for smartphone production smartphone MISUMI conveyor equipment transports semiconductor products chip MISUMI conveyor equipment for lithium battery production battery
    Food Electronic & Electrical Appliances Robotics
    MISUMI belt conveyors for food production MISUMI belt conveyors for electronic and electrical product manufacturing MISUMI Belt Conveyor with Robot Arm Integration
     
    Related Products
     
    Economy Conveyor Flat Belt Head Drive
    Pulley Diameter 50 mm Backlight Type
     Economy Conveyor Flat Belt Head Drive
    Pulley Diameter 30 mm with Cross Ribs
     Economy Conveyor Flat Belt Head Drive
    Pulley Diameter 80 mm High Output Type
    MISUMI Center Drive Belt Conveyor MISUMI Belt Conveyor Double Row Synchronous Belt Conveyor MISUMI Conveyor Aluminum Frame aluminium frame
    Representative Model: E-CVBTA Representative Model: E-CVDSA Representative Model: E-CVSG
     
    Related Documents
     
    (1) Motor Wiring MethodClick here
    (2) Flat Belt List of SpecificationsClick here
    (3) Deviation Adjustment MethodClick here
    (4) Conveyor Body WeightClick here