(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Signal Towers Straight (Part Number)

Signal Towers Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Signal Towers Straight
  • Signal Towers Straight
  • Signal Towers Straight
  • Signal Towers Straight
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,800₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing
Dimensional Drawing
Specification Table
Economy series Stack Lights Straight
Ordering Example
Part NumberLampshade Dia. (mm)Rated VoltageNumber of LayersLampshadeColorBaseBuzzerTotal Height (mm)
E-MSM320RYG-Cφ53DC 24V3ColorRed·Yellow·GreenRound BaseWith320

Product Overview
Stack Lights
Stack light is also called indicator, industrial signal tower or tower light. It is usually applied in industrial production equipment and transmission control operations to transmit visual and audio signals of equipment status or transmission status to machine operators, technicians, production managers and factory staff.
Product Features
MISUMI economy series stack lights adopt high-brightness LEDs to ensure operational effect and service life. The integration design guarantees stability in basic usage scenarios and greatly saves the cost of structural materials.
Product Features

Scan the QR code below to learn more about the product
Product Features
Precautions
1. It is prohibited to install the product in flammable, explosive and high temperature & humidity environments.
2. It is prohibited to touch conductive parts of the product during operation.
3. The product must be powered off before mounting or maintenance.
4. Enough space must be reserved for mounting the product.
5. The product must be connected with standard lead wires to a power supply that meets the requirements during installation and use.
6. To avoid dangerous accidents, the product should be mounted and fixed according to the requirements in the Operating Instructions.
7. The product should be checked for damage and integrity before use.
8. The product should be handled by qualified personnel during installation and maintenance.
Usage Method
Mounting Method
Usage Method
Brand Introduction
Since its establishment in 1963 in Japan, MISUMI Group Inc. has been providing customers with a wide range of high quality parts such as FA factory automation parts, mold parts, electronic parts, tools and consumables in a fast and accurate manner. We have created a low-cost business model by compiling our own catalogs and establishing a marketing system to sell our products directly, and we continue to develop MISUMI branded products with a high level of quality by developing an annual product plan based on customer feedback and requests.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-MSM320RYG-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,800.00

1 Piece(s) Available Same day

Loading...

  1. 1
Dimensional Drawing
Economy series Detachable Hinges With Spring Dimensional Drawing

For more information on product dimensional drawings, please refer to the product QR code catalog.
Specification Table
Ordering Example
Part NumberLampshade Dia. (mm)Rated VoltageNumber of LayersLampshadeColorBaseBuzzerTotal Height (mm)
E-MSM320RYG-Cφ53DC 24V3ColorRed·Yellow·GreenRound BaseWith320


Basic Information

Number of Steps 3 Buzzer (with/without) Present Rated Voltage(V) DC24V
Color (top stage) Red Lighting/blinking Lighting Light Source LED
Color (second stage) Yellow Color (third stage) Green Mounting Method Pole mount
Product Classification Color lampshade Applicable Signal Tower Dia.(mm2) 53

Please check the type/dimensions/specifications of the part E-MSM320RYG-C in the Signal Towers Straight series.

Frequently asked question (FAQ)

Question: What are the outlet types of stack lights?
Answer: There are two types, i.e. from the bottom of the mounting base and from the side.
Question: What are the components of a stack light?
Answer: Structure: top case, base, circuit board, LED light bead, buzzer, lead wire, etc. Circuits: There are two circuits, i.e. the power circuit and the control circuit. The power supply consists of a resistor-capacitor voltage reduction circuit, a rectification circuit, and a voltage regulator circuit. The control circuit is controlled by a micro-controller.
Question: Can stack lights be controlled by PLCs?
Answer: Stack lights can be controlled via signals output by PLCs directly connected to signal lights.
X
whatsapp-qr whatsapp-icon