(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Round handle Aluminum (Part Number)

Round handle Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,318₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing
110310231299 Dimensional Drawing

Material Table
110310231299 Material Table

 Specification Table
110310231299 Specification Table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UWANEA10-80-27
C-UWANEA10-100-27
C-UWANEA10-110-27
C-UWANEA10-120-27
C-UWANEA10-125-27
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)
Longitudinal Dim. L1
(mm)

₹ 1,318.00

1 Piece(s) 14 Day(s) 8090

₹ 1,322.00

1 Piece(s) 14 Day(s) 100110

₹ 1,353.00

1 Piece(s) 14 Day(s) 110120

₹ 1,358.00

1 Piece(s) 14 Day(s) 120130

₹ 1,358.00

1 Piece(s) 14 Day(s) 125135

Loading...

  1. 1

Basic Information

Material Aluminum Overall Height(mm) 37 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Female Thread
U Shape Straight Surface Treatment Anodize Additional Function Not Provided
Handle Cross Sectional Shape Round Shape Allowable Load(N) 2500
X
whatsapp-qr whatsapp-icon