(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angled handle Carbon steel (Part Number)

Angled handle  Carbon steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,035₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Dimensional Drawing
The most common economy series angled type round handle.
Angled handle Carbon steel

Specification Table

110310206099 Material Table
 
Angled handle Carbon steel Specification table

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-UHFN48
C-UHFN120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Pitch L
(mm)

₹ 1,341.00

1 Piece(s) 14 Day(s) 48

₹ 1,035.00

1 Piece(s) 31 Day(s) 120

Loading...

  1. 1

Basic Information

Material Steel Overall Height(mm) 47 Main Body Type Surfaced
Grip thickness(mm) 10 Surfaced Type Category U Shape Mounting Method Female Thread
U Shape Deformation Surface Treatment Chrome Plating Additional Function Not Provided
Handle Cross Sectional Shape Round Shape Allowable Load(N) 2000
X
whatsapp-qr whatsapp-icon