(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.05/Dimensions Specify- (Part Number)

(Economy series) STEP EJECTOR SLEEVES -JIS Type/SKD61 equivalent+Nitrided/◎0.05/Dimensions Specify-
  • Economy
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
C-ESNVF4-[50-200/0.01]-V[1.5-2/0.1]-P[3-3.95/0.01]-C[2-2.9/0.1]-N[16-220/1]-S[20-100/1]
C-ESNVF4.5-[50-200/0.01]-V[2-2.5/0.1]-P[3.5-4.45/0.01]-C[2.5-3/0.1]-N[16-220/1]-S[20-100/1]
C-ESNVF5-[50-250/0.01]-V[2-3/0.1]-P[3.5-4.95/0.01]-C[2.5-3.5/0.1]-N[16-220/1]-S[20-50/1]
C-ESNVF5.5-[50-250/0.01]-V[2-3.5/0.1]-P[3.5-5.45/0.01]-C[2.5-4/0.1]-N[17-240/1]-S[20-50/1]
C-ESNVF6-[50-300/0.01]-V[2-4/0.1]-P[4-5.95/0.01]-C[2.5-4.5/0.1]-N[16-270/1]-S[20-50/1]
C-ESNVF6.5-[50-300/0.01]-V[2-4.5/0.1]-P[4-6.45/0.01]-C[2.5-5/0.1]-N[17-290/1]-S[20-50/1]
C-ESNVF7-[50-300/0.01]-V[2-5/0.1]-P[4-6.95/0.01]-C[2.5-5.5/0.1]-N[17-290/1]-S[20-50/1]
C-ESNVF7.5-[50-300/0.01]-V[2-5.5/0.1]-P[4-7.45/0.01]-C[2.5-6/0.1]-N[17-290/1]-S[20-50/1]
C-ESNVF8-[50-300/0.01]-V[2.5-6/0.1]-P[4-7.95/0.01]-C[3-6.5/0.1]-N[16-270/1]-S[20-50/1]
C-ESNVF9-[50-300/0.01]-V[2.5-6.9/0.1]-P[4.5-8.95/0.01]-C[3-7.5/0.1]-N[17-290/1]-S[20-50/1]
C-ESNVF10-[50-300/0.01]-V[2.5-7.9/0.1]-P[4.5-9.95/0.01]-C[3-8.5/0.1]-N[17-270/1]-S[20-50/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipD (Shaft diameter)
(mm)
P (Tip diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
S (V hole diameter length)
(mm)
N
(mm)
C (Recess diameter)
(mm)

-

1 Piece(s) 13 Day(s) 43 ~ 3.951.5 ~ 250 ~ 20020 ~ 10016 ~ 2202 ~ 2.9

-

1 Piece(s) 13 Day(s) 4.53.5 ~ 4.452 ~ 2.550 ~ 20020 ~ 10016 ~ 2202.5 ~ 3

-

1 Piece(s) 13 Day(s) 53.5 ~ 4.952 ~ 350 ~ 25020 ~ 5016 ~ 2202.5 ~ 3.5

-

1 Piece(s) 13 Day(s) 5.53.5 ~ 5.452 ~ 3.550 ~ 25020 ~ 5017 ~ 2402.5 ~ 4

-

1 Piece(s) 13 Day(s) 64 ~ 5.952 ~ 450 ~ 30020 ~ 5016 ~ 2702.5 ~ 4.5

-

1 Piece(s) 13 Day(s) 6.54 ~ 6.452 ~ 4.550 ~ 30020 ~ 5017 ~ 2902.5 ~ 5

-

1 Piece(s) 13 Day(s) 74 ~ 6.952 ~ 550 ~ 30020 ~ 5017 ~ 2902.5 ~ 5.5

-

1 Piece(s) 13 Day(s) 7.54 ~ 7.452 ~ 5.550 ~ 30020 ~ 5017 ~ 2902.5 ~ 6

-

1 Piece(s) 13 Day(s) 84 ~ 7.952.5 ~ 650 ~ 30020 ~ 5016 ~ 2703 ~ 6.5

-

1 Piece(s) 13 Day(s) 94.5 ~ 8.952.5 ~ 6.950 ~ 30020 ~ 5017 ~ 2903 ~ 7.5

-

1 Piece(s) 13 Day(s) 104.5 ~ 9.952.5 ~ 7.950 ~ 30020 ~ 5017 ~ 2703 ~ 8.5

Loading...

  1. 1

Alterations

STEP EJECTOR SLEEVES -SKD61 equivalent + Nitrided/Concentricity ◎0.05/Head thickness 4mm/FREE DESIGNATION TYPE-: Related image

Basic Information

Brand C-VALUE Product composition Single sleeve Material SKD61 Equivalent
Surface treatment Nitrided Head thickness 4mm(T4) Concentricity ◎0.06
Inner dia. tolerance H7 Shaft diameter tolerance -0.01/-0.02
X
whatsapp-qr whatsapp-icon