(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 5/4/2026 to 5:30 (IST) 6/4/2026. We apologize for the inconvenience.
Sensor
ip65 dust water protection
safety level 4 standard
New! Safety Light Curtain - Economy Series
No blind spots; prevents detection errors
No blind spots; prevents detection errors
Model code / Part number Resolution (mm) No. of optical axes Output type Detection height (mm) Total height (mm) Protection height (mm) Start price
Model Optical axis pitch (mm)
E-LV4SLC 10 15 16 to 100 N (NPN output) /
P (PNP output)
150 to 990 166 to 1024 175 to 1015 ₹ 17,160
20 25 8 to 52 140 to 1020 156 to 1036 185 to 1065
40 45 4 to 40 120 to 1560 156 to 1596 205 to 1645

How to choose a safety light curtain

How to choose a safety light curtain with a 10 mm beam
How to choose a safety light curtain with a 20 mm beam
How to choose a safety light curtain with a 40 mm beam
How to choose a safety light curtain with a 10 mm beam
How to choose a safety light curtain with a 10 mm beam

How to choose a safety light curtain

How to choose a safety light curtain with a 10 mm beam
How to choose a safety light curtain with a 20 mm beam

Light curtain sensors and other security detection devices are recommended

Light curtain sensors and other security detection devices are recommended.

👩🏻‍💻

Talk to our Customer Support Team

Confused about the right motor? Our experts guide you to the perfect match for maximum performance and efficiency!

📞 +91-124-468-8800 | ✉️ cs@misumi.co.in

Chat with us on WhatsApp

Reach our technical and customer support teams directly on WhatsApp for product details, pricing, or order status — anytime, anywhere.

whatsapp-qr whatsapp-icon