(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Straight Ejector Pins: Turning Mould Requirements Into the Right Part

Categories:

Mold Components

Publish Date: 16 Aug 2026

MISUMI India Ejector Pins category

Selecting the right straight ejector pins requires more than matching a diameter and length. The mould drawing, shaft diameter, overall length, head configuration, material, tolerance, surface treatment and tip condition all need to be checked before a part number is selected.

MISUMI India offers multiple straight ejector pin configurations, including no-tip-processing, tip-processed and gas-release options, along with different material and dimensional configurations. The wider MISUMI India Ejector Pins category can also be used when the required mould geometry calls for an alternative ejector-pin design.

What Are Straight Ejector Pins?

Straight ejector pins are mould components with a straight pin configuration used in an ejector system. Selection is generally based on the dimensions and specifications required by the mould design.

For procurement, the important point is that a straight ejector pin should be selected from its complete specification rather than from the product name alone.

MISUMI India lists straight ejector pins in configurations using materials such as SKH51 high-speed steel and SKD61 equivalent die steel with nitriding treatment. The MISUMI catalogue also lists DIN-type straight ejector pins using SUJ2 equivalent + hardened material.

Flat 20% off on your first order

Straight Ejector Pin Configurations to Compare

MISUMI India divides the straight ejector pin range into different configurations, making the first step to identify the type required by the mould design.

Selection factor What to check Procurement consideration
Shaft diameter D/P dimension Match the required mould specification
Overall length L dimension Confirm the required length before ordering
Head configuration Head or collar specification Verify compatibility with the mould drawing
Material Specified steel grade Match the required material specification
Surface treatment Nitrided, hardened or other listed treatment Select according to the required product specification
Shaft tolerance Published tolerance Important when dimensional fit is specified
Tip condition Standard or tip processed Select only the configuration required by the design
Special configuration Gas release or other listed option Use where the mould specification calls for it

MISUMI's No Tip Processing category specifically identifies D/P shaft diameter, material, shaft-diameter tolerance, surface treatment and head thickness as selection specifications.

How to Select the Right Straight Ejector Pin

1. Confirm the shaft diameter

Start with the shaft diameter specified in the mould design.

MISUMI India provides straight ejector pins with different shaft-diameter selections. For example, its SKH51 product range includes configurations where shaft diameter and overall length are specified or selected depending on the product type.

Do not select a diameter simply because it is available. Compare the required D/P dimension with the mould drawing and the applicable product specification.

For DIN-type SKD61-equivalent nitrided pins, MISUMI publishes the shaft-diameter ranges and associated dimensional tolerances in its catalogue.

2. Check the required overall length

The overall length is another primary selection parameter.

MISUMI offers several straight ejector pin configurations where L dimension selection or designation forms part of the product specification. The exact available lengths depend on the selected product family and shaft diameter.

When replacing an existing pin, compare the original part number and complete dimensional specification rather than assuming that a similar-looking pin with the same diameter will be interchangeable.

3. Match the material specification

Material should be selected according to the mould component requirement.

MISUMI India lists SKH51 high-speed steel straight ejector pins. Its product pages identify SKH51 as the material for several straight ejector pin configurations.

MISUMI also lists straight ejector pins made from SKD61 equivalent + nitriding treatment. The official MISUMI catalogue identifies the DIN D-EPN standard type with SKD61 equivalent + nitrided construction.

The MISUMI India mould catalogue additionally identifies 10PACK-D-EPU as a DIN straight ejector pin using SUJ2 equivalent + hardened material.

Therefore, material and treatment should be checked as part of the complete part-number selection rather than treated as interchangeable specifications.

MISUMI India Ejector Pins category

SKH51 vs SKD61 Equivalent + Nitrided Options

Material selection becomes particularly important when comparing different MISUMI straight ejector pin configurations.

MISUMI configuration Verified specification Selection point
SKH51 straight ejector pins High-speed steel SKH51 Compare when the mould specification calls for this material
D-EPN DIN straight ejector pins SKD61 equivalent + nitrided Compare according to the DIN product specification
10PACK-D-EPU DIN straight ejector pins SUJ2 equivalent + hardened Consider when this specified DIN configuration is required

The SKD61-equivalent DIN D-EPN catalogue data identifies a surface base of approximately 900 HV or higher and material hardness of 40–45 HRC. These values are catalogue specifications for that particular product family and should not be generalized to every straight ejector pin.

That distinction is important during procurement: the material and treatment should always be read against the exact MISUMI model.

Head and Collar Configuration

A straight ejector pin can have different head or collar configurations depending on the product family.

For example, MISUMI India lists an SKH51 straight ejector pin with a 4 mm collar thickness, while another SKH51 product is specified with a JIS head/collar configuration.

This means two pins with similar shaft dimensions should not automatically be considered equivalent.

Before ordering, verify:

  • Head or collar type
  • Head/collar thickness
  • Shaft diameter
  • Overall length
  • Material
  • Applicable tolerance
  • Surface treatment
  • Product-specific configuration

This is particularly important when replacing an existing ejector pin, because the replacement needs to correspond to the mould's original component specification.

MISUMI India Ejector Pins category

No Tip Processing vs Tip Processed Pins

The tip condition is another important selection point.

MISUMI India has a dedicated No Tip Processing straight ejector pin category, where products can be compared using specifications including shaft diameter, material, shaft-diameter tolerance, surface treatment and head thickness.

MISUMI also provides a dedicated Tip Processed Straight Ejector Pins category. Its SKH51 tip-processed product is described as a straight ejector pin with shaft diameter and total length specification and straight tip machining.

The selection should therefore start with the mould drawing and specified ejector-pin end condition rather than assuming that all straight pins use the same tip configuration.

When to Consider Gas Release Straight Ejector Pins

Gas-release straight ejector pins are a separate configuration within MISUMI's straight ejector pin range.

MISUMI India lists a Gas Release Straight Ejector Pins category and an SKH51 product described as a gas-release straight ejector pin with face cutting and shaft diameter/total length specification.

This configuration should be selected only when the mould design specifically calls for the corresponding gas-release feature. It should not be treated as a default alternative to a standard straight ejector pin.

Standard and Configurable Straight Ejector Pins

MISUMI's range includes both standard and configurable straight ejector pin options.

The DIN catalogue identifies D-EPN as a standard straight ejector pin with SKD61 equivalent + nitrided material. It also lists D-EPN-L/D-EPNB configurations where L or L and P dimensions can be specified.

This distinction can be useful during procurement:

  • Use a standard configuration when its published dimensions match the mould requirement.
  • Compare selectable or specified dimensions when the standard configuration does not provide the required dimensions.
  • Verify the complete part number before ordering.
  • Record the selected part number for repeat purchasing.

The goal is not simply to find a pin that fits dimensionally, but to identify the exact configuration required by the mould design.

Amazon voucher

Procurement Considerations for Straight Ejector Pins

For purchasing teams, comparing complete specifications before ordering can reduce the risk of selecting a technically different replacement.

Check the following before finalising the part:

  • Required straight ejector pin category
  • Shaft diameter
  • Overall length
  • Head or collar configuration
  • Material
  • Surface treatment
  • Shaft-diameter tolerance
  • Tip condition
  • Special configuration such as gas release, if required
  • Required quantity and repeat-order requirements
  • Exact MISUMI part number

MISUMI India's mould catalogue also identifies online availability of the mould component range and provides CAD data information for applicable products.

For repeat procurement, retaining the exact part number and specification against the mould reference can make future replacement orders more consistent.

Maintenance and Replacement Planning

Straight ejector pins should be included in routine mould-component replacement planning.

When a pin needs replacement, compare the existing component against the original specification rather than selecting a replacement based only on diameter or appearance.

The replacement check should include:

  • Shaft diameter
  • Overall length
  • Head/collar configuration
  • Material
  • Surface treatment
  • Dimensional tolerance
  • Tip configuration
  • Original MISUMI part number, where applicable

If the original part is no longer suitable for the mould design, the component specification should be reviewed before selecting an alternative configuration.

For organisations managing multiple moulds, standardising approved ejector-pin specifications and recording the corresponding MISUMI part numbers can also simplify repeat procurement.

Straight Ejector Pin Selection Checklist

Before ordering, verify:

  • The selected category matches the mould requirement
  • Shaft diameter D/P is correct
  • Overall length L is correct
  • Head or collar configuration is correct
  • Material is correct
  • Surface treatment is correct
  • Shaft-diameter tolerance has been checked
  • Tip processing is required or not required as specified
  • Gas-release configuration is selected only when required
  • Exact MISUMI part number has been verified
  • Quantity is appropriate for the purchase and replacement requirement
  • The specification is recorded for future reordering
MISUMI India Ejector Pins category

Select Straight Ejector Pins from the Complete Specification

The most reliable approach to selecting straight ejector pins is to work from the mould drawing and compare the complete component specification.

MISUMI India's straight ejector pin range includes multiple configurations covering different materials, dimensions, head/collar designs, tip conditions and special configurations. The Straight Ejector Pins category provides the starting point for comparing these options.

For a standard configuration, verify the published dimensions and material. For a replacement, match the complete original specification wherever required. When the mould requires a special tip or gas-release configuration, use the corresponding MISUMI category rather than substituting a standard pin.

By comparing shaft diameter, length, head configuration, material, treatment and tip condition together, procurement teams can make a more accurate component selection and maintain a consistent replacement record.

Frequently Asked Questions (FAQs)

1. How can I identify the correct MISUMI straight ejector pin part number?

Start with the specifications required by the mould drawing and then narrow the MISUMI range using the applicable dimensions and configuration. Check the shaft diameter, overall length, head or collar configuration, material, surface treatment, tolerance and tip condition before confirming the part number. MISUMI India provides separate No Tip Processing Straight Ejector Pins and Tip Processed Straight Ejector Pins categories to help narrow the available configurations.


2. Does MISUMI offer straight ejector pins with specified shaft diameter and overall length?

Yes. MISUMI India offers straight ejector pins with shaft-diameter and overall-length selection. For example, its SKH51 straight ejector pin range includes configurations with specified shaft diameter and total length, while the MISUMI mould catalogue also lists DIN configurations where L or L and P dimensions can be specified. Always verify the available dimensions for the exact product before ordering.


3. Are straight ejector pins available with different head or collar configurations?

Yes. MISUMI India offers straight ejector pins with different head or collar specifications. For example, one MISUMI SKH51 configuration is specified with a 4 mm collar thickness, while another SKH51 configuration uses a JIS head. These configurations should not be treated as interchangeable simply because their shaft dimensions appear similar. Verify the complete product specification against the mould requirement before purchase.


4. What should I verify when replacing an existing straight ejector pin?

When replacing a straight ejector pin, compare the complete component specification rather than matching only the pin diameter. Verify the original or required part number, shaft diameter, overall length, head or collar configuration, material, surface treatment, dimensional tolerance and tip configuration. MISUMI India provides multiple straight ejector pin configurations, making it important to match the replacement to the required specification.


5. Does MISUMI offer straight ejector pins in packs for repeat replacement requirements?

Yes. MISUMI India's mould catalogue lists 10PACK-D-EPU as a DIN-type straight ejector pin standard configuration using SUJ2 equivalent + hardened material. MISUMI also states that the 10PACK-D-EPU is available for purchase from one piece. Check the individual product specification before ordering to confirm that the package configuration matches your replacement requirement.

Published By

Dhirendra Singh

Share on:

whatsapp-qr whatsapp-icon