(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Precision Ejection for Modern Mold Design: Explore the MISUMI Ejector Blade Series

Categories:

Ejector Blades

Publish Date: 10 Sep 2026

Ejector Blades

In precision injection molding, some of the most challenging molded features are also the smallest. Thin ribs, narrow slots, deep rectangular sections, and delicate cosmetic features often require a more controlled ejection method than standard round pins can provide.

That is where ejector blades become valuable.

Ejector blades are designed to support smooth and stable part release in geometries where larger contact surfaces or controlled force distribution are important. Compared with standard round ejector pins, blade-style ejectors help mold designers create compact, precise, and efficient ejection layouts for advanced mold designs.

MISUMI India offers a wide range of ejector blade configurations for plastic mold applications.

Why Mold Designers Use Ejector Blades

Ejector blades are commonly selected for:

  • Thin-wall molded parts
  • Narrow rib sections
  • Rectangular cavity features
  • Precision cosmetic areas
  • Deep slot geometries
  • Controlled ejection layouts

MISUMI’s technical information for ejector blades highlights SKD61 equivalent material options, nitrided surface treatments, and configurable DIN-type designs for precision mold applications.

For standard DIN Type ejector blades, MISUMI specifies:

  • SKD61 equivalent + nitrided configurations
  • Surface hardness of 900HV or higher for certain types
  • Material hardness ranges of 40–45 HRC for specified standard products

This information is available in the EJECTOR BLADES catalog.

MISUMI also provides ejector blades in hardened and nitrided versions for different molding environments.

Flat 20% off on your first order

MISUMI Ejector Blade Range

MISUMI’s ejector blade family is designed to support both standardized mold platforms and highly customized tooling.

No Tip Processing Ejector Blades

These variants are intended for mold makers who prefer to finish or customize the tip profile during mold fitting. They are often selected for molds requiring application-specific edge shaping or localized finishing adjustments.

Because mold shops frequently adapt blade tips during tooling assembly, this category supports flexible manufacturing workflows and custom cavity matching.

Gas Release Ejector Blades

Gas-release ejector blades are designed for molding environments where venting efficiency is important. These configurations support stable ejection performance in molds handling complex geometries or engineering plastics.

MISUMI also offers additional gas venting products including:

  • Gas Vent Units
  • Cavity Insert Blocks with Slit Vent
  • Gas Vent Assist Units

Related mold venting products are shown here.

Ejector Pins With Tip Process

Processed-tip ejector variants are useful when mold designers want more controlled contact geometry between the ejector and molded part.

These are commonly applied in:

  • Appearance-sensitive molded products
  • Thin-wall sections
  • Precision molded features
  • Components requiring optimized contact surfaces

The broader variation range in this category supports diverse mold design requirements.

D Type Ejector Blades

D Type ejector blades are among the most widely used blade configurations for precision molding. They are especially suitable for narrow ribs, rectangular sections, and slot-style ejection layouts.

MISUMI offers:

  • Standard DIN Type ejector blades
  • Dimension-specify models
  • Nitrided versions
  • Hardened versions

Standard type

Dimension-specify type

MISUMI also provides selectable alternations for DIN Type ejector blades:

  • WR: 2 rounded places on top
  • FR: 4 rounded places on top
  • GN: No oil groove

These alternations are referenced in the MISUMI expanded mold lineup information.

The wide configuration range makes D Type blades suitable for standardized production molds as well as precision custom tooling.

Amazon voucher

Rectangular Shank Ejector Blades

Rectangular shank designs support orientation stability and precise positioning within the mold assembly.

These are often selected when:

  • Consistent blade alignment is important
  • Mold layouts include directional loading
  • Stable positioning improves repeatability

This style is especially useful for molds operating in high-cycle production environments.

Ejector Blades With Engraving

Engraved ejector blades simplify mold maintenance and replacement identification.

These variants are commonly used in:

  • Multi-cavity molds
  • Standardized maintenance programs
  • High-volume production tooling

Engraving helps technicians identify blade locations quickly during servicing and replacement work.

Selecting the Right Ejector Blade Configuration

Mold Requirement Recommended Ejector Blade Type Reason
Thin ribs and narrow slots D Type ejector blades Supports rectangular force distribution
Flexible local finishing No Tip Processing Allows custom tip machining
Enhanced venting support Gas Release ejector blades Supports gas evacuation during molding
Cosmetic molded surfaces Tip Process variants Improves contact geometry control
Stable blade orientation Rectangular Shank Supports alignment consistency
Easy maintenance identification With Engraving Simplifies servicing workflows
Flat 20% off on your first order

Important Specifications to Compare

Before selecting ejector blades, mold designers commonly evaluate:

  • Blade width and thickness
  • Blade length
  • Tip geometry
  • Surface treatment
  • Hardness range
  • Venting requirements
  • Compatibility with guide bushings
  • Mold base compatibility

MISUMI also provides technical resources covering:

  • Ejector pin hardness
  • Surface treatments
  • Shaft-diameter precision
  • Concentricity
  • Mold material comparisons

Technical data resources

Advantages of Standardized DIN-Type Ejector Blades

Standardized DIN-type components simplify:

  • Mold design consistency
  • Replacement planning
  • Spare inventory management
  • Cross-project standardization
  • Specification comparison

MISUMI’s expanded mold component lineup includes DIN Type ejector blades as stock items with configurable dimensions and online ordering support.

Supporting High-Precision Mold Design

Modern injection molds continue moving toward thinner walls, tighter geometries, and higher cavity densities. Ejector blades support these evolving mold requirements by giving designers more flexibility in how release force is applied within compact cavity layouts.

With multiple configurations available — including gas-release styles, DIN-type blades, processed-tip variants, and engraved models — MISUMI India provides a broad ejector blade selection suitable for both standard mold platforms and precision custom tooling applications.

Amazon voucher

Frequently Asked Questions (FAQs)

1. What are ejector blades used for in injection mold design?

Ejector blades are used for ejecting molded parts from thin ribs, slots, and rectangular cavity areas where standard round ejector pins may not provide enough contact area. MISUMI India offers multiple configurations including D Type, Gas Release, and Rectangular Shank ejector blades for precision mold layouts.


2. Which MISUMI ejector blade type is suitable for thin rib applications?

For narrow ribs and slot-style geometries, D Type ejector blades are commonly selected because they distribute ejection force across a rectangular profile. MISUMI provides both standard and dimension-specify DIN Type configurations.


3. Are gas-release ejector blades useful for engineering plastic molds?

Gas Release ejector blades are designed for molding environments where venting support is important during ejection. These configurations are commonly used in molds with deep cavity sections or complex geometries.


4. Can MISUMI ejector blades be configured with custom dimensions?

Yes. MISUMI India provides configurable ejector blade options including DIN Type dimension-specify models with selectable dimensions such as L, P, W, and N for mold design flexibility.


5. What material is commonly used for MISUMI ejector blades?

MISUMI catalog information includes SKD61 equivalent material options with nitrided surface treatment for selected ejector blade series. Certain standard configurations specify surface hardness values of 900HV or higher.

Published By

Dhirendra Singh

Share on:

whatsapp-qr whatsapp-icon