(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.

Ejector Pins Without Guesswork: What to Verify Before Ordering

Categories:

Mold Components

Publish Date: 06 Aug 2026

Ejector Pins

Ejector Pins Without Guesswork: What to Verify Before Ordering

Selecting ejector pins is a specification-driven decision. The right choice depends on the required configuration, dimensions, material, surface treatment and compatibility with the mold. Choosing only by diameter or length can overlook other specifications that affect whether a replacement or new component is suitable.

MISUMI India offers multiple ejector-pin configurations within its Plastic Mold Components range, including Straight Ejector Pins, Stepped Ejector Pins, Free Flange-Position Ejector Pins, Pusher Pins, Ejector Blades and related components. Explore Ejector Pins from MISUMI India

Start With the Ejection Requirement

Before selecting an ejector pin, identify the configuration required by the mold design. Review the existing component, mold drawing and available dimensions before comparing individual products.

The objective is to identify the correct component type first and then verify its specifications.

Identify the Required Configuration

MISUMI provides several ejector-pin configurations. Straight Ejector Pins and Stepped Ejector Pins have different geometries, while Free Flange-Position Ejector Pins provide another configuration within the same product family.

MISUMI also categorizes Ejector Blades separately for designs requiring a blade-style component. View MISUMI Straight Ejector Pins and Stepped Ejector Pins.

The first selection question should therefore be:

What component configuration does the mold require?

Once this is established, the dimensional and material specifications can be checked.

Verify Diameter, Length and Geometry

Diameter and length are key dimensions, but they should be evaluated together with the required geometry.

MISUMI product listings provide different specification methods depending on the product. For example, specific Straight Ejector Pins are available with shaft diameter and total-length specifications, while Stepped Ejector Pins can be specified by tip diameter and total length. (MISUMI India)

Before ordering, confirm the required:

  • Shaft or tip diameter
  • Total length
  • Head or flange configuration
  • Stepped or straight geometry
  • Applicable dimensional tolerances

Use the mold drawing or existing component specifications as the reference rather than selecting a visually similar replacement.

Flat 20% off on your first order

Compare the Available Configurations

A useful comparison should focus on what needs to be verified before purchase rather than treating one configuration as universally better than another.

Ejector Configuration Key Specification to Check Selection Consideration
Straight Ejector Pins Shaft diameter, total length, material and treatment Match the straight configuration and required dimensions
Stepped Ejector Pins Tip diameter, total length and stepped geometry Verify the stepped dimensions against the mold
Free Flange-Position Ejector Pins Tip, flange and dimensional specifications Check the required flange-position configuration
Ejector Blades Tip dimensions, width and applicable configuration Consider when a blade-style component is required

MISUMI's category structure allows these configurations to be reviewed within its Plastic Mold Components range. Browse MISUMI Plastic Mold Components.

Straight vs. Stepped Ejector Pins

Straight and stepped ejector pins should be selected according to the geometry required by the mold.

MISUMI offers Straight Ejector Pins in configurations including SKH51 high-speed steel and SKD61 die steel with nitriding treatment. View a MISUMI SKH51 Straight Ejector Pin or SKD61 + Nitrided Straight Ejector Pin.

MISUMI also provides Stepped Ejector Pins made from SKH51 with specified tip diameter and total length. View MISUMI Stepped Ejector Pins.

The important point is to compare the actual product specifications rather than assuming that straight and stepped versions are interchangeable.

Ejector Pins

Ejector Pins vs. Ejector Blades

Ejector Blades are a separate product configuration within MISUMI's mold-component range. Their available specifications include dimensions such as tip size and applicable material and surface-treatment options. Explore MISUMI Ejector Blades.

If the mold requires a blade-style geometry, evaluate the appropriate Ejector Blade rather than selecting a round ejector pin solely because its nominal dimensions appear similar.

Check Material and Surface Treatment

Material and surface treatment should be selected according to the required product specification.

MISUMI provides ejector pins in different material and treatment configurations. Its MISUMI India Mold Catalog includes DIN-type Straight Ejector Pins in SKD61 equivalent with nitriding, as well as SKD61 equivalent hardened and SUJ2 equivalent hardened configurations.

Specific products are also available in SKH51 high-speed steel.

Because these specifications vary by product, material or treatment should not be assumed from the general category name. Always verify the selected MISUMI part's specifications.

What to Check Before Ordering Ejector Pins

For procurement, prepare the required specifications before selecting the final part number.

A practical ordering checklist is:

  • Configuration: Straight, stepped, free flange-position or another required type.
  • Diameter: Confirm shaft or tip diameter.
  • Length: Confirm the required total length.
  • Geometry: Check head, flange or stepped dimensions where applicable.
  • Material: Verify the required material.
  • Surface treatment: Confirm the applicable treatment.
  • Tolerance: Check the dimensional tolerance required by the design.
  • Quantity: Determine the number of components required.
  • Compatibility: Match the selected specification with the mold and existing component.

MISUMI's technical documentation provides information on ejector-pin shaft-diameter precision, hardness and other technical characteristics, making the individual product specification important during selection.

Avoid Common Replacement Mistakes

Replacing an ejector pin should begin with identifying the existing component's actual requirements.

Do not assume that a pin with the same nominal diameter is automatically a suitable replacement. Check the total length, configuration, material, treatment and other relevant dimensions.

If the original part number is available, use it as a reference. If it is unavailable, compare the existing component with the mold drawing and verify the required dimensions before selecting a replacement.

This approach is particularly important when moving between straight and stepped configurations or when replacing a conventional ejector pin with another ejection component.

Plan Maintenance and Replacement Together

Ejector pins should be included in routine mold-component inspection. Check for visible wear, bending, surface damage or other changes that could indicate that the component requires attention.

Maintenance intervals and lubrication requirements should follow the applicable mold and component manufacturer's recommendations rather than a universal schedule.

MISUMI provides technical information covering ejector-pin precision, hardness and related component characteristics. These specifications can also help when evaluating replacement requirements.

Keeping records of the part number, dimensions, material and treatment of frequently replaced components can simplify future procurement and reduce the risk of selecting an incompatible replacement.

Ejector Pins

A Simple Ejector Pin Selection Checklist

1. Identify the configuration

Determine whether the mold requires a straight, stepped, free flange-position or another ejector configuration.

2. Confirm the dimensions

Verify diameter, length and other applicable geometric dimensions from the mold drawing or existing component.

3. Check material and treatment

Compare the required material and surface treatment with the exact MISUMI product specification.

4. Verify compatibility

Ensure the selected configuration and dimensions correspond to the mold design.

5. Confirm procurement details

Check the exact part number, selected specifications and required quantity before ordering.

6. Record the replacement specification

Keep the selected part number and relevant specifications available for future maintenance and replacement.

Select the Right Ejector Pin With MISUMI India

The most reliable way to select an ejector pin is to work from the mold requirement toward the exact product specification: configuration → dimensions → material and treatment → compatibility → part number.

MISUMI India provides multiple ejector-pin configurations and related mold components, with product listings that allow specifications to be reviewed before ordering.

Browse the MISUMI India Ejector Pins category to compare available configurations and verify the specifications relevant to your mold.

Frequently Asked Questions (FAQs)

1. Can I buy individual ejector pins from MISUMI India?

Yes. MISUMI India provides ejector-pin products through its online catalog, including configurations such as Straight Ejector Pins, Stepped Ejector Pins and Free Flange-Position Ejector Pins. The category states that products can be ordered online 24/7 and that there is no minimum order quantity. Browse MISUMI India Ejector Pins.


2. Does MISUMI offer DIN-type ejector pins?

Yes. MISUMI India provides DIN-type ejector pins, including Straight Ejector Pins, Stepped Ejector Pins and Ejector Blades. The official MISUMI mold catalog identifies different DIN-type material and treatment configurations, including SKD61 equivalent with nitriding and hardened options. View the MISUMI DIN Mold Components catalog.


3. Are ejector pins available with specified dimensions?

Yes. MISUMI provides ejector-pin products where applicable dimensions can be specified or selected according to the product configuration. For example, MISUMI lists Straight Ejector Pins with selectable shaft diameter and length specifications, while certain Stepped Ejector Pins allow tip diameter and total length to be specified. View MISUMI Straight Ejector Pins and Stepped Ejector Pins.


4. What related mold components can be considered alongside ejector pins?

MISUMI India provides several related Plastic Mold Components, including Ejector Sleeves, Ejector Blades, Leader Components and other mold components. Reviewing related components can be useful when the required ejection configuration is not suited to a conventional straight ejector pin. Explore MISUMI Plastic Mold Components.


5. Can ejector-pin specifications be compared online before ordering?

Yes. MISUMI India product listings provide specification-based product selection, allowing applicable products to be reviewed using available characteristics. For example, its Ejector Pins category includes multiple configurations, while individual categories expose specifications relevant to product selection and comparison. Compare MISUMI Ejector Pin options.

Amazon voucher

Published By

Dhirendra Singh

Share on:

whatsapp-qr whatsapp-icon