(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.

Ejector Pins: Precision, Reliability, and Smooth Part Release for Plastic Molding

Categories:

Mold Components

Publish Date: 23 Mar 2026

In plastic injection molding, every detail impacts cycle time, product quality, and tool longevity. One of the smallest—and most critical—components in the mold is the ejector pin. When selected correctly, ejector pins ensure smooth, mark-free part release, keeping your production fast, stable, and repeatable.

MISUMI offers a full range of Ejector Pins for plastic molds, designed for reliability and precision in even the most demanding applications.

Ejector Pins: Precision, Reliability, and Smooth Part Release for Plastic Molding

A Complete Range of Ejector Pin Options

To support various mold designs and resin characteristics, MISUMI provides multiple ejector pin types, including:

Straight Ejector Pins

The standard choice for general-purpose molding, offering high strength and consistent release.

Stepped Ejector Pins

Ideal for molds requiring reduced contact area or deeper cavity ejection, while maintaining pin rigidity.

Free Flange-Position Ejector Pins

Flexible mounting options for designs that need adjustable flange positioning.

Pusher Pins

Used when larger surface contact is required to avoid part distortion.

Ejector Blades

Perfect for thin-wall parts, narrow slots, ribs, and features where round pins cannot be used.

Air-Jet Valves

Assist with part ejection using controlled air pressure, minimizing mechanical marks and reducing cycle time.

Pins for Ejector Block

Designed to fit block-style ejection systems for specific mold layouts.

With such extensive choices, mold designers can easily configure an ejection system tailored to the exact geometry and material of the molded part.

Why Ejector Pin Quality Matters

In injection molding, ejector pins influence several key performance factors:

  • Part surface quality
    Poor-quality pins can scratch, mark, or deform the molded part.
  • Cycle time
    Reliable ejection reduces sticking issues and avoids delays.
  • Dimensional accuracy
    Pins with poor tolerance or thermal stability can expand, seize, or cause alignment issues.

MISUMI ejector pins are manufactured with tight tolerances, high hardness, and excellent heat resistance, ensuring they withstand repeated high-temperature molding cycles without bending or premature wear.

Key Features of MISUMI Ejector Pins

  • High-precision machining for consistent fit and smooth movement
  • Material options suitable for high-heat or abrasive resin environments
  • Optimized hardness to reduce wear and galling inside guide bores
  • Multiple sizes and configurations to match any mold design (including long-stroke or micro pins)
  • Compatibility with standard mold bases and custom tooling

Each pin type is engineered to minimize friction, marking, and deformation—even under continuous high-speed molding.

Benefits of Ordering Ejector Pins from MISUMI

MISUMI simplifies the purchasing process with:

  • Wide selection of plastic molding components
    Everything from pins and blades to mold bases and ejector assemblies.
  • Easy specification and comparison
    Standardized dimensions and clear configuration options help you quickly choose the right pin.
  • 24/7 online ordering
    Perfect for urgent replacements or planned tooling builds.
  • Free shipping & no minimum order quantity
    Order one pin or hundreds—pay the same shipping cost: zero.
  • Fast, reliable delivery
    Minimizes mold downtime and keeps production on schedule.

Build Reliable Ejection Systems with MISUMI

A dependable ejection system is essential for keeping cycle times optimized and parts free from defects. MISUMI’s range of ejector pins offers the precision, durability, and flexibility required for modern injection molding operations.

Explore MISUMI’s complete Ejector Pin lineup today and equip your molds with components designed for long-lasting, trouble-free performance.

Published By

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon