(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 27/9/2026 to 5:30 (IST) 28/9/2026. We apologize for the inconvenience.

Urethane, Rubber, Sponge & Felt — Round Shape:A Complete Guide to Soft Material Components for Automation and Machine Building

Categories:

Materials

Publish Date: 25 June 2026

Urethane, Rubber, Sponge & Felt — Round Shape

Every time a conveyor stop engages, a robotic gripper closes, a machine door reaches its travel limit, or a workpiece is transferred from one fixture to another — there is a soft material component absorbing the impact, protecting the surface, dampening the vibration, or sealing the gap. Urethane bumpers, rubber washers, sponge seals, and felt applicators are the quiet components that prevent metal-on-metal contact, eliminate surface marking, reduce noise, and extend the service life of every mechanism they protect.

MISUMI India's Urethane, Rubber, Sponge, Felt — Round Shape range solves this with a configurable, multi-material platform covering hardness grades from Shore A30 to A95, temperature limits from ambient to 120°C, materials from standard urethane to Vulkollan® super-abrasion-resistant and polyester felt, and shapes from flat washers to cylindrical bumpers, caps, counterbored types, and collar-baked units. This guide explains each material, each shape, and how to select the right combination for your application.

Amazon voucher

Materials at a Glance — Urethane, Rubber, Sponge, Felt

MISUMI India's round shape range covers four material families — each with multiple sub-types and hardness grades:

Material Hardness / Shore Key Property Temperature Limit Best Application
Standard Urethane Shore A30 to A95 (5 grades) High load capacity, wear resistant, elastic Up to 80°C Bumpers, washers, cushions, conveyors
Antistatic Urethane Shore A70 / A95 Dissipates static charge Up to 80°C Electronics assembly, PCB handling, ESD-sensitive lines
Low-Rebound Urethane Shore A50 / A70 Absorbs impact without bouncing Up to 80°C Impact absorption, vibration isolation
Heat-Resistant Urethane Higher Shore values Stable at elevated temperatures Up to 120°C Near ovens, dryers, thermal processing equipment
Vulkollan® (Super Abrasion Resistant) High Shore 2–5× abrasion resistance of standard urethane Standard range High-wear conveyor and drive applications
Ceramic Urethane High Shore Ultra-high abrasion and cut resistance Standard range Extreme wear applications
Rubber (Nitrile, EPDM, Silicone, Fluorine) Various Chemical/oil/heat resistance depending on type Varies by type Chemical exposure, food, pharmaceutical, outdoor
Sponge Soft, compressible Sealing, cushioning, light vibration damping Standard range Sealing gaps, packaging protection, light damping
Polyester Felt Soft fibrous Oil application to workpieces, light wiping Standard range Lubrication applicators, surface wipe-on functions
Flat 20% off on your first order

Round Shape Products — What's Available

The round shape category on MISUMI India covers a wide range of product forms within the circular/cylindrical geometry family. Each shape addresses a different installation and function requirement:

Shape / Product Type Configurable Dimensions Key Feature
Washers (1–10 mm thick) OD 6–60 mm, T 1–5 mm in 1 mm steps Urethane, rubber; inexpensive selection or free-spec
Bumpers — Standard Cylindrical OD 6–100 mm, L 10–300 mm in 1 mm steps Full configurable urethane bumper, multiple materials
Bumpers — Rounded Tip OD and L configurable Rounded end for gentle contact
Bumpers — Tapered Tip OD and L configurable Tapered for guided/centered contact
Bumpers — Nose Tip OD and L configurable Nose-processed tip for point contact
Counterbored Bumpers OD and bore configurable Bolt-through mounting without separate collar
Collar-Baked Bumpers Fixed OD with collar Pre-assembled collar baked on — easy install, no stickiness
Metal Washer Bumpers OD configurable Urethane/rubber baked onto steel washer — original MISUMI design
Caps (Round Shape) Configurable Urethane or rubber cap type
Felt Bumpers OD configurable Polyester felt — for oil application to workpieces
Round Rods and Pipes Max length 500 mm Fixed-size urethane rod/pipe for use as material stock
Quick Selection Guide

Quick Selection Guide — Find Your Component in 60 Seconds

Match your application requirement to the right MISUMI material and product type:

If your application needs... Choose
General impact absorption on stops and end-travel Standard Urethane Bumper — Shore A70 or A95
ESD-safe surface contact in electronics assembly Antistatic Urethane Bumper or Washer
Shock absorption without bouncing the workpiece Low-Rebound Urethane Bumper — Shore A50
Near heat sources — ovens, dryers (up to 120°C) Heat-Resistant Urethane Bumper
Extreme wear resistance — high-cycle contact Vulkollan® or Ceramic Urethane Bumper
Chemical / oil / acid / outdoor exposure Rubber — select nitrile, EPDM, silicone, or fluorine per chemical
Sealing gaps or light vibration damping Sponge round shape
Oil application to workpiece surfaces Polyester Felt Bumper
Bolt-through mounting without separate collar Counterbored Urethane Bumper — configurable OD and bore
Quick drop-in installation without adhesive Collar-Baked or Metal Washer Bumper
Flat seating washer between components Urethane or Rubber Washer — T specifiable in 1 mm steps
here Round Shape Soft Components Are Used in Indian Industry

Applications — Where Round Shape Soft Components Are Used in Indian Industry

  • Conveyor stop and end-travel bumpers — urethane cylindrical bumpers absorb kinetic energy of pallet or carrier at station stop.
  • Robotic gripper finger tips — soft urethane or rubber caps prevent marking on metal, plastic, or coated workpiece surfaces.
  • Press and stamping machine stops — Shore A95 urethane or Vulkollan® for high-cycle stop duty under heavy loads.
  • Electronics PCB conveyor — antistatic urethane washers and bumpers at all product contact points.
  • Jig and fixture workpiece seating — Shore A50/A70 urethane conformable to minor surface variation.
  • Vibration isolation mounts — soft Shore A30 urethane between machine base and structure.
  • Chemical processing equipment — fluorine rubber (FPM) washers and cushions for solvent and acid resistance.
  • Food processing machinery — EPDM or silicone rubber washers and bumpers (check food-grade compliance per application).
  • Machine panel sealing — sponge round shapes to seal housing gaps against dust and splash.
  • Lubrication application — polyester felt bumpers to apply controlled oil film to workpiece surfaces.
Amazon voucher

Soft on the Surface. Tough in the Application.

The right soft material component is not the first one that fits the bore. It is the one that matches the hardness, temperature, chemical exposure, antistatic requirement, and contact geometry of the application — and holds that performance through millions of cycles without replacement.

MISUMI India's Urethane, Rubber, Sponge, Felt — Round Shape range gives Indian automation engineers the material breadth and dimensional configurability to specify correctly the first time — with free CAD, no minimum order, and 20% off your first purchase. Configure yours today.

Soft on the Surface. Tough in the Application.

Published By

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon