(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to Microsoft Outlook service disruption, there may be delays in email responses. For urgent matters, please reach us via MISUMI Live Chat or Tel 0124-468-8800. Thank you.

Indexing Plungers: Selection Guide for Precision Positioning, Locking, and Indexing in Industrial Machinery

Publish Date: 12 June 2026

Indexing plunger cross-section: spring pushes pin into locating hole; operator retracts by actuating the handle

In every jig, fixture, and machine that requires a component to be repeatedly positioned and held in place — then released and repositioned — there is an indexing plunger doing the work. It is a spring-loaded pin that drops into a locating hole or detent, holds the position under load, and releases when the operator pulls, turns, or levers the handle. Simple in concept. Critical in practice.

Indexing plungers are used wherever accurate, repeatable positioning is needed without complex locking mechanisms — on machine tables, jigs, fixtures, rotary indexing stations, packaging machines, medical devices, and material handling systems.

MISUMI India's indexing plunger range covers standard knob, lever, ring, without-knob, flange-mount, plate-mount, cam action, lock-out, precision pilot, and long return types — in steel, stainless steel, zinc die-cast, and plastic — with metric thread sizes for direct installation. This guide explains what drives the selection decision and how to choose the right plunger for your application.

An indexing plunger is a spring-loaded positioning device: a threaded body houses an internal spring and plunger pin. When released, the spring pushes the pin tip into a locating hole in the mating component, locking it in the indexed position. When the operator actuates the handle, the pin retracts against spring pressure, allowing movement to the next position.

What Is an Indexing Plunger — and How Does It Work?

An indexing plunger is a spring-loaded positioning device: a threaded body houses an internal spring and plunger pin. When released, the spring pushes the pin tip into a locating hole in the mating component, locking it in the indexed position. When the operator actuates the handle, the pin retracts against spring pressure, allowing movement to the next position.

Indexing plunger cross-section: spring pushes pin into locating hole; operator retracts by actuating the handle

Key Operating Principles

  • Return type: Spring automatically re-engages the pin when the handle is released — standard for most indexing applications
  • Rest position / lock-out type: Pin latches in the retracted position until manually re-engaged — used where the component must travel freely past multiple positions
  • Metric thread body: Direct installation into a tapped hole in the machine structure — no adapters needed
  • Independent tip material: Tip material can be specified separately from body material on many MISUMI variants
Flat 20% off on your first order

Indexing Plunger Types Available on MISUMI India

MISUMI India's indexing plunger category covers a wide range of handle types, mounting configurations, and functional variants. Here are the major types, illustrated:

MISUMI India indexing plunger types: standard knob, lever, cam action, flange mount, lock-out, and precision pilot
Type Key Characteristic Best For
Standard Knob Ergonomic round knob — manual actuation General-purpose jigs, fixtures, quick setups
Lever Type Lever handle — fast locking/unlocking Repeated operation cycles by operator
With Ring Ring pull — tool-less retraction Low-clearance access, automation-adjacent positions
Without Knob No handle — compact profile Compact designs, remote actuation
Flange Mount Flanged base — secure surface attachment Panel/bracket mounting, machine frames
Plate Mount Type Flat plate base for surface mounting Quick-mount on machine frames and plates
Long / Return Type Extended body, spring return Deep-reach positioning and automated return
Precision Pilot Fine thread, tight tip tolerance High-accuracy jigs and inspection fixtures
Cam Action Rotary cam locks plunger without tools Fast changeover in high-cycle applications
Lock-Out (Nose Lock) Plunger latches in retracted position Multi-position traverse, rotary turrets

All Indexing Plungers → Stainless Steel Variants →

Material Selection — Matching the Plunger to the Environment

MISUMI India's indexing plungers are available in four body materials. Choose based on your operating environment and load requirement:

Material selection guide: match body material to your operating environment

⚙️ Tip Material — Independent Selection

The plunger tip material can be selected independently of the body material on many MISUMI variants. A stainless steel tip on a steel body adds corrosion resistance at the locating contact point without the cost of a fully stainless unit — useful where the body is protected but the tip is exposed to coolant, moisture, or cleaning agents.

Quick Selection Guide — Find Your Plunger in 60 Seconds

If your application needs... Choose
General manual repositioning and locking Standard Knob, Steel body
Fast repeated locking / unlocking by operator Lever Type
Compact profile, no external handle Without Knob (Ring or plain)
Corrosion-resistant — food, pharma, outdoor Stainless Steel body + tip
High-precision fixture locating Precision Pilot, Fine Thread
Lock-out — pin stays retracted during traverse Lock-Out / Nose Lock style
Fast changeover without tools Cam Action type
Surface or bracket mounting Flange Mount
Spring-loaded automatic return Return Type (long body)
Medical devices or cleanroom fixtures Stainless Steel or Plastic body
Amazon voucher

Applications — Where Indexing Plungers Are Used

  • Machine tables and rotary indexing stations — holding the table at each angular position during machining or assembly
  • Jigs and fixtures — quick changeover between part variants without tools; repeatable part location for each setup
  • Packaging machines — indexing the star wheel, rotary filler, or turret to each station position
  • Material handling and conveyor systems — positional locking of pallets, trays, and carriers at transfer points
  • Medical devices — stainless steel and plastic plungers for non-contamination, corrosion-free positioning
  • Automation equipment panels and doors — cam action or lever plungers for fast, tool-less panel access
  • Inspection and gauge fixtures — precision pilot plungers for repeatable part location in CMM and checking gauges
  • Automotive sub-assembly jigs — lever or knob plungers for fast operator changeover between body style variants
Flat 20% off on your first order

Why Source Indexing Plungers from MISUMI India

Indexing plungers are one of the most cost-effective precision components in any jig, fixture, or indexing machine. When specified correctly — right type for the operating method, right material for the environment, right thread for the structure — they deliver reliable, repeatable positioning through millions of cycles with almost no maintenance.

MISUMI India's indexing plunger range covers every configuration from general-purpose knob plungers to precision pilot types and cam-action lock-out variants — in steel, stainless, zinc, and plastic. Free 3D CAD, no minimum order, and 20% off your first order. Configure yours today.

Frequently Asked Questions (FAQs)

1. How do I choose the right indexing plunger for machine fixtures and industrial automation?

Selecting the right indexing plunger depends on your application, required holding force, thread size, pin diameter, mounting space, and operating environment. For machine fixtures, industrial automation, and precision engineering applications, choose a model that provides reliable positioning, easy operation, and long service life. MISUMI offers a wide range of configurable indexing plungers with free CAD models to simplify machine design.


2. What is the difference between an indexing plunger, positioning pin, locating pin, and spring plunger?

An indexing plunger is designed for positive locking and repeatable positioning by allowing the pin to be manually retracted before repositioning. A positioning pin or locating pin is primarily used to accurately align machine components during assembly, while a spring plunger applies continuous spring force without providing a locking function. Choosing the correct component improves accuracy, repeatability, and productivity in machine fixtures and industrial automation systems.


3. How do I select an indexing pin or indexing plunger for precision engineering applications?

When selecting an indexing pin or indexing plunger, consider the load capacity, mounting method, operating frequency, material, and environmental conditions. For precision engineering, CNC machines, industrial automation, and assembly equipment, selecting the correct component ensures accurate positioning, reduced downtime, and consistent machine performance. MISUMI provides detailed specifications and configurable options to help engineers select the right solution.


4. When should I use a stainless steel indexing plunger instead of a standard model?

A stainless steel indexing plunger is recommended for applications exposed to moisture, chemicals, food processing, pharmaceutical manufacturing, or outdoor environments where corrosion resistance is essential. These models provide reliable performance, longer service life, and dependable positioning for machine components, machine fixtures, and industrial automation equipment operating in demanding conditions.


5. Where can I buy indexing plungers with CAD models for machine design?

MISUMI India offers a comprehensive range of indexing plungers for machine fixtures, industrial automation, and precision engineering applications. Engineers can compare specifications, configure products online, download free 2D and 3D CAD models, and order high-quality machine components for faster machine design and assembly. Whether you need standard, locking, or stainless steel models, MISUMI provides solutions for a wide range of industrial applications.


Browse the complete range:
➤ Click Here for Product View

Published By

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon