(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Flexible Shaft Couplings: Essential Components for Precision Motion Systems

Categories:

Couplings

Publish Date: 10 June 2026

Shaft Mounting Method

What Are Flexible Shaft Couplings?

In modern industrial automation, precision motion control is critical for maintaining machine accuracy, efficiency, and reliability. Whether in CNC machinery, robotics, semiconductor manufacturing equipment, or automated packaging systems, the connection between rotating shafts plays a major role in overall machine performance. This is where Flexible Shaft Couplings become indispensable.

Flexible shaft couplings are mechanical components designed to connect two rotating shafts while transmitting torque and compensating for shaft misalignment. Unlike rigid couplings, flexible couplings can absorb angular, parallel, and axial displacement, helping reduce vibration, minimize bearing loads, and improve the lifespan of connected equipment.

As automation systems continue to demand higher precision, compact designs, and greater operational reliability, flexible shaft couplings have become standard components in servo motor systems, ball screw assemblies, and high-speed motion control applications.

MISUMI offers a wide range of Flexible Shaft Couplings suitable for industrial automation, precision machinery, and motion control systems.

These coupling designs address different engineering requirements such as torsional rigidity, backlash control, vibration absorption, and compact installation constraints.

What Are Flexible Shaft Couplings?

Flexible shaft couplings are mechanical transmission components used to connect driving and driven shafts while allowing controlled flexibility between them.

Their primary functions include:

In real-world industrial systems, perfect shaft alignment is difficult to achieve due to manufacturing tolerances, thermal expansion, assembly variation, and operational movement. Flexible couplings help absorb these deviations while maintaining stable torque transmission.

Main Types of Flexible Shaft Couplings

Different coupling structures are designed to meet different mechanical and motion-control requirements. Understanding these types helps engineers choose the most suitable coupling for their application.

Disc Type Couplings

Disc type couplings use thin stainless steel disc elements to transmit torque while allowing flexibility.

How Disc Couplings Work

Torque is transmitted through flexible metallic discs connected between hubs. The disc flexes slightly to accommodate shaft misalignment without introducing backlash.

Advantages

Disc couplings are widely selected in precision automation because they maintain highly accurate rotational transmission with minimal positional error. Their backlash-free structure makes them ideal for motion control systems requiring precise synchronization.

Slit Type Couplings

Slit type couplings are manufactured from a single metallic body with helical or spiral slits cut into the structure.

How Slit Couplings Work

The slit structure provides flexibility while maintaining a compact, one-piece design. The slits allow controlled elastic deformation that compensates for shaft misalignment.

Advantages

Slit couplings are especially useful where installation space is limited. Their lightweight aluminum construction supports high-speed operation while reducing inertia loads on small motors.

Amazon voucher

Jaw Type Couplings

Jaw couplings consist of two metallic hubs connected by an elastomer spider element.

How Jaw Couplings Work

The elastomer insert absorbs vibration and shock while transmitting torque between the hubs.

Advantages

Jaw couplings help reduce mechanical stress in systems exposed to repeated load fluctuations or vibration. They are commonly used where shock absorption is more important than ultra-high positioning precision.

Oldham Type Couplings

Oldham couplings use a center floating disc positioned between two hubs.

How Oldham Couplings Work

The center disc slides within slots on each hub, allowing compensation for parallel shaft misalignment.

Advantages

Oldham couplings are especially effective when shaft eccentricity is unavoidable. Their design minimizes side loads on bearings while maintaining stable rotational transmission.

Clamp Type Couplings

Clamp type couplings use clamping screws to secure the shaft connection.

Advantages

Clamp mechanisms distribute holding force evenly around the shaft surface, reducing localized stress and minimizing the risk of shaft deformation.

Set Screw Type Couplings

Set screw couplings secure the shaft using tightening screws.

Advantages

Set screw types are commonly used in applications where cost efficiency and ease of assembly are priorities.

Reduced Vibration and Mechanical Stress

Certain coupling structures help absorb vibration and dampen shock loads, reducing wear on connected components.

This contributes to:

Flat 20% off on your first order

Compact and Lightweight Design

Modern automation systems often require compact mechanical layouts. Lightweight coupling structures help reduce rotational inertia and support faster acceleration and deceleration.

Common Applications of Flexible Shaft Couplings

Flexible shaft couplings are widely used across industrial automation and precision machinery sectors.

Servo Motor Drive Systems

Servo systems require accurate rotational transmission with minimal backlash. Disc and slit couplings are commonly used because of their torsional rigidity and high responsiveness.

Ball Screw Mechanisms

In linear motion systems, couplings connect servo motors to ball screws while compensating for alignment variation.

This helps maintain:

CNC Machines

CNC systems rely heavily on precision motion control. Flexible couplings help maintain synchronization between motors and drive systems while minimizing positional deviation.

Robotics

Robotic systems require lightweight, compact, and highly responsive motion components. Flexible couplings support smooth rotational control and stable operation in robotic joints and actuators.

Packaging Machines

Packaging systems often operate at high speed with repeated motion cycles. Flexible couplings help absorb vibration and maintain stable torque transmission during continuous operation.

Semiconductor Equipment

Semiconductor manufacturing equipment requires highly accurate positioning and minimal vibration. Precision flexible couplings are commonly used in wafer handling systems and positioning stages.

Amazon voucher

Important Factors When Selecting Flexible Shaft Couplings

Choosing the correct coupling requires careful evaluation of mechanical and operational requirements.

Torque Capacity

The coupling must support the required transmitted torque with an appropriate safety margin.

Undersized couplings may experience premature failure, while oversized couplings may unnecessarily increase inertia.

Misalignment Requirements

Different coupling structures handle different types and amounts of misalignment.

For example:

Backlash Requirements

Applications involving servo motors or precision positioning often require low or zero backlash couplings.

Disc and slit type couplings are commonly selected for these systems.

Rotational Speed

High-speed applications require couplings with excellent balance and low vibration characteristics.

Lightweight aluminum structures are commonly used in such environments.

Shaft Mounting Method

Shaft Mounting Method

Engineers should evaluate whether clamp type or set screw type mounting is more appropriate for the application.

Clamp types are generally preferred for precision positioning systems because they reduce shaft damage and improve concentricity.

Environmental Conditions

Operating conditions such as temperature, humidity, corrosion exposure, and vibration should also influence material selection.

Stainless steel couplings may be preferred in corrosive or clean-room environments.

Why Engineers Choose MISUMI Flexible Shaft Couplings

Engineers and technical buyers often prioritize component consistency, configurability, and availability when selecting automation components.

MISUMI flexible shaft couplings are widely used because they support:

The broad product range allows engineers to select coupling designs that match specific operational priorities such as rigidity, vibration damping, backlash control, or installation constraints.

Conclusion

Flexible Shaft Couplings are critical mechanical components in modern automation and motion control systems. By enabling reliable torque transmission while compensating for shaft misalignment, they help improve machine accuracy, reduce vibration, and extend equipment life.

Different coupling structures such as disc, slit, jaw, Oldham, clamp, and set screw types are designed to address different engineering priorities, from high torsional rigidity and zero backlash to vibration absorption and compact installation.

As industrial systems continue moving toward higher precision, faster cycle times, and compact machine designs, selecting the correct flexible coupling becomes increasingly important for achieving stable and reliable machine performance.

Explore the complete range of Flexible Shaft Couplings available at MISUMI India to find suitable solutions for automation systems, CNC machinery, robotics, servo drives, and precision motion applications.

Browse the product range here:

Flexible Shaft Couplings

Published By

Dhirendra Singh

Share on:

whatsapp-qr whatsapp-icon