(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Single Axis Linear Motor Actuators: The Selection Guide for Speed and Heavy-Load Automation

Categories:

Actuators

Publish Date: 28 May 2026

There's a moment in any automation project where the choice of actuator defines everything downstream — cycle time, positioning accuracy, maintenance intervals, and the overall reliability of the machine. And for too long in Indian automation, that decision has defaulted to the ball screw actuator simply because it was familiar, not because it was optimal.

MISUMI India's Single Axis Linear Motor Actuators — available in Standard Type and Heavy Load Type, across 6 to 19 Series — bring this technology to Indian automation engineers with the configurability, CAD access, and procurement convenience that MISUMI is known for. This guide covers every aspect of the range: how the technology works, what each series delivers, when to specify Standard vs. Heavy Load, and how to select the right configuration for your application.

Amazon voucher

4×

Faster than screw-type actuators (lead 10)

2.5×

Longer service life vs. traditional actuators

10%

Lower noise at
high speeds

13

Products in MISUMI's linear motor actuator range

What Is a Single Axis Linear Motor Actuator — And How Is It Different?

A single axis linear motor actuator is a direct-drive motion device that produces linear movement without any rotary-to-linear mechanical conversion. Unlike ball screw actuators — where a rotating motor shaft turns a screw that moves a nut and slider — a linear motor actuator uses electromagnetic force applied directly to the slider.

Key Structural Elements

  • Linear motor track: The stationary base rail containing permanent magnets that generate the magnetic field
  • Forcer/slider: The moving element that carries the load, driven by electromagnetic interaction with the track
  • Linear guide: Provides lateral constraint and load support — integrated into the actuator body
  • Position feedback (encoder): Provides the closed-loop control signal for precise position tracking
  • Photo micro sensors: Built into the actuator base for end-of-travel detection; additional sensors added for multi-slider configurations
Flat 20% off on your first order

Linear Motor Actuator vs. Ball Screw Actuator — A Technical Comparison

Understanding when to specify a linear motor actuator versus a conventional ball screw actuator requires an honest comparison of the technologies across the criteria that matter most in Indian automation environments:

Criteria Ball Screw Actuator Linear Motor Actuator (MISUMI)
Drive mechanism Rotary motor → ball screw → slider Direct electromagnetic drive — no mechanical transmission
Maximum speed Limited by screw lead and RPM Up to 4× faster than screw-type (lead 10 equivalent)
Service life Ball screw wear degrades over cycles Up to 2.5× longer — no mechanical wear pathway
Positioning accuracy over time Degrades as screw wears — requires recalibration Maintained consistently — closed-loop control compensates drift
Noise level Higher — mechanical contact during operation Up to 10% lower even at high speeds
Maintenance requirements Regular lubrication, nut/screw inspection Minimal — no screw to lubricate or replace
Stroke length scalability Limited by screw critical speed at long strokes Long strokes achievable without critical speed limitation
Multi-slider capability Not standard — one nut per screw Multiple sliders on same axis (configurable)
Upfront cost Lower initial cost Higher initial investment
Total cost of ownership Higher — maintenance + replacement + downtime Lower — longer life, minimal maintenance
Best for General automation, moderate precision, budget-sensitive builds High-speed, high-precision, high-cycle, long-life applications
Flat 20% off on your first order

MISUMI India's Single Axis Linear Motor Actuator Range — Two Series, Seven Sizes Each

MISUMI India's linear motor actuator range is structured into two product families — Standard Type and Heavy Load Type — each available in seven frame sizes from Series 6 through Series 19. Together, these 13 products cover a wide range of load, speed, and precision requirements across Indian industrial automation.

MISUMI India's Single Axis Linear Motor Actuator Range

Easy Selection with MISUMI's Software Tool

MISUMI provides a dedicated linear motor actuator selection software that allows engineers to identify the most suitable model in under one minute. Input your load, speed, stroke, and mounting requirements, and the tool selects the appropriate series and type. Access the selection tool on MISUMI India's linear motor actuator page →

Standard Type vs. Heavy Load Type — How to Choose

Both types share MISUMI's direct-drive linear motor platform. The distinction lies in how they balance the trade-offs between speed, rigidity, and payload:

Criteria Standard Type Heavy Load Type
Primary design focus Speed and precision Thrust force and load capacity
Payload capacity Light to moderate Higher — built for heavy payloads
Frame rigidity Standard Higher — reinforced for dynamic heavy loads
Speed capability Optimised for high speed Slightly lower — payload vs. speed trade-off
Price entry point Lower (from ₹33,200) Higher (from ₹46,393)
Series availability 6, 8, 10, 12, 14, 17, 19 8, 10, 12, 14, 17, 19
Best applications Semiconductor handling, inspection, precision assembly, pick-and-place Heavy component transport, large-format machine axes, high-force positioning
Multi-slider capability Available on both — configurable at time of order

✅ Selection Rule of Thumb

If your primary driver is speed and positioning accuracy with moderate payloads — go Standard Type. If your payload is significant, your load is dynamic, or you need high thrust force over the full stroke — go Heavy Load Type. When in doubt, use MISUMI's one-minute selection tool or contact MISUMI India's technical team for guidance.

Flat 20% off on your first order

Why Specify Linear Motor Actuators from MISUMI India

MISUMI India's linear motor actuator programme is built around reducing the barriers to adopting this technology in Indian automation environments:

  • Best-in-class pricing with no minimum order quantity: Order a single actuator for evaluation or multiple units for a production rollout — same pricing, same process, no MOQ penalty.
  • Free 3D CAD download: Available for every variant immediately — integrate the actuator into your machine model before committing to an order.
  • One-minute selection software: MISUMI's tool identifies the optimal series and type from your motion requirements in under 60 seconds.
  • Expert technical support: MISUMI India's technical and customer support teams are available by phone, email, and WhatsApp for product guidance, driver compatibility questions, and integration support.

Final Thoughts — Is a Linear Motor Actuator Right for Your Next Project?

If your application involves high-speed positioning, repeatable accuracy over millions of cycles, or a need for long service life without mechanical degradation — the answer is almost certainly yes. The upfront investment is higher than a ball screw actuator. The total cost of ownership, over a realistic production horizon, is lower.

MISUMI India's Single Axis Linear Motor Actuators — across 13 products in Standard and Heavy Load configurations from Series 6 through Series 19 — give Indian automation engineers a comprehensive, configurable, and competitively priced entry point into direct-drive linear motion technology. With free CAD, one-minute selection software, no minimum order, free trial and live demo, and expert technical support, the path from specification to implementation is as fast and low-risk as it can be.

Explore the full range on MISUMI India's Linear Motor Actuators, use the selection tool to find your series, and download the CAD data today.

Flat 20% off on your first order

Published By

Rupali Sharma

Share on:

whatsapp-qr whatsapp-icon