MISUMI Single Axis Robots:RS, RSH, RSF, RSB, and RSD Series — The Complete Selection Guide
Publish Date: 12 May 2026
In industrial automation, not every motion challenge needs a six-axis robot. Most factory automation tasks — transferring a part, pressing in a connector, traversing a camera across an inspection zone — require precise, repeatable motion along a single axis. A single axis robot delivers exactly that: a complete, motor-integrated, programmable linear motion unit that is faster to commission, easier to maintain, and more cost-effective than assembling an axis from individual components.
MISUMI India's Single Axis Robots — spanning the RS, RSH, RSF, RSB, and RSD series — cover payloads from a few kilograms to over 20 kg, speeds from 600 mm/s to 2,000 mm/s, and strokes from 50 mm to several metres. Economy series variants start from ₹23,647 with same-day dispatch. This guide explains what each series delivers and how to match the right one to your application.
What Is a Single Axis Robot — and Why Use One?
A single axis robot is a complete electric linear motion unit: motor, drive mechanism (ball screw or belt), linear guide, slider, position controller, and encoder — all integrated into one body. Unlike a standalone actuator that requires separate motor selection, coupling, and controller specification, a single axis robot ships as a ready-to-install system with matched components and a dedicated positioner controller.
MISUMI's RS Series Single Axis Robots are classified as industrial robots under the electric actuator category. They combine ball screw or belt drive mechanisms with precision linear guides and a stepping or servo motor positioner — delivering point-to-point or interpolated motion with repeatability suitable for assembly, material handling, inspection, and packaging applications.
The MISUMI Single Axis Robot Series — RS, RSH, RSF, RSB, RSD
MISUMI India's single axis robot range covers five distinct product families. Each is optimised for a different combination of payload, stroke, speed, and mounting requirement:
| Series | Type | Max Payload | Stroke | Max Speed | Product Link |
|---|---|---|---|---|---|
| RS1 | Slider / Straight | 6 kg H / 4 kg V | 50–400 mm | 600 mm/s | View → |
| RS2 | Slider / Straight | 6 kg H / 4 kg V | 50–600 mm | 800 mm/s | View → |
| RS3 | Slider / Straight | 12 kg H / 4 kg V | 50–800 mm | 1,000 mm/s | View → |
| RSH1–5 | High-Rigidity Slider | Up to 20 kg H | 50–800 mm | Up to 1,200 mm/s | View → |
| RSF4 | Narrow / Space-Saving | Moderate H/V | 50–600 mm | 1,000 mm/s | View → |
| RSB1/2 | Belt-Drive / Long Stroke | Moderate H | Up to 3,000+ mm | Up to 2,000 mm/s | View → |
| RSD1–3 | Rod Type | Push/Pull Force Spec | 50–400 mm | 800 mm/s | View → |
Applications — Where Single Axis Robots Deliver the Most Value
- Pick-and-place transfer between stations — RS3 or RSH3 for moderate-to-heavy payloads at speed.
- Long-distance horizontal transport — RSB1/2 belt drive for strokes over 1,000 mm at speeds up to 2,000 mm/s.
- Pressing and clamping — RSD rod type for direct pneumatic-cylinder replacement with programmable force control.
- Inspection gantries — RS or RSH for smooth, accurate camera or sensor traverse.
- Narrow multi-axis cells — RSF4 for parallel axis arrangements in constrained machine envelopes.
- Cleanroom assembly — RS1C, RS3C, RSH1C, and RSH3C cleanroom variants for semiconductor and medical device environments.
- PLC-integrated factory lines — RSH, RSF, and RSB servo series with CC-Link or DeviceNet communication.
Why Source Single Axis Robots from MISUMI India
MISUMI India's RS, RSH, RSF, RSB, and RSD series cover the full spectrum of single-axis automation requirements — from compact 6 kg steppers to high-speed 2,000 mm/s belt drives and servo-controlled precision sliders.
Economy series variants offer same-day dispatch from ₹23,647. Engineers can explore the complete range on MISUMI India, download free CAD data for selected models, and commission linear motion systems faster than assembling equivalent solutions from individual components.