(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
36 items
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors Square Type
MISUMI
Economy series Square Type Photo Microsensors
Photoelectric Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 15,100,300 and 2000
● Sensing modes : Diffuse-reflective, Mirror-reflective and Through-beam
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 2,085.14 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Palm Detection
MISUMI
Economy series Zone Sensors Standard Palm Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 60 and 980
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,222.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor With Built-in Small Amplifier [E3Z]
OMRON
[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.
From: ₹ 2,382.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Finger Detection
MISUMI
Economy series Zone Sensors Standard Finger Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 30 and 490
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,772.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
OMRON
Enhanced built-up of
[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))
From: ₹ 4,465.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B]
OMRON
[Features]
· Sensor to efficiently detect threat to PET bottles.
· It is a new detection method independent of bottle shape, position, contents.
· Function automatically compensates effects of soiling and temperature (E3ZM-BT excluded).
· Assorted volume adjustments are available (form E3ZM-BT).
· PET / Detects various transparent objects such as resin and glass
From: ₹ 17,334.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Arm Detection
MISUMI
Economy series Zone Sensors Standard Arm Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 120 and 1960
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,772.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
OMRON
Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced
From: ₹ 3,741.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM]
OMRON
[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.
From: ₹ 13,140.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G]
OMRON
Grooved-type photo electric sensor that eliminates optical axis adjustment
From: ₹ 7,810.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Distance-Setting Model Compact Built-in Amplifier Type Photoelectric Sensor [E3Z-LS]
OMRON
Work color and background suppression reflective sensor. Reflection of triangulation not affected by color.
Even minute level detection is possible. Easy positioning using the clear spot, even with LEDs (E3Z-LS□3/LS□8 types)
From: ₹ 7,623.37 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Small Head Amplifier Separate Photoelectric Sensor [E3C]
OMRON
Space-saving with a compact and low-profile head.
With an interference prevention function that can be attached in close contact.
[Features]
・ Easy to set because the sensor has an input indicator light
From: ₹ 3,912.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C]
OMRON
Excellent water/oil resistance, impact resistance and long distance detection
[Features]
· Excellent water/oil resistance, impact resistance and long distance detection excellent water and oil resistance (IP67 internal standard, oil resistance).
· Safe even in an oil mist atmosphere.
· Long range detection, up to 30 m (transmission type).
· Excellent impact resistance M12 metal connector relay type available.
· Switching method of NPN/PNP output
From: ₹ 19,321.83 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Groove type photoelectric sensor [E3S-GS3]
OMRON
Groove type photoelectric sensor [E3S-GS3]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Groove type ( U shape)
● Detection Distance (mm.) : 30
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 7,945.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
MISUMI
Economy series Zone Sensors Thin Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 30 and 540
● Number of Optical Axes Minimum/Maximum : 4 and 28
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,634.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
OMRON
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 6,202.37 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Sensor With Built-in Amplifier, E Series (Miniature)
OPTEX FA
Ultra low profile, diagonally-extended cord, flexible mounting hole allows you to choose the mounting location.
[Features]
・ Flat ON type and side ON type are available
・ Side ON type is 5 mm thick
・ Side ON type to be used at those installation locations where there is no width margin, and flat ON type at places where there is no room in the thickness. It can be selected according to the application
・ Only 3.5 mm thick (Flat ON type)
・ It can now be installed in places where there is almost no mounting space
・ Since the cord is attached to the sensor at an angle, there is no stress on the cord whether it is installed on the wall or on the floor
・ Flexible mounting is possible even in holes with a misaligned pitch during processing or holes that have already been opened
・ It is equipped with a stability indicator light (green) and an output indicator light (orange) that are easy to see from the front and back of the sensor.
・ When adjusting the optical axis, you can check the indicator light without having to go around each time
From: ₹ 5,116.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
OMRON
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 10 to 14
● Sensing modes : Diffuse-reflective (mark detection)
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 21,599.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series
OPTEX FA
[Features]
・ Laser type and high-power narrowed LED type BGS
・ High-precision step detection with low hysteresis
・ Mounting hole pitch 25.4 mm
From: ₹ 7,189.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Resistant Photoelectric Sensor [E3ZR-C]
OMRON
A photoelectric sensor that's resistant to cutting fluid and suppresses breakdown due to ingress of cutting fluid
[Features]
· Uses a fluorine resin cable that's resistant to cutting fluid
· Cutting fluid ingress is prevented by a sealing method with no gaps at the joint
· Protection Degree IP67G (JIS C 0920 Annex 1)
From: ₹ 21,834.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor for Transparent Object Detection [E3S]
OMRON
Photoelectric Sensor for Transparent Object Detection [E3S]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 300 and 10000
● Sensing modes : Retro-Reflective
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 17,243.54 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
Photoelectric Sensor [E3FA]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 100 and more than 10000
● Sensing modes : Diffuse-reflective, Through-beam and Retro-reflective
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 5,858.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Distance setting type metal case photoelectric sensor [E3S-CL]
OMRON
Stability detection of various colors by just setting the distance
[Features]
· Stable detection regardless of color or material.
· Black and white error is less than 2% (E3S-CL1).
· Long range detection of 500 mm is possible (form E3S-CL2).
· It is less susceptible to background effect: (differential less than 2%) form E3S-CL1).
· Metal case, protective structure, oil resistant specification IP67, oil resistant specification (type E3S-CL2)
From: ₹ 18,147.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors with Built-in Amplifier - Standard
MISUMI
Photoelectric Sensors with Built-in Amplifier - Standard
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 30, 2000 and 5000
● Sensing modes : Retroreflective and Thru-beam
● Detected Objects : Opaque and small area
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Days to Ship: Quote |
You can add up to 6 items per a category to the compare list.
Background Suppression Sensors
MISUMI
Economy series Photoelectric Sensors
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 20 - 100 and 35-200
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 2,363.84 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors with Built-In Amplifier [E3S]
OMRON
[Features]
· It is a general-purpose photoelectric sensor.
· High quality and reliable detection
From: ₹ 23,520.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
Stable detection is possible without being influenced by holes and notches in the board
[Features]
· A narrow type, suitable for built-in equipment. (form E3S-LS3□).
· Wide range type ideal for mounting boards with high back parts (type E3S-LS3 □W).
· With a timer function, also PNP output assortment
From: ₹ 8,615.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Color Mark Photoelectric Sensor E3S-DC
OMRON
High color mark detection capacity for any packaging materials
It can stably detect even workpieces with large inclination using the narrow light beam and large lens
[Features]
· Copes well with subtle color differences
Equipped with three high-luminance R/G/B light source LEDs for increased projected light.
The highly efficient optical system technology provides high power, stably detecting even a minute color difference
· Copes well with glossy workpieces
Thoroughly reduces noise
High dynamic range that covers everything from black surface to mirror surface
· IoT Compatible
Lineup also includes IO-Link type
Transmits RGB information to the host using high-speed IO-Link communication
The optimal threshold value is set to reduce false detection
From: ₹ 45,052.65 |
---|
Days to Ship: 36 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
OMRON
Photoelectric sensor for automobile/machine tool industry
[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay
From: ₹ 13,266.54 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor With Built-in Amplifier for Transparent PET Bottles [E3Z-B]
OMRON
Photoelectric sensor for reliable detection of transparent objects, including thin-walled PET bottles
From: ₹ 12,268.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stainless housing photoelectric sensor Z-M series
OPTEX FA
[Features]
・ PPSU is adopted in the front window
・ It achieves protective structure IP69K that is resistant to moisture, water, steam cleaning, etc. It has the toughness design that prevents the sensor from breaking even when used in adverse environments such as high-pressure washing with food machinery. Of course, IP67 is also met
・ It has the toughness structure with a strong focus on high-pressure/high-temperature cleaning, detergent, and disinfectants
・ It is equipped with the latest 4-element red LED as the projecting light source. While suppressing the decrease in projection power due to aging, the transmission type achieves the longest sensing distance of 30 m in its class. In addition to enabling long distance sensing, it became resistant to dust and powder dust
From: ₹ 11,664.07 |
---|
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Transparent Body Detection Photoelectric Sensor E3S-DB
OMRON
Demonstrates excellent detection performance for various transparent bodies
[Features]
· The double slit inside the sensor prevents malfunction
· P-opaquing* function improves the detection capability for plastic bottles and transparent films
· Smart teaching enables optimum setting in as little as 3 seconds
· Detection Distance: 3.5 m Max
· Protection degree IP69K structure as recommended for food and beverage industry, and detergent resistance certified by a third party, Ecolab in Europe
· Movable connector and cord with selectable pullout direction and indicator that can be seen from 360° provide high usability
From: ₹ 18,142.24 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Transparent body detection type KR-Q series
OPTEX FA
Stainless steel protector protects against impact.
[Features]
・ Stainless steel protector that protects the sensor from horizontal impact
・ It is equipped with a noise cut shield that completely guards external noise affect
・ Mounting type with built-in nut that does not easily become crushed even if turned too much
・ Stable detection even immediately before anxiety relief
・ Narrow vision design that can be aimed through the gap
・ It meets international electrical standards at a high level
・ Visible red pot light
・ Long distance detection over 1 m is also possible
・ For improving maintenance
From: ₹ 9,263.87 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors with Built-in Amplifier - Miniature
MISUMI
Photoelectric Sensors with Built-in Amplifier - Miniature
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Miniature
● Detection Distance (mm.) : 30, 1000 and 2000
● Sensing modes : Through Beam Type
● Detected Objects : Opaque
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 1.30 |
---|
Days to Ship: Quote |
You can add up to 6 items per a category to the compare list.
Stainless housing photoelectric sensor BGS-ZM series
OPTEX FA
[Industry standard size/IP69K] Distance setting type sensor of stainless housing ideal for food line
[Features]
· A protection structure IP69K strong against moisture, water, steam cleaning etc.
· Tough and unbreakable even when used in adverse conditions, such as high- pressure cleaning in the food machine.
· Certainly IP67 too is cleared (IP69K is the protection grade that is stipulated in the German standard DIN40050 Part9).
· It is a tough structure, that can withstand high pressure and high temperature washing, detergent and disinfectant.
· Equipped with a highly precise sensitivity-volume control in the form of a IP69K BGS sensor.
· Adjust the volume rather than the distance at the sensor position
From: ₹ 11,664.07 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Digital color/mark sensor DM Series
OPTEX FA
Automatic selection of [RGB color light source] color discrimination/mark detection sensor coaxial transparent object sensor
From: ₹ 25,068.69 |
---|
Days to Ship: 6 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Detection Distance(mm) |
Type |
Detection Type |
Light Axis Arrangement Type |
Head Shape |
Detection Light Type |
Detection Object |
Amplifier Installation Type |
Detection Light Color |
Head Material |
Detection distance 【classification】(mm) |
Operating Environment |
Protection Structure |
Amplifier Function (Selectable only when Amplifier is installed) |
Fiber Type (Selectable only when Amplifier is not installed) |
Fiber clothing material |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | OMRON | MISUMI | OMRON | OMRON | MISUMI | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | MISUMI | OMRON | OPTEX FA | OMRON | OPTEX FA | OMRON | OMRON | OMRON | OMRON | MISUMI | MISUMI | OMRON | OMRON | OMRON | OMRON | OMRON | OPTEX FA | OMRON | OPTEX FA | MISUMI | OPTEX FA | OPTEX FA |
Product Series | Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] | Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B] | AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] | Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] | Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G] | Distance-Setting Model Compact Built-in Amplifier Type Photoelectric Sensor [E3Z-LS] | Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] | Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] | Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V] | Distance setting type metal case photoelectric sensor [E3S-CL] | Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] | Photoelectric Sensor With Built-in Amplifier for Transparent PET Bottles [E3Z-B] | ||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ₹ 2,085.14 | ₹ 4,222.00 | ₹ 2,382.00 | ₹ 4,772.00 | ₹ 4,465.00 | ₹ 17,334.71 | ₹ 4,772.00 | ₹ 3,741.00 | ₹ 13,140.62 | ₹ 7,810.00 | ₹ 7,623.37 | ₹ 3,912.00 | ₹ 19,321.83 | ₹ 7,945.00 | ₹ 4,634.00 | ₹ 6,202.37 | ₹ 5,116.25 | ₹ 21,599.60 | ₹ 7,189.42 | ₹ 21,834.49 | ₹ 17,243.54 | ₹ 5,858.00 | ₹ 18,147.22 | ₹ 2,363.84 | ₹ 23,520.20 | ₹ 8,615.91 | ₹ 45,052.65 | ₹ 13,266.54 | ₹ 12,268.00 | ₹ 11,664.07 | ₹ 18,142.24 | ₹ 9,263.87 | ₹ 1.30 | ₹ 11,664.07 | ₹ 25,068.69 | |
Days to Ship | Same day | 8 Day(s) | Same day or more | 8 Day(s) | Same day or more | 5 Day(s) or more | 8 Day(s) | Same day or more | 5 Day(s) or more | Same day or more | 5 Day(s) or more | Same day or more | 5 Day(s) or more | Same day or more | 8 Day(s) | 5 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | Same day or more | 5 Day(s) or more | Quote | Same day | 5 Day(s) or more | 5 Day(s) or more | 36 Day(s) or more | 5 Day(s) or more | 5 Day(s) or more | 7 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | Quote | 5 Day(s) or more | 6 Day(s) or more |
Detection Distance(mm) | 15m ~ 2000mm | 0-3M | - | 0-3M | 1~15 ~ 2000 | - | 0-3M | - | - | - | - | 1,000 ~ 2000 | - | - | 0-3M | - | - | - | - | - | 300 ~ 1000 | - | - | 30 ~ 5000 | 20~100mm ~ 35~200mm | - | - | - | - | - | - | - | - | 1000 ~ 2000 | - | - |
Type | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor / Laser Sensor | - | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor |
Detection Type | - | Recurrent Reflection | Transparent / Reflection / Liquid Surface Contact | Recurrent Reflection | Transparent / Reflection | Reflection / Liquid Surface Contact | Recurrent Reflection | Transparent / Reflection / Liquid Surface Contact | Transparent / Reflection | Transparent | Reflection | Transparent / Reflection | Transparent / Reflection | Transparent | Recurrent Reflection | Transparent / Reflection | Transparent / Reflection | Reflection | Reflection | Transparent / Reflection | Reflection | Reflection | Reflection | Transparent / Reflection | - | Reflection | Reflection | Reflection | Transparent / Reflection | Reflection | Transparent / Reflection | Reflection | Reflection | Transparent | Reflection | Reflection |
Light Axis Arrangement Type | - | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | - | Emitting and Receiving Sections Integrated, Reflection Plate Used | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Reflection Plate Used | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Reflection Plate Used | Emitting and Receiving Sections Integrated, Reflection Plate Used | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single |
Head Shape | - | - | Square | - | Square / Screw | Square | - | Square | Square | Low Profile | Square | - | Square | Low Profile | - | Square | Square | Square | Square | Square | - | Cylindrical | Square | Square | - | Square | Square | - | Square | Square | Square | Square | Square | Square | Square | Square |
Detection Light Type | - | - | Standard / Small Spots | - | - | Standard | - | Standard | Standard | Standard | Standard | - | Standard | Standard | - | Standard | Standard | Standard | Standard / Laser | Standard | - | Standard | Standard | - | Small Spots | Standard | Wide | - | Standard | Standard | Standard / Diffused Light | - | Standard | - | Standard | Laser |
Detection Object | - | - | Colored Surface / Small Area | - | Colored Surface | Colored Surface / Transparent Body | - | Colored Surface | Colored Surface | Colored Surface | Colored Surface | Colored Surface | Colored Surface | Colored Surface | - | Colored Surface | Colored Surface | Colored Surface | Colored Surface / Small Area | - | Colored Surface / Transparent Body | Colored Surface | Colored Surface | Colored Surface / Transparent Body / Small Area | - | Colored Surface | Colored Surface | Colored Surface | Colored Surface | Colored Surface / Transparent Body | Colored Surface | Transparent Body | Transparent Body | Colored Surface | Colored Surface | Colored Surface / Thin Line Shape |
Amplifier Installation Type | - | - | Built-in Type | - | Built-in Type | Built-in Type | - | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Separated Type / Amplifier Only | Built-in Type | Built-in Type | - | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | - | Built-in Type | Built-in Type | Built-in Type | - | Built-in Type | Built-in Type | Built-in Type | Built-in Type |
Detection Light Color | - | - | Red / Infrared | - | Red / Infrared | Red | - | Red / Infrared | Red / Infrared | Infrared | Red | Red / Infrared | Red / Infrared | Infrared | - | Red / Infrared | Red | White | Red | Red | Red / Infrared | Red | Red / Infrared | Infrared | - | Red / Infrared | Red | 3-Color | Red / Infrared / Orange Color LED | Red | Red | Red | Red | Infrared | Red | 3-Color |
Head Material | - | - | Plastic | - | - | Stainless Steel | - | Plastic | Stainless Steel | Plastic | Plastic | - | Zinc Diecast | Zinc Diecast | - | Plastic | Plastic | Stainless Steel | Plastic | Stainless Steel | Plastic / Zinc Diecast | Plastic | Zinc Diecast | Plastic | - | Zinc Diecast | Plastic | Zinc Diecast | Stainless Steel | Plastic | Stainless Steel | Plastic | Stainless Steel | Plastic | Stainless Steel | Plastic |
Detection distance 【classification】(mm) | - | - | ~100 / ~200 / ~1000 / ~3000 / ~4000 / ~10000 / More than 10000 | - | - | ~100 / ~500 | - | ~300 / ~1000 / ~3000 / ~4000 / ~5000 / ~10000 / More than 10000 | ~10 / ~100 / ~200 / ~1000 / ~3000 / More than 10000 | ~30 | ~100 / ~200 | - | ~1000 / ~2000 / ~3000 / More than 10000 | ~30 | - | ~100 / ~200 / ~1000 / ~2000 / ~10000 | ~10 / ~20 / ~30 / ~100 / ~500 | ~10 | ~100 / ~300 | ~500 / ~3000 / More than 10000 | - | ~100 / ~300 | ~10 | - | - | ~30 / ~50 | ~10 / ~20 | ~10 | ~10 / ~20 / ~200 / ~1000 / ~2000 / ~4000 / More than 10000 | ~100 / ~500 | ~1000 / ~10000 / More than 10000 | ~500 / ~4000 | ~300 / ~500 / ~2000 / ~3000 | - | ~100 / ~300 | ~20 |
Operating Environment | - | - | Standard / Oil Resistant / Oil Prevention / Cold Resistant | - | - | Standard / Cold Resistant | - | Standard / Cold Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | Standard / Cold Resistant | Standard / Cold Resistant / Background Influence | - | Standard / Oil Resistant / Cold Resistant | Standard / Cold Resistant | - | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Chemical Resistant / Detergent / Bactericidal Agent / Cold Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | Oil Resistant | Standard | Standard | Standard / Oil Resistant / Cold Resistant / Low Hysteresis / Background Influence | Standard / Low Hysteresis | - | Standard / Cold Resistant | Standard / Cold Resistant | Standard | Standard / Oil Resistant / Cold Resistant | Standard / Cold Resistant | Standard / Heat Resistant / Detergent / Bactericidal Agent / Cold Resistant | Detergent | Standard / Cold Resistant | Standard | Standard / Heat Resistant / Chemical Resistant / Detergent / Bactericidal Agent / Background Influence | Standard / Cold Resistant |
Protection Structure | - | - | IP67 | - | IP65 / IP67 | IP67 | - | IP64 / IP66 | IP67 | IP64 | IP67 | - | IP67 | IP67 | - | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP64 | - | IP67 | IP40 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP64 | IP67 | IP67 |
Amplifier Function (Selectable only when Amplifier is installed) | - | - | - | - | - | - | - | - | - | - | - | Response Speed Adjustment | - | - | - | - | - | - | Response Speed Adjustment | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Response Speed Adjustment / Power Tuning Function | Automatic Threshold Correction / Response Speed Adjustment / Power Tuning Function |
Fiber Type (Selectable only when Amplifier is not installed) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | - | - |
Fiber clothing material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Fluororesin | - | - | - | - | - | - | - | - | - | - | - | Vinyl Chloride | - | - | - | - |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy