(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
69 items
You can add up to 6 items per a category to the compare list.
MISUMI
Economy series Zone Sensors Thin Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 30 and 540
● Number of Optical Axes Minimum/Maximum : 4 and 28
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,634.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Finger Detection
MISUMI
Economy series Zone Sensors Standard Finger Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 30 and 490
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,772.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
From: ₹ 1,637.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor With Built-in Small Amplifier [E3Z]
OMRON
[Features]
· Photoelectric sensor standard, reliable assurance of 1 million units per year.
· Industry's top class built-in amplifier: with detection range: Mutual interference prevention filter is available for transmission type (red light source type, detection distance 10 m) (sold separately).
· Install mutual interference prevention function in various reflective type
· Detection distance 30 m (response time 2ms) long distance transmission type is also available.
· Guaranteed low-temperature operation that can be used in freezing warehouse: Enlarge the operating ambient temperature range to-40 to +55 °C (main model connector type).
· Sensor I/O connector with high durability even in low temperature environment (PUR cable) was also made.
· Improvement of coincidence between optical and mechanical axis: Since the deviation between the optical and the mechanical axis is kept within ±2.5° the optical axis aligns by simply fitting it to the mechanical axis (transmission type, regression reflection type).
· Protection of sensor even if wiring mistake occurs output reverse protection function is carried (we add diode for reverse connection protection to output line).
· In addition, we use burnable polyethylene wrapping paper.
From: ₹ 2,382.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors Square Type
MISUMI
Economy series Square Type Photo Microsensors
Photoelectric Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 15,100,300 and 2000
● Sensing modes : Diffuse-reflective, Mirror-reflective and Through-beam
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 2,085.14 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T]
OMRON
Enhanced built-up of
[Features]
· E3T series photoelectric sensor with built-in amplifier, contributing to miniaturization design of equipment, the installation is made more simple and smooth.
· Lining-up of transmissive long-distance 2 m type E3T-ST3□).
· Easy installation with M3-mounting type (form E3T-ST□□M, form E3T-FD□□M, form E3T-SL□□IM) small cylindrical type with 1 point mounting (form E3T-C□□□(S))
From: ₹ 4,465.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B]
OMRON
[Features]
· Sensor to efficiently detect threat to PET bottles.
· It is a new detection method independent of bottle shape, position, contents.
· Function automatically compensates effects of soiling and temperature (E3ZM-BT excluded).
· Assorted volume adjustments are available (form E3ZM-BT).
· PET / Detects various transparent objects such as resin and glass
From: ₹ 17,334.71 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Arm Detection
MISUMI
Economy series Zone Sensors Standard Arm Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 120 and 1960
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,772.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK]
OMRON
Terminal block type (E3JM) pursues thoroughly the ease of wiring/adjustment.
Code pullout type (E3JK) condenses function to slim body, yet economically priced
From: ₹ 3,741.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM]
OMRON
[Features]
· Stainless steel case ideal for food industry (SUS316L).
· Strong resistance against detergents, disinfectants, and jet liquid flow.
· BGS Reflective type, slit built-in transmission type are also available.
From: ₹ 13,140.62 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Area Sensors Standard, Palm Detection
MISUMI
Economy series Zone Sensors Standard Palm Type
Zone Sensors are an economy item, The price is cheaper than the MISUMI standard product. They offer a wide variety of shape to choose from.
[Feature]
● Shape : Beam
● Detection Distance Minimum/Maximum (mm.) : 60 and 980
● Number of Optical Axes Minimum/Maximum : 4 and 50
● Response Time : ≤5ms
● Output Mode : NPN and PNP
[Application]
Zone Sensors are commonly used in industrial applications for example make a safety sensor for machine and so on
From: ₹ 4,222.00 |
---|
Days to Ship: 8 Day(s) |
You can add up to 6 items per a category to the compare list.
Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G]
OMRON
Grooved-type photo electric sensor that eliminates optical axis adjustment
From: ₹ 7,810.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Simple Fiber Amplifier Unit [E3X-SD/NA]
OMRON
Giga-power light emitting element [GIGA RAY] mounted, and reached industry's highest level of power and accuracy
[Features]
· Simple and inexpensive fiber amplifier.
· Introductory cost reduced to standard price of 8,800 yen
· Adopt 1 key 1 function as it is easy to use.
· Stable detection of low reflection specimens and large size specimens with consuming power of the class highest level (GIGARAY powered by)*E3X-NA □□excluding V series
From: ₹ 4,594.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Distance-Setting Model Compact Built-in Amplifier Type Photoelectric Sensor [E3Z-LS]
OMRON
Work color and background suppression reflective sensor. Reflection of triangulation not affected by color.
Even minute level detection is possible. Easy positioning using the clear spot, even with LEDs (E3Z-LS□3/LS□8 types)
From: ₹ 7,623.37 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Smart Fiber Amplifier [E3NX-FA]
OMRON
It is an [Advanced] fiber amplifier with a difference in on-site response. Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times, have improved.
[Features]
· Detection distance: 2 basic performances of 1.5 times, minimum detection object: about 1/10 times*, have improved.
· Easy setting [Smart tuning] with advanced light volume adjustment range of 40,000 times
· Even with saturation of the amount of received light, it is optimized by light quantity adjustment and stable detection is achieved. Provision for high visibility [white display].
· Difference between passing time and light receiving amount are visible[Solution viewer] and is reliable with [Change finder] where display value of high speed work can be seen
From: ₹ 7,655.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Small Head Amplifier Separate Photoelectric Sensor [E3C]
OMRON
Space-saving with a compact and low-profile head.
With an interference prevention function that can be attached in close contact.
[Features]
・ Easy to set because the sensor has an input indicator light
From: ₹ 3,912.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
OMRON
White LED Type Smart Fiber Amplifier
Demonstrates high color identification capacity without changing the operability of the fiber amplifier
Existing general-purpose fiber unit can be connected as is
[Features]
· Copes well with subtle color differences
The new optical system with a white LED increases the amount of projected light, and the low noise circuit of the Smart Fiber Amplifier demonstrates incredible detection capability
· Copes well with glossy workpieces
The optimal detection sensitivity can be set in one shot using smart tuning
· IoT Compatible
A communication type capable of real-time transfer to the host device, with display of RGB data to be detected enabled on the amplifier
From: ₹ 21,211.52 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 2,755.67 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C]
OMRON
Excellent water/oil resistance, impact resistance and long distance detection
[Features]
· Excellent water/oil resistance, impact resistance and long distance detection excellent water and oil resistance (IP67 internal standard, oil resistance).
· Safe even in an oil mist atmosphere.
· Long range detection, up to 30 m (transmission type).
· Excellent impact resistance M12 metal connector relay type available.
· Switching method of NPN/PNP output
From: ₹ 19,321.83 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Groove type photoelectric sensor [E3S-GS3]
OMRON
Groove type photoelectric sensor [E3S-GS3]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Groove type ( U shape)
● Detection Distance (mm.) : 30
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 7,945.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL]
OMRON
small and safe laser type photoelectric sensor
From: ₹ 17,471.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
OMRON
Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 10 and 7000
● Output Mode : NPN and PNP
● Sensing modes : Through-beam and Retro-reflective
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 6,202.37 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Lens for Fiber Optic Unit [E32]
OMRON
[Features]·Lens dedicated to the fiber optic unit. Lens unit such as long-distance reflective, heat resistant, and variable spot are available.
From: ₹ 1,822.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Smart Fiber Amplifier [E3X-HD]
OMRON
Anyone can easily set the optimum.
A smart fiber amplifier capable of long-term stable detection.
[Features]
・ Equipped with "smart tuning" that automatically sets the ideal settings with the touch of a button
・ Easy setting for anyone with a design that pursues usability
・ Detects dirt, vibration, and LED deterioration, and automatically corrects the amount of light received and the amount of light projected
・ Stable detection of low-reflection detectors and large detectors with overwhelming power at the highest level in its class (Equipped with GIGARAY II)
From: ₹ 5,197.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Sensor With Built-in Amplifier, E Series (Miniature)
OPTEX FA
Ultra low profile, diagonally-extended cord, flexible mounting hole allows you to choose the mounting location.
[Features]
・ Flat ON type and side ON type are available
・ Side ON type is 5 mm thick
・ Side ON type to be used at those installation locations where there is no width margin, and flat ON type at places where there is no room in the thickness. It can be selected according to the application
・ Only 3.5 mm thick (Flat ON type)
・ It can now be installed in places where there is almost no mounting space
・ Since the cord is attached to the sensor at an angle, there is no stress on the cord whether it is installed on the wall or on the floor
・ Flexible mounting is possible even in holes with a misaligned pitch during processing or holes that have already been opened
・ It is equipped with a stability indicator light (green) and an output indicator light (orange) that are easy to see from the front and back of the sensor.
・ When adjusting the optical axis, you can check the indicator light without having to go around each time
From: ₹ 5,116.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
OMRON
Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 10 to 14
● Sensing modes : Diffuse-reflective (mark detection)
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 21,599.60 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Laser, Standard BGS Sensor, BGS-ZL/BGS-Z Series
OPTEX FA
[Features]
・ Laser type and high-power narrowed LED type BGS
・ High-precision step detection with low hysteresis
・ Mounting hole pitch 25.4 mm
From: ₹ 7,189.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil Resistant Photoelectric Sensor [E3ZR-C]
OMRON
A photoelectric sensor that's resistant to cutting fluid and suppresses breakdown due to ingress of cutting fluid
[Features]
· Uses a fluorine resin cable that's resistant to cutting fluid
· Cutting fluid ingress is prevented by a sealing method with no gaps at the joint
· Protection Degree IP67G (JIS C 0920 Annex 1)
From: ₹ 21,834.49 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
CMOS Laser Sensor With Built-in Amplifier [ZX0]
OMRON
A stable detection is enabled for any workpiece.
[Features]
· The difference in level of 0.1 mm can be perfectly detected. The safe detection of any workpiece can be achieved with the simple and low priced photoelectric sensor.
· It supports the change in color and material of the workpiece. The CMOS image sensor is installed in laser photoelectric sensor.
· It includes 4 types of variations in detection depending on the distance without any installation constraints.
· Compact size with built-in amplifier
· Easy settings by using the smart tuning button. Without any malfunction in detecting the background.
From: ₹ 9,413.00 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensor for Transparent Object Detection [E3S]
OMRON
Photoelectric Sensor for Transparent Object Detection [E3S]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 300 and 10000
● Sensing modes : Retro-Reflective
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 17,243.54 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
Photoelectric Sensor [E3FA]
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance Minimum/Maximum (mm.) : 100 and more than 10000
● Sensing modes : Diffuse-reflective, Through-beam and Retro-reflective
● Detected Objects : Opaque
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 5,858.00 |
---|
Days to Ship: Same day or more |
You can add up to 6 items per a category to the compare list.
Distance setting type metal case photoelectric sensor [E3S-CL]
OMRON
Stability detection of various colors by just setting the distance
[Features]
· Stable detection regardless of color or material.
· Black and white error is less than 2% (E3S-CL1).
· Long range detection of 500 mm is possible (form E3S-CL2).
· It is less susceptible to background effect: (differential less than 2%) form E3S-CL1).
· Metal case, protective structure, oil resistant specification IP67, oil resistant specification (type E3S-CL2)
From: ₹ 18,147.22 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH]
OMRON
Equipped with 2 sensor heads for short distance and long distance
[Features]
· Long distance spot variable provides stable detection at a minimum size of ø0.1 mm customized to suit the amplifier.
· You can select from 2 sensor heads are provided for long distance and short distance depending on the scene.
· Stable detection is possible even during spot variable and smallest spot variation of the workpiece
· A reliable robot cable is used to ensure best performance even in the adverse environment, a safe laser class 1 is used
· A clear "White color display" that provides high visibility has been used.
· A stable detection is achieved through easy settings and smart touch
From: ₹ 19,944.25 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fiber Optic Unit Screen/Array NF Series
OPTEX FA
Fiber optic unit that detects with band-shaped light.
It is suitable for cases where the workpiece passage position is not constant or for detecting a complicated workpiece.
[Features]
・ Screen Fiber: This is a gas clean fiber that spreads light in a band with a lens. Since near parallel light is realized, the transmission type can detect a subtle difference in light amount compared to the array fiber
・ Array Fiber: An array fiber consists of a single core of fiber and a strip of light. Since the light is spread, it is easy to adjust the optical axis, especially for the transmissive type. Also, when using a reflective type to detect minute objects at a short distance, the amount of light received is greater than with a screen fiber, enabling stable detection
From: ₹ 9,157.62 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors with Built-in Amplifier - Standard
MISUMI
Photoelectric Sensors with Built-in Amplifier - Standard
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 30, 2000 and 5000
● Sensing modes : Retroreflective and Thru-beam
● Detected Objects : Opaque and small area
● Output Mode : NPN
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
Days to Ship: Quote |
You can add up to 6 items per a category to the compare list.
Background Suppression Sensors
MISUMI
Economy series Photoelectric Sensors
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Detection Distance (mm.) : 20 - 100 and 35-200
● Output Mode : NPN and PNP
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on
From: ₹ 2,363.84 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Photoelectric Sensors with Built-In Amplifier [E3S]
OMRON
[Features]
· It is a general-purpose photoelectric sensor.
· High quality and reliable detection
From: ₹ 23,520.20 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OMRON
Stable detection is possible without being influenced by holes and notches in the board
[Features]
· A narrow type, suitable for built-in equipment. (form E3S-LS3□).
· Wide range type ideal for mounting boards with high back parts (type E3S-LS3 □W).
· With a timer function, also PNP output assortment
From: ₹ 8,615.91 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Digital Fiber Amplifier Unit [E3X-DA-S/MDA]
OMRON
Adjustment of light received by button operation
From: ₹ 13,786.00 |
---|
Days to Ship: Same day |
You can add up to 6 items per a category to the compare list.
Laser Sensor With Built-in Amplifier, Z-L Series
OPTEX FA
Standard size laser sensor with built-in amplifier.
[Features]
・ Low cost comparable to LED light source type
・ Laser class 1 is adopted for transmission type
・ Excellent environmental resistance
・ A small spot unique to laser light
・ It supports high-speed lines
From: ₹ 12,714.42 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fiber Amplifier Ultra High Speed Digital Type D3RF/D3IF Series
OPTEX FA
It is easy to use and low cost.
[Features]
・ It supports interference prevention functions up to 2 units even in the fastest mode
・ New generation specifications for sensing distance
・ 100% display for easily recognizing change
・ Dual sensitivity correction "ASC" for easy maintenance (During through or percent teach)
・ Kind design to prevent erroneous operation
・ FALUX that suppresses fluctuations in projection power
・ Hysteresis can be set arbitrarily
・ ECO mode power consumption down
From: ₹ 8,540.78 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Fiber Optic Unit Screw Mounting
OPTEX FA
[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.
From: ₹ 2,403.05 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
OPTEX FA
With set screw installation type. Compact and space saving.
[Features]
· Compact finer unit with set screw installation type.
· Small size and space-saving.
· Select from 3 kinds; micro core, side view, standard type
From: ₹ 2,650.84 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Color Mark Photoelectric Sensor E3S-DC
OMRON
High color mark detection capacity for any packaging materials
It can stably detect even workpieces with large inclination using the narrow light beam and large lens
[Features]
· Copes well with subtle color differences
Equipped with three high-luminance R/G/B light source LEDs for increased projected light.
The highly efficient optical system technology provides high power, stably detecting even a minute color difference
· Copes well with glossy workpieces
Thoroughly reduces noise
High dynamic range that covers everything from black surface to mirror surface
· IoT Compatible
Lineup also includes IO-Link type
Transmits RGB information to the host using high-speed IO-Link communication
The optimal threshold value is set to reduce false detection
From: ₹ 45,052.65 |
---|
Days to Ship: 36 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C]
OMRON
Photoelectric sensor for automobile/machine tool industry
[Features]
· It is a stainless steel body excellent in oil resistance and robustness.
· To improve visibility even 1 m ahead, we have a variety of orange spot transmissive visible beams.
· M12 We stocked up on smart click type connector relay
From: ₹ 13,266.54 |
---|
Days to Ship: 5 Day(s) or more |
Brand |
---|
Product Series |
CAD |
From |
Days to Ship |
Detection Distance(mm) |
Type |
Detection Type |
Light Axis Arrangement Type |
Head Shape |
Detection Light Type |
Detection Object |
Amplifier Installation Type |
Detection Light Color |
Head Material |
Detection distance 【classification】(mm) |
Operating Environment |
Protection Structure |
Amplifier Function (Selectable only when Amplifier is installed) |
Fiber Type (Selectable only when Amplifier is not installed) |
Fiber clothing material |
Fiber minimum bend R(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | MISUMI | MISUMI | OMRON | OMRON | MISUMI | OMRON | OMRON | MISUMI | OMRON | OMRON | MISUMI | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | MISUMI | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OPTEX FA | OMRON | OPTEX FA | OMRON | OMRON | OMRON | OMRON | OMRON | OMRON | OPTEX FA | MISUMI | MISUMI | OMRON | OMRON | OMRON | OPTEX FA | OPTEX FA | OPTEX FA | OPTEX FA | OMRON | OMRON |
Product Series | Ultra Compact and Slim Photoelectric Sensor With Built-in Amplifier [E3T] | Transparent Object (Plastic Bottles Detection) · Compact Photoelectric Sensor [E3ZM-B] | AC/DC Power Supply Free Type Photoelectric Sensor [E3JM/E3JK] | Stainless steel case small amplifier built-in type photoelectric sensor [E3ZM] | Grooved-Type Photoelectric Sensor With Built-in Amplifier [E3Z-G] | Distance-Setting Model Compact Built-in Amplifier Type Photoelectric Sensor [E3Z-LS] | Oil-Resistant / Long-Distance Metal Case Photoelectric Sensor [E3S-C] | Laser Type Photoelectric Sensor With Built-In Compact Amplifier [E3Z-LT/LR/LL] | Photoelectric Sensor With Built-In Medium Size Amplifier [E3S-A] | Color mark detection, small amplifier built-in photoelectric sensor [E3ZM-V] | Distance setting type metal case photoelectric sensor [E3S-CL] | E3NC-L Series Compact Laser Sensor and Sensor Head [E3NC-LH] | Fiber Amplifier Ultra High Speed Digital Type D3RF/D3IF Series | Oil-Resistant, Robust and Compact Photoelectric Sensor [E3ZM-C] | |||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
From | ₹ 4,634.00 | ₹ 4,772.00 | ₹ 1,637.00 | ₹ 2,382.00 | ₹ 2,085.14 | ₹ 4,465.00 | ₹ 17,334.71 | ₹ 4,772.00 | ₹ 3,741.00 | ₹ 13,140.62 | ₹ 4,222.00 | ₹ 7,810.00 | ₹ 4,594.00 | ₹ 7,623.37 | ₹ 7,655.00 | ₹ 3,912.00 | ₹ 21,211.52 | ₹ 2,755.67 | ₹ 19,321.83 | ₹ 7,945.00 | ₹ 17,471.25 | ₹ 6,202.37 | ₹ 1,822.00 | ₹ 5,197.00 | ₹ 5,116.25 | ₹ 21,599.60 | ₹ 7,189.42 | ₹ 21,834.49 | ₹ 9,413.00 | ₹ 17,243.54 | ₹ 5,858.00 | ₹ 18,147.22 | ₹ 19,944.25 | ₹ 9,157.62 | ₹ 2,363.84 | ₹ 23,520.20 | ₹ 8,615.91 | ₹ 13,786.00 | ₹ 12,714.42 | ₹ 8,540.78 | ₹ 2,403.05 | ₹ 2,650.84 | ₹ 45,052.65 | ₹ 13,266.54 | |
Days to Ship | 8 Day(s) | 8 Day(s) | Same day or more | Same day or more | Same day | Same day or more | 5 Day(s) or more | 8 Day(s) | Same day or more | 5 Day(s) or more | 8 Day(s) | Same day or more | Same day or more | 5 Day(s) or more | Same day or more | Same day or more | 5 Day(s) or more | Same day | 5 Day(s) or more | Same day or more | 5 Day(s) or more | 5 Day(s) or more | Same day or more | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | Same day or more | 5 Day(s) or more | 5 Day(s) or more | 6 Day(s) or more | Quote | Same day | 5 Day(s) or more | 5 Day(s) or more | Same day | 6 Day(s) or more | 6 Day(s) or more | 5 Day(s) or more | 8 Day(s) or more | 36 Day(s) or more | 5 Day(s) or more |
Detection Distance(mm) | 0-3M | 0-3M | 0~15 ~ 20000 | - | 15m ~ 2000mm | 1~15 ~ 2000 | - | 0-3M | - | - | 0-3M | - | - | - | - | 1,000 ~ 2000 | - | - | - | - | - | - | - | - | - | - | - | - | - | 300 ~ 1000 | - | - | - | - | 30 ~ 5000 | 20~100mm ~ 35~200mm | - | - | - | - | - | - | - | - | - |
Type | Fiber Optic Sensor | Fiber Optic Sensor | Fiber Unit | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Photoelectric Sensor | Fiber Optic Sensor | Photoelectric Sensor | Fiber Unit / Fiber Sensor (Amplifier) | Photoelectric Sensor | Fiber Sensor (Amplifier) | Photoelectric Sensor | Fiber Sensor (Amplifier) | Fiber Sensor (Amplifier) | Photoelectric Sensor | Photoelectric Sensor | Laser Sensor | Photoelectric Sensor | Lens for Sensor | Fiber Sensor (Amplifier) | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor / Laser Sensor | - | Laser Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Laser Sensor / Lens for Sensor | Fiber Unit | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Photoelectric Sensor | Fiber Sensor (Amplifier) | Laser Sensor | Fiber Sensor (Amplifier) | Fiber Unit | Fiber Unit | Photoelectric Sensor | Photoelectric Sensor |
Detection Type | Recurrent Reflection | Recurrent Reflection | Transparent / Reflection | Transparent / Reflection / Liquid Surface Contact | - | Transparent / Reflection | Reflection / Liquid Surface Contact | Recurrent Reflection | Transparent / Reflection / Liquid Surface Contact | Transparent / Reflection | Recurrent Reflection | Transparent | Transparent | Reflection | Transparent | Transparent / Reflection | - | - | Transparent / Reflection | Transparent | Transparent / Reflection | Transparent / Reflection | Transparent / Reflection | Transparent | Transparent / Reflection | Reflection | Reflection | Transparent / Reflection | Reflection | Reflection | Reflection | Reflection | Reflection | Transparent / Reflection | Transparent / Reflection | - | Reflection | Reflection | Transparent | Transparent / Reflection | Transparent | Transparent / Reflection | Transparent / Reflection | Reflection | Transparent / Reflection |
Light Axis Arrangement Type | - | - | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | - | Emitting and Receiving Sections Integrated, Reflection Plate Used | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | Emitting and Receiving Sections Integrated, Single | - | Emitting and Receiving Sections Integrated, Single | - | - | - | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Reflection Plate Used | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | - | Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | - | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single | - | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated | Emitting and Receiving Sections Integrated, Single | Emitting and Receiving Sections Integrated, Single / Emitting and Receiving Sections Integrated, Reflection Plate Used / Emitting and Receiving Sections Separated |
Head Shape | - | - | Cylindrical / Square / Screw / Pipe Fitting / Low Profile | Square | - | Square / Screw | Square | - | Square | Square | - | Low Profile | Square | Square | - | - | - | - | Square | Low Profile | Square | Square | Cylindrical | Square | Square | Square | Square | Square | Square | - | Cylindrical | Square | Square | Square | Square | - | Square | Square | Square | Square | Square | Square / Screw / Hex | Cylindrical | - | Square |
Detection Light Type | - | - | - | Standard / Small Spots | - | - | Standard | - | Standard | Standard | - | Standard | - | Standard | - | - | - | - | Standard | Standard | Laser | Standard | Small Spots | Standard | Standard | Standard | Standard / Laser | Standard | Laser | - | Standard | Standard | Small Spots | Wide | - | Small Spots | Standard | Wide | - | Laser | - | Standard | Standard | - | Standard |
Detection Object | - | - | Colored Surface / Transparent Body / Small Area / Liquid Surface (Pipe Mounting) / Liquid Surface (Contacting) / Wafer Mapping / Label | Colored Surface / Small Area | - | Colored Surface | Colored Surface / Transparent Body | - | Colored Surface | Colored Surface | - | Colored Surface | Colored Surface / Label | Colored Surface | Colored Surface / Small Area | Colored Surface | Colored Surface | - | Colored Surface | Colored Surface | Colored Surface / Small Area | Colored Surface | Small Area | Colored Surface | Colored Surface | Colored Surface | Colored Surface / Small Area | - | Colored Surface / Small Area | Colored Surface / Transparent Body | Colored Surface | Colored Surface | Colored Surface | Colored Surface / Small Area | Colored Surface / Transparent Body / Small Area | - | Colored Surface | Colored Surface | Colored Surface | Colored Surface | Colored Surface / Transparent Body | Colored Surface | Colored Surface | Colored Surface | Colored Surface |
Amplifier Installation Type | - | - | Separated Type | Built-in Type | - | Built-in Type | Built-in Type | - | Built-in Type | Built-in Type | - | Built-in Type | Amplifier Only | Built-in Type | Built-in Type / Separated Type / Amplifier Only | Separated Type / Amplifier Only | Amplifier Only | - | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Separated Type | Separated Type / Amplifier Only | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Separated Type | Separated Type | Built-in Type | Built-in Type | Built-in Type | Built-in Type | Amplifier Only | Built-in Type | Amplifier Only | Separated Type | Separated Type | - | Built-in Type |
Detection Light Color | - | - | - | Red / Infrared | - | Red / Infrared | Red | - | Red / Infrared | Red / Infrared | - | Infrared | Red / Green | Red | Red | Red / Infrared | White | - | Red / Infrared | Infrared | Red | Red / Infrared | - | Red | Red | White | Red | Red | Red | Red / Infrared | Red | Red / Infrared | Red | Red | Infrared | - | Red / Infrared | Red | Red | Red | Red | Red | Red | 3-Color | Red / Infrared / Orange Color LED |
Head Material | - | - | - | Plastic | - | - | Stainless Steel | - | Plastic | Stainless Steel | - | Plastic | Plastic | Plastic | Plastic | - | Plastic | - | Zinc Diecast | Zinc Diecast | Plastic | Plastic | Aluminum / Brass | Plastic | Plastic | Stainless Steel | Plastic | Stainless Steel | - | Plastic / Zinc Diecast | Plastic | Zinc Diecast | Plastic | Plastic / Brass Nickel Plating | Plastic | - | Zinc Diecast | Plastic | Plastic | Plastic | Plastic | Plastic / Stainless Steel / Brass Nickel Plating | - | Zinc Diecast | Stainless Steel |
Detection distance 【classification】(mm) | - | - | - | ~100 / ~200 / ~1000 / ~3000 / ~4000 / ~10000 / More than 10000 | - | - | ~100 / ~500 | - | ~300 / ~1000 / ~3000 / ~4000 / ~5000 / ~10000 / More than 10000 | ~10 / ~100 / ~200 / ~1000 / ~3000 / More than 10000 | - | ~30 | ~200 | ~100 / ~200 | ~400 / ~1000 | - | - | - | ~1000 / ~2000 / ~3000 / More than 10000 | ~30 | ~300 / More than 10000 | ~100 / ~200 / ~1000 / ~2000 / ~10000 | ~10 / ~20 / ~2000 | ~300 / ~400 | ~10 / ~20 / ~30 / ~100 / ~500 | ~10 | ~100 / ~300 | ~500 / ~3000 / More than 10000 | ~100 / ~200 / ~500 / ~1000 | - | ~100 / ~300 | ~10 | ~100 / ~1000 / ~10000 | ~1000 / ~2000 / ~4000 | - | - | ~30 / ~50 | ~10 / ~20 | ~200 | ~500 / ~10000 / More than 10000 | ~2000 | ~300 / ~500 / ~1000 / ~2000 / ~3000 / ~4000 | ~2000 / ~3000 | ~10 | ~10 / ~20 / ~200 / ~1000 / ~2000 / ~4000 / More than 10000 |
Operating Environment | - | - | Standard / Heat Resistant / Oil Resistant / Chemical Resistant / Detergent / Vacuum | Standard / Oil Resistant / Oil Prevention / Cold Resistant | - | - | Standard / Cold Resistant | - | Standard / Cold Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | - | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant / Background Influence | Standard / Cold Resistant | - | Standard | - | Standard / Oil Resistant / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Heat Resistant | Standard / Oil Resistant / Cold Resistant | Standard / Cold Resistant | Standard / Chemical Resistant / Detergent / Bactericidal Agent / Cold Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | Oil Resistant | Standard / Cold Resistant / Low Hysteresis / Background Influence | Standard | Standard | Standard / Oil Resistant / Cold Resistant / Low Hysteresis / Background Influence | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Low Hysteresis | - | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant | Standard / Cold Resistant / Low Hysteresis | Standard / Cold Resistant | Standard / Cold Resistant | Standard | Standard / Oil Resistant / Cold Resistant |
Protection Structure | - | - | - | IP67 | - | IP65 / IP67 | IP67 | - | IP64 / IP66 | IP67 | - | IP64 | IP50 / IP66 | IP67 | IP50 | - | - | - | IP67 | IP67 | IP67 | IP67 | - | IP50 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP67 | IP65 / IP67 | - | IP64 | - | IP67 | IP40 | IP50 | IP67 | IP50 | - | - | IP67 | IP67 |
Amplifier Function (Selectable only when Amplifier is installed) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Automatic Threshold Correction / Counter / Remote Setting / Response Speed Adjustment / Power Tuning Function | Response Speed Adjustment | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / AND/OR Output / Power Tuning Function | - | - | - | - | - | - | Automatic Threshold Correction / Derivative Action / Response Speed Adjustment / Power Tuning Function | - | - | Response Speed Adjustment | - | Automatic Threshold Correction / Remote Setting / Response Speed Adjustment / Power Tuning Function | - | - | - | - | - | - | - | - | - | Automatic Threshold Correction / Response Speed Adjustment / AND/OR Output / Power Tuning Function | - | Counter / Response Speed Adjustment / Power Tuning Function | - | - | - | - |
Fiber Type (Selectable only when Amplifier is not installed) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Standard | - | - | - | - | - | - | - | Standard | Standard | - | - |
Fiber clothing material | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Vinyl Chloride | - | - | - | - | - | - | - | - | - | - | Fluororesin | - | - | - | - | - | Polyethylene / Vinyl Chloride | - | - | - | - | - | - | - | Stainless Steel / Others | Stainless Steel | - | - |
Fiber minimum bend R(mm) | - | - | 1 ~ 40 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1 ~ 25 | - | - | - | - | - | - | - | 15 ~ 30 | 25 | - | - |
Loading...
The detecting distance can vary with your amplifier, operating environment and the detected object.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy