(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
1 items
Loading...
Brand |
|
---|---|
CAD |
|
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- 5-Phase Stepping Motor for CSK series from ORIENTAL MOTOR.
- High torque, The PK high torque motor was designed to produce high torque in a compact frame size.
- Vibration and noise levels low.
- Compact package, Both the motor and driver are designed to be compact, making them perfect for reducing the size and weight of machines.
- High resolution, the 5-phase stepping motors have 0.72˚ per step in full-step mode and 0.36˚ per step in half-step mode.
From: ₹ 7,598.84 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
ORIENTAL MOTOR
- Stepping Motor, UPKW Series from ORIENTAL MOTOR.
- Compact Drivers, The UPK•W series drivers are only 5.31 inch (135mm) high and therefore, keep the installation area small. They also come with a built-in mounting bracket for easy installation.
- The UPK•W series does more than provide higher torque. It is also designed so that the motor produces less vibration, and a new driver has been developed to include a vibration control circuit to dramatically reduce vibration in the mid-speed range (1-5kHz).
From: ₹ 8,747.13 |
---|
Days to Ship: 19 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepper Motor, RKII Series Cable
ORIENTAL MOTOR
The RKII series comes with cables attached (1 m, 2 m, 3 m) for connecting the motor and driver, also available without attached cables. Please select the connection cable set or relay cable set if the motor and driver are separated ≥ 3 m. Please use the movable connection cable set or the movable relay cable set for bending cables.
From: ₹ 3,020.69 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stepper Motor AR Series AC Power Input Cable
ORIENTAL MOTOR
The AR series motor and driver is attached by either 1 m, 2 m or 3 m cable for connection. Please select the connection cable set or relay cable set if the motor and driver are separated ≥ 3 m. A set of motor and electromagnetic brake cables for motors with electromagnetic brakes. Please use a movable cable for cables that are repeatedly bent and stretched.
From: ₹ 4,244.04 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Speed Controller Built-in Stepper Motor "SSA-VR Series"
SHINANOKENSHI
<Features>
● An input pulse is not required as the motor, driver and speed controller are integrated into the motor flange size.
● Operation parameters, I/O function setting and demo operation are possible with the included dedicated application.
● Abnormal rotation detection and automatic recovery are possible with the motor alone.
● Speed control is made simple with analog input.
● Wide speed control range (0 to 1800r/min).
<Applications>
● Equipment for all types of factories (manufacturing/assembly equipment, inspection equipment, experimental equipment, transportation equipment, etc.) and constant rotation control.
From: ₹ 25,251.95 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX45 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX45 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX30 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX30 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Motor Adapter Centering Tools for LX26 Actuator
MISUMI
This jig is used to align the axis of the motor attachment.
For LX26 series.
From: ₹ 1,811.70 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Two-Shaft Simultaneous Drive Speed Controller and Double Stepper Motor Set CSA-UT Series
SHINANOKENSHI
[Features]
· Simultaneous 2 motors operation with one controller.
· Oscillator (pulse generator) built in.
· All motor operations can be set at numeric values.
· Equipped with 2 speed setting function (internal setting value / external analog input).
· Rotation speed: 1 to 1,800r/min, 1r/min may not reach maximum speed depending on the type of motor setting unit, (1,800r/min)
· Acceleration / deceleration setting: 0 to 99.99 seconds.
· Current setting: 0 to 2.00A.
· Continuous reciprocating rotation.
· Stall detection function (input feedback time).
· Lightweight and compact design: W70XH90XD33 mm, 190 g.
From: ₹ 31,288.60 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SHINANOKENSHI
[Features]
· Simultaneous 2 motors operation with one controller.
· Oscillator (pulse generator) built in.
· All motor operations can be set at numeric values.
· Equipped with 2 speed setting function (internal setting value / external analog input).
· Rotation speed: 1 to 1,800 r/min,1 r/min setting unit.
· Acceleration / deceleration setting: 0 to 99.99 seconds.
· Current setting: 0 to 2.00A.
· Continuous reciprocating rotation.
· Stall detection function (input feedback time).
· Lightweight and compact design: W70 × H90 × D33 mm, 190 g.
From: ₹ 36,879.22 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
From: ₹ 92,857.00 |
---|
Days to Ship: 5 Day(s) |
You can add up to 6 items per a category to the compare list.
Screw Jack (Ball Screw) Standard Type JB Series
MAKISHINKO
Utilizes a high-performance ball screw.
High efficiency, quiet operation.
● Utilizes high-performance ball screw. Intended to standardize nuts and worm wheels, and make them more compact.
● The worm reduction section utilizes oil bath lubrication (JB005/010 worm reduction section is maintenance-free). Can also withstand high speed rotation.
● High performance, with ideal bearing construction. A high level of standardization, from 5 kN to 1,250 kN.
From: ₹ 94,663.07 |
---|
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Controller Built-In Micro Step Driver and Stepper Motor Set CSA-UP Series
SHINANOKENSHI
Various operations can be programed in 8 tables
[Features]
· Integrated controller function for small and lightweight drivers.
· Various operations can be programed in 8 tables.
· 4 levels of micro step division (1, 2, 4, 16) selectable.
· Home return operation possible with origin sensor input.
· Easy setting with the included dedicated application.
· Input power supply: DVC24V.
Error output function.
· Abundant protection functions (excess heating, voltage and current).
From: ₹ 21,244.47 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
High-Output Microstep Driver and Stepper Motor Set CSA-BB Series
SHINANOKENSHI
Maximum high output: 48V, 6A
[Features]
· Maximum input voltage 48V, high power micro step driver with 6A maximum current.
· A maximum 3,200 divisions per revolution (minimum step angle: 0.1125°).
· Choose from 5 levels (1, 2, 4, 8, 16).
· 16 step current setting: 0 to 6A (Max).
· Stop current setting function.
· Protection function (excess heat and voltage protection).
From: ₹ 17,574.55 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
SURUGA SEIKI
This driver is recommended for driving motorized stages using a motion control board or a PLC positioning unit (not using a controller made by Suruga Seiki).
From: ₹ 14,277.58 |
---|
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Days to Ship: 7 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Anti-Vibration Rubber, Stepper Motor Mount
NOK
Effective for reduction of vibration of stepping motors during operation (step vibration) and prevention of step outs. Size applicable for small size motors.
From: ₹ 603.11 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Stage Stepper Motor Controller Connection Cable (Connects Between Controllers)
SURUGA SEIKI
[Features]
· A cable for connecting motorized stages with stepping motor controllers.
· Various cables other than the standard 2 m cable are available.
· Two to six cables (in increments of 2 m).
· One-end loose-wire cable (controller side is loose-wire).
· Robot cable.
· These cables can be selected when purchasing motorized stages.
From: ₹ 6,199.42 |
---|
Days to Ship: 5 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MISUMI
ULAWM standard compliant shielded composite cable for servo encoders/stepping that can be used for fixed and movable applications.
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
MIKI PULLEY
Newly developed multi-layer rubber element achieves high attenuation and low recoil force. Couplings with high damping performance. For servo and stepper motors.
Integrated structure with no backlash that adopts HNBR for the power transmitting element. Damps vibration more quickly than a flexible coupling using metal for the elastic part.
This makes it possible to inhibit resonance, a phenomenon which tends to occur with stepper motors, etc. Helps avoid resonance over a wide range of operating speeds. Provides stable high speed control.
Furthermore, by using a layered rubber element sandwiched between HNBR with different levels of hardness, the shaft reaction force due to misalignment is reduced. The burden on the counter shaft and bearing can be reduced drastically.
From: ₹ 4,090.07 |
---|
Days to Ship: 6 Day(s) or more |
You can add up to 6 items per a category to the compare list.
Disc Couplings - High Rigidity (O.D. 87), Keywayed Bore / Clamping
MISUMI
· CPSWC/ CPSWWK/ CPSHWK Coupling High Rigid Diaphragm Type- High Rigidity.
· CPSWC is a double diaphragm type and uses Clamp locking type.
· CPSWWK is a double diaphragm type with keyway holes on both sides.
· CPSHWK is a single diaphragm type with keyway holes on both sides.
· CPSWC/ CPSWWK/ CPSHWK main body material: Steel S45C.
· CPSWC/ CPSWWK/ CPSHWK diaphragm material: stainless steel SUS301CSP.
· Application : Servo Motor/ Stepper Motor.
· Maximum speed range: 4001 ~ 10000 (r/min)
· Allowable Angular misalignment 0.6 degree.
· Shaft Fastening Method: Fastening bolts, set screws.
Days to Ship: 8 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Days to Ship: 20 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
An actuator with a compact and high-stiffness structure that integrates an LM guide, ball screw, and support unit, making it ideal for high-precision positioning.
[Features]
・ In addition to the standard specifications, the manufacturer will semi-order 5 highly requested customs, and will promptly procure and ship after ordering.
[5 custom made]
・ Dowel holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products.
・ Positioning Metal Bolt: Install the positioning metal bolts for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor.
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover.
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance.
・ AFF grease for clean environment: Encloses clean environment-friendly grease (THK, AFF grease) to suppress dust generation.
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab.
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
With a compact and highly stiff structure that integrates the LM guide, ball screw, and support unit, 5 semi-custom made actuators ideal for high accurate positioning are available.
[Features]
[5 custom made]
・ Dowel Holes: Dowel holes are provided for alignment during assembly. It is also useful for preventing misalignment and reproducibility when replacing products
・ Positioning metal bolt: Positioning metal bolts are installed for origin alignment during assembly. It is also useful for reproducibility of the origin position when replacing the motor
・ Sub-table side greasing hole: By processing a grease hole on the side of the sub table and attaching a grease fitting, greasing is possible without removing the cover
・ AP-C processing: Surface treatment (THK, AP-C treatment) is applied to improve corrosion resistance
・ AFF grease for clean environment: THK and AFF grease are sealed for a clean environment to suppress dust generation
[Selection of sensors and sensor rails]
・ Please refer to the selection list on the "Product Information" tab
Days to Ship: 23 Day(s) or more |
You can add up to 6 items per a category to the compare list.
THK
A compact, high stiffness, and high precision actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
Therefore, it has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high precision feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
[Effect of adopting ball retainer]
·Due to the improved grease holding capacity, long-term maintenance-free operation has been achieved. (Lubricator QZ is attached to the ball screw section)
・ Excellent sliding performance can be obtained due to elimination of mutual friction between balls and reduced torque fluctuation.
・ In addition, the basic dynamic load rating of the LM guide and ball thread section is larger than before, so it has a long lifespan.
Days to Ship: 20 Day(s) |
You can add up to 6 items per a category to the compare list.
Single Disc Couplings Set Screw Type
MISUMI
This is an economy item, The price is cheaper than the MISUMI standard product.
Days to Ship: 9 Day(s) |
Loading...
Loading...
Loading...
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy